Page 172 - Kollmorgen Automation and Motion Control
P. 172

Servo Drive Accessories






            Mains filters


            General                                                                                                                   Mains filters 1NF-10...12
            AKD-x00306 to AKD-x02406 drives require an external mains filter.
                                                                                                                                                 Nominal
                                                                                                                                                                       A
                                                                                                                                                                                                      M
                                                                                                                                                                                   C
                                                                                                                                                                                                             N
                                                                                                                                                                             B
                                                                                                                                                           Nominal
                                                                                                                                                                                                F
                                                                                                                                                                                          D
                                                                                                                                                 Current
                                                                                                                                                                                                                   P
                                                                                                                                         Type    Voltage   Voltage [V]  [mm]  [mm]  [mm]  [mm]  [mm]  [mm]  [mm]  [mm]  Weight   Connection
                                                                                                                                                                                                                          [kg]
                             Drive                                                 Mains Filter                                                   [A]*                                                                                             SER
   SER
   V
                                                                                                                                                                                                                                                   V
                             AKD-x00307...04807 (240 to 480V)                      not required                                         1NF-10     10        230       85    49    40.3  54     75    5.3   6.3    87     0.29     Fast-on         O
   O
                             AKD-B/P/T/M 00306...02406 (120 to 240V)                 1NF, 3NF                                           1NF-12     12        230      156   57.5   45.4  130.5  143   5.3    6    156     0.73     Fast-on         DRIVE A
                                                                                                                                       * at 40°C environment temperature
   DRIVE A
                             Part Number       Description
                                                                                                                                                                                                            M
                             DE-201565         Mains filter 1NF-10 (230 VAC, 10A)
                             DE-201566         Mains filter 1NF-12 (230 VAC, 12A)                                                                                                                                                                  CCESSORIES
                             DE-201865         Mains filter 1NF-20B (125V/230 VAC, 20A)
   CCESSORIES
                             DE-201568         Mains filter 1NF-25 (230 VAC, 25A)
                             DE-201569         Mains filter 3NF-07 (480 VAC, 07A)
                             DE-201570         Mains filter 3NF-16 (480 VAC, 16A)
                                                                                                                                                                                                   1NF-10
                             DE-201571         Mains filter 3NF-30 (480 VAC, 30A)
                                                                                                                                                                                                   1NF-12                D  F  A  P








                                                                                                                                                                                       N

                                                                                                                                                                                                        B








                                                                                                                                                                                                                         C

















     38 172                                                                                            1-540-633-3545                 www.kollmorgen.com                                                                                   TM    39
                                                                                                       1-540-633-3545
   167   168   169   170   171   172   173   174   175   176   177