Page 167 - Kollmorgen Automation and Motion Control
P. 167

Servo Drive Accessories







 Mechanical Accessories for Decentralized Drives (AKD -N, AKD -C)
 ®
 ®
            Sealing plugs for AKD-N connectors
 Heat Sink for AKD-N

 When mounting AKD-N to the machinery, temperature management is important to ensure maximum
 performance of the drive system. If needed, a heat sink may be mounted to the AKD-N.  The sealing plugs are attached to unused AKD-N connectors to ensure the IP class
                                           for the machine environment.                                                 SER
 SER
 V
                                                                                                                        V
 200                                                                                                                    O
 O
                                             Part Number                   Description
 4xØ4.5                                      AKD-N-S/P-Set      AKD-N Sealing Plug Set, 4xM12, 2xM23, 2xM17             DRIVE A
 DRIVE A

 60  80     Shield Clamps                                                                                               CCESSORIES



 CCESSORIES
                                           AKD drives feature slots on the front panel for the connection of additional
                                           shield clamps.
 40/50  184.4

                                             Part Number      Description           Tension Range
 Part Number  Description
                                               DE-108248         SK14                  6–13mm
 AKD-N 3,6 HEATSINK KIT 40MM  Heat sink kit 40 mm with heat conducting film and 4 screws M4x16
 AKD-N 3,6 HEATSINK KIT 50MM  Heat sink kit 50 mm with heat conducting film and 4 screws M4x16
 849-373001-04  Heat conducting film



            Jump-X5 connector for AKD-N-DS/DF with single line connection
 Mounting clamps for AKD-N
                                           For sufficient voltage supply of the digital feedback systems Hiperface DSL or SFD3
 The AKD-N drive is mounted to a machine with special mounting clamps.   connected to AKD-N-DS/DF connector X4, a dongle must be plugged into X5.
 The delivery package contains 4 clamps.

                                             Part Number                   Description
                                             AKD-N-JUMP-X5     AKD-N X5 sealed mating connector with jumper 4-5
 14  6



 11         Connector Kit for AKD-C
 20                                        Mating connectors X12, X13, X14, X15, and X16 are part of delivery.


                                  Part Number                         Description
 Part Number  Description         AKD-C-CONKIT    AKD-N connector kit, included mating connectors X12, X13, 14, X15, and X16
 AKD-N-M/C-Set  AKD-N Mounting Clamps Set, 4 clamps





                                                                                                                TM TM
 32  1-540-633-3545  www                                                                                              167
                                                                                                                      33
            www.kollmorgen.com.kollmorgen.com
   162   163   164   165   166   167   168   169   170   171   172