Page 166 - Kollmorgen Automation and Motion Control
P. 166

Servo Drive Accessories







            Mechanical Accessories for Decentralized Drives (AKD -N, AKD -C)
                                                                                   ®
                                                                                              ®
                                                                                                                                      Sealing plugs for AKD-N connectors
            Heat Sink for AKD-N

            When mounting AKD-N to the machinery, temperature management is important to ensure maximum
            performance of the drive system. If needed, a heat sink may be mounted to the AKD-N.                                                                      The sealing plugs are attached to unused AKD-N connectors to ensure the IP class
                                                                                                                                                                      for the machine environment.                                                 SER
   SER
   V
                                                                                                                                                                                                                                                   V
                                                        200                                                                                                                                                                                        O
   O
                                                                                                                                                                        Part Number                   Description
                              4xØ4.5                                                                                                                                    AKD-N-S/P-Set      AKD-N Sealing Plug Set, 4xM12, 2xM23, 2xM17             DRIVE A
   DRIVE A

                                   60                                            80                                                   Shield Clamps                                                                                                CCESSORIES



   CCESSORIES
                                                                                                                                                                      AKD drives feature slots on the front panel for the connection of additional
                                                                                                                                                                      shield clamps.
                    40/50                              184.4

                                                                                                                                                                        Part Number      Description          Tension Range
                                 Part Number                            Description
                                                                                                                                                                         DE-108248          SK14                 6–13mm
                           AKD-N 3,6 HEATSINK KIT 40MM  Heat sink kit 40 mm with heat conducting film and 4 screws M4x16
                           AKD-N 3,6 HEATSINK KIT 50MM  Heat sink kit 50 mm with heat conducting film and 4 screws M4x16
                                 849-373001-04                        Heat conducting film



                                                                                                                                      Jump-X5 connector for AKD-N-DS/DF with single line connection
            Mounting clamps for AKD-N
                                                                                                                                                                      For sufficient voltage supply of the digital feedback systems Hiperface DSL or SFD3
            The AKD-N drive is mounted to a machine with special mounting clamps.                                                                                     connected to AKD-N-DS/DF connector X4, a dongle must be plugged into X5.
            The delivery package contains 4 clamps.

                                                                                                                                                                        Part Number                   Description
                                                                                                                                                                       AKD-N-JUMP-X5      AKD-N X5 sealed mating connector with jumper 4-5
                                        14                 6



                                                 11                                                                                   Connector Kit for AKD-C
                                                  20                                                                                                                  Mating connectors X12, X13, X14, X15, and X16 are part of delivery.


                                                                                                                                                             Part Number                         Description
                                    Part Number                         Description                                                                          AKD-C-CONKIT   AKD-N connector kit, included mating connectors X12, X13, 14, X15, and X16
                                   AKD-N-M/C-Set                AKD-N Mounting Clamps Set, 4 clamps





     32 166                                                                                            1-540-633-3545                 www.kollmorgen.com                                                                                   TM    33
                                                                                                       1-540-633-3545
   161   162   163   164   165   166   167   168   169   170   171