Page 165 - Kollmorgen Automation and Motion Control
P. 165

Servo Drive Accessories






 Drive System with AKD-x00306...02406  System Featuring AKD -N
                                            ®
                                                  24V Supply
                    Mains Supply
                     3~ 400/480  Vac                                           PC with
                       50/60Hz                                                 WorkBench



                       Brake resistor                                                                                   SER
 SER
                       optional                                                            IP54                         V
 V
                                                                                                                        O
 O
                                                                ENCP   PC Connection
 24V Supply                                                                                                             DRIVE A
                         BAR/BAS/BAFP
 DRIVE A
                                                                                ®
 Control / PLC                                         x                 EtherCAT cable
                                                x                            ENCP               ENCP                    CCESSORIES
                                          x
 Brake resistor
 (optional)
                                                                         AKD-C                 PCMM
 CCESSORIES
                            KCM
                        Capacitor Module              CCNCN1
                        optional                    Hybrid Cable

 >10 mm 2
                                                                        IP67 Grommet
 Mains Filter
 Motor choke
 (optional)                                       Slip Rings


                                                                          AKD-N-DF          IP65/67
                                          I/O Cable
                                          SAC-8P-M12MS
                                                                                      Fieldbus Cable
                                                                                      SAC-4P-M12MSD
 Motor feedback  Motor power                         AKD-N-DB


                                         CCJNA1
                                                       CCNNN1              CFCNDL   CM0NDL
                                                    Hybrid Cable

                                                                               Heat Sink
                                                                               optional
                                        STO Cable
                                        SAC-4P-M12MS
                                                       AKD-N-DS         AKD-N      CM1NA1
                                          CM0NXX                                      Motor Power Cable
 Shielded Cable                                                            CFDNA1
 Electrical Ground                                                 Motor Feedback Cable
 Mains Supply  Optional Devices                  CFCNXX










                                                                                                                TM TM
 30  1-540-633-3545  www.kollmorgen.com.kollmorgen.com                                                                165
                                                                                                                      31
            www
   160   161   162   163   164   165   166   167   168   169   170