Page 155 - Kollmorgen Automation and Motion Control
P. 155

BA/BAF Series Low Voltage Motors







            General Specifications

            Low Voltage Rated NEMA Standards
            • NEMA C face with removable base
            • Class H insulation
            • UL Recognized (UL1004, File E61960)
            • Designed for use with low voltage supplies (batteries).
            • Highly efficient                                           Parameters
            • For constant speed, motors are operated directly from
              a battery with no motor control interface.                                                                PMDC PERMANENT MA
            • For adjustable speeds, low voltage motor controls are
              readily available
            • 1750 RPM                                           Continuous Current (A)  Continuous Torque (lb f -in)  Torque Constant (lb f -in/A)  Configuration/Dimensions  Brush Replacement
                                              Product Code  Enclosure     Peak Current (A)  Resistance (Ω)  Inertia (lb f -in)  Inductance (mH)  (facing page)  Length (in)  Weight (lbs)  (order 2 per motor)


                 HP      Model Number                 NEMA
               12 V 1/4  BA3614-4648-9-56BC  FGB2010  56C  TENV  21.1  12.0  n/a  0.51  0.07  2.9  0.27  1 1  8.13  15  YP00593  GNET DC MO
                                                                    9.0
                                                                                                  9.13
                                                                                     4.0
                                                    56C
                                                                                                       19
                         BA3624-7005-9-56BC
                                                                                         0.14
                                                                            0.51
                                                                                                           YP00602
                                                               27.0
                                                          TENV
                                                                        n/a
                                           FGB2002
                                                                                0.04
                1/3
                1/2      BA3638-4588-9-56BC  FGB2005  56C  TENV  39.8  18.0  n/a  0.49  0.02  5.5  0.07  1  11.13  25  YP00592
                1/4      BA3618-7009-9-56BC  FGB1592  56C  TENV  10.3  9.0  n/a  1.04  0.14  3.2  0.57  1  9.13  18  YP00593  T
                                                                                                  9.13
               24 V 1/3  BA3624-7024-9-56BC  FGB2285  56C  TENV  13.4  12.0  n/a  1.02  0.16  4.0  0.66  1 1  10.13  19  YP00593
                                                                                                                        ORS
                1/2
                         BA3628-7012-9-56BC
                                                                                         0.38
                                                                                     4.4
                                                                                0.10
                                                    56C
                                                                            1.01
                                                                        n/a
                                                               19.5
                                                                   18.0
                                                          TENV
                                                                                                           YP00593
                                                                                                       21
                                           FGB1441
                3/4      BA3648-4650-9-56BC  FGB2006  56C  TENV  28.2  27.0  n/a  1.02  0.06  7.1  0.22  1  12.10  29  YP00592
                 1.0     BAF3644-5081-56BC  FGB2335  56C  TEFC  38.4  36.0  n/a  1.00  0.05  6.6  0.21  2  12.25  28  YP00583
            Configuration and Dimensions (inches)
            1 – TENV                                    4X 3/8-16 UNC-2B  THRU   2.06     LENGTH
                                                        EQUALLY SPACED ON A
                                                                                1.88
                                                                                          LENGTH
                                                        Ø 5.875 B.C.
                                                 Ø 6.50  4X 3/8-16 UNC-2B  THRU   2.06  0.16 MAX.   1.31
                                                        EQUALLY SPACED ON A
                                                                                1.88
                                                                                        Ø 4.63
                                                 Ø 6.50  Ø 5.875 B.C.    0.188 X 1.38 KEY  0.16 MAX.  1.31
                                                                                                     KNOCKOUT HOLES
                                                                         0.188 X 1.38 KEY  Ø 4.63    Ø 0.62 AND Ø 0.88
                                                                           +.000                     KNOCKOUT HOLES
                                                                       Ø 4.500 -.003                 Ø 0.62 AND Ø 0.88
                                          3.50                             +.000
                                            0.38                       Ø 4.500 -.003
                                          3.50                                   +.0000              TERMINAL COVER
                                            0.38                           Ø 0.6250 -.0005      4X 0.34
                                         4X 0.88                                 +.0000  2.75  3.00  TERMINAL COVER
                                                  4.88                     Ø 0.6250 -.0005  4.19  4X 0.34
                                         4X 0.88  6.50                                2.75  3.00
                                                  4.88
                                                                                           LENGTH
                                                 Ø 6.50                       2.06        4.19
                                                  6.50
                                                                               1.88
            2 – TEFC                             Ø 6.50  4X 3/8-16 UNC-2B  THRU   2.06     LENGTH 0.81  2.0
                                                        EQUALLY SPACED ON A
                                                        4X 3/8-16 UNC-2B  THRU   1.88  0.16 MAX.  0.81  2.0
                                                        Ø 5.875 B.C.
                                                                                       Ø 4.63
                                                        EQUALLY SPACED ON A  0.188 X 1.38 KEY  0.16 MAX.
                                                        Ø 5.875 B.C.
                                                                        0.188 X 1.38 KEY  Ø 4.63
                                                                          +.000                        Ø 5.23
                                                                      Ø 4.500 -.003
                                          3.50                            +.000                        Ø 5.23
                                            0.38                      Ø 4.500 -.003
                                          3.50                                  +.0000
                                            0.38                           Ø 0.6250 -.0005     4X 0.34
                                         4X 0.88                                +.0000  2.75  3.00   2X BRUSH
                                                 4.88                      Ø 0.6250 -.0005     4X 0.34  ACCESS COVER
                                         4X 0.88  6.50                               2.75  4.19      2X BRUSH
                                                                                          3.00
                                                 4.88                                                ACCESS COVER
                                                 6.50                                    4.19
                                                                                                                TM TM
                                                                                                                      11
            www.kollmorgen.com.kollmorgen.com
            www                                                                                                       155
   150   151   152   153   154   155   156   157   158   159   160