Page 154 - Kollmorgen Automation and Motion Control
P. 154

EP Series Explosion Proof Motors







            General Specifications


            SCR Rated NEMA Standards – Explosion Proof
            • NEMA C face with removable base
            • Class H insulation
            • UL Recognized (UL 674, File E56538), meets Division 1 & 2, Class 1 (Groups C & D), Class II (Groups F & G) and Class III
            • CSA Listed Components per CSA Standard C22.2 No. 145, Class 428801 (File 213464).
            • 1750 RPM

                                                                         Parameters






   PMDC PERMANENT MA
                                              Product Code  Enclosure  Continuous Current (A)  Continuous Torque (lb f -in)  Peak Current (A)  Torque Constant (lb f -in/A)  Resistance (Ω)  Inertia (lb f -in)  Inductance (mH)  Configuration/Dimensions  (facing page)  Length (in)  Weight (lbs)  Brush Replacement  (order 2 per motor)


                 HP      Model Number                 NEMA
                1/4     EP3624-1434-7-56BC-CU  FGE0212  56C  TENV  2.6  9.0  52.0  4.07  2.63  4.0  10.5  1  10.38  23  YP00565
               90 V  1/3  EP3632-1435-7-56BC-CU  FGE0242  56C  TENV  3.5  12.0  71.0  3.94  1.76  5.0  6.6  1 1  11.38  27  YP00565
   GNET DC MO
   T
                1/2
                                                                                1.03
                        EP3640-1436-7-56BC-CU
                                                                                                           YP00565
                                           FGE0213
                                                                        87.0
                                                                   18.0
                                                                            4.24
                                                                                                       30
                                                    56C
                                                                                         5.1
                                                          TENV
                                                                4.7
                                                                                                  12.38
                                                                                     6.4
                3/4     EP3758-5151-7-56BC-CU  FGE0248  56C  TENV  7.0  27.0 113.0 4.15  0.74  8.0  3.8  1  14.0  36  YP00565
   ORS
                1/4     EP3624-5269-7-56BC-CU  FGE0261  56C  TENV  1.3  9.0  26.0  8.10 10.50  4.0  51.80  1  10.38  23  YP00566
               180 V  1/2  EP3644-5214-7-56BC-CU  FGE0262  56C  TENV  2.3  18.0  34.0  8.10  4.00  11.4 17.40  1 1  12.38  30  YP00566
                                                                                     6.7
                                                                                         24.20
                                                                                                  14.38
                                                          TENV
                                                                            8.10
                                                                   27.0
                                                                                3.10
                                                                        38.0
                                                                3.3
                                                                                                       34
                3/4
                                           FGE0263
                                                                                                           YP00566
                        EP3752-5215-7-56BC-CU
                                                    56C
               12 V  1/3  EP3620-1954-7-56BC-CU  FGE0243  56C  TENV  28.0  12.0  n/a  0.52  0.04  3.5  0.18  1  10.38  19  YP00583
               24 V  1/3  EP3624-2757-7-56BC-CU  FGE0245  56C  TENV  13.4  12.0  n/a  1.02  0.16  4.0  0.66  1 1  10.38  24  YP00593
                                                                                         0.22
                        EP3648-4952-7-56BC-CU
                                                                                                           YP00593
                                                                                     7.1
                                                                                0.06
                3/4
                                                                            1.02
                                                    56C
                                                                                                  13.38
                                                          TENV
                                                               28.2
                                           FGE0244
                                                                   27.0
                                                                                                       33
                                                                        n/a
            Configuration and Dimensions (inches)
                                                                                         GROUND LEAD GREEN  THERMOSTAT
                                                                                      POWER LEAD WHITE  LEADS RED
                    1 – TENV            Ø 6.42               2.06        LENGTH     POWER LEAD BLACK        6.0
                                                   0.188 X 1.38 KEY  0.16 MAX.                              6.0
                                            45°                                            3/4-14 NPT
                                                                                    1.56                    MIN.
                                                                                    2X BRUSH
                                                          +.000
                                                      Ø 4.500 -.003                 ACCESS PLUG
                                                3.5                                 0.75 HEX
                                                                                    SOCKET                 0.38
                                                             +.0000
                                                        Ø 0.6250 -.0005      4X 0.34        4X 0.88
                                       4X 3/8-16 UNC-2B    .62 MIN.   4.63  3.00                      4.88
                                       EQUALLY SPACED ON A              4.19                        6.50
                                       Ø 5.875 B.C.
     10 154                                                                                            1-540-633-35451-540-633-3545
   149   150   151   152   153   154   155   156   157   158   159