Page 152 - Kollmorgen Automation and Motion Control
P. 152

STF Series Washdown Motors







            General Specifications


            SCR Rated NEMA Standards – Washdown Duty
 SCR RA
            • NEMA C face with removable base – except the 1 and 1.5 HP motors have welded bases
            • Class H insulation
            • UL Recognized (UL 1004, File E61960)
            • Complies with NEMA MG1-1.26.5 Waterproof designation and IP65
            • Bakery Industry Sanitation Standards Committee (BISSC) certified per BISSC Standard 29 (Authorization No. 301)
 TED NEMA ST
            • 1750 RPM
 AND
                                                                         Parameters
 ARDS
 W
   PMDC PERMANENT MA

 ASH DO
                                              Product Code  Enclosure  Continuous Current (A)  Continuous Torque (lb f -in)  Peak Current (A)  Torque Constant (lb f -in/A)  Resistance (Ω)  Inertia (lb f -in)  Inductance (mH)  Configuration/Dimensions  (facing page)  Length (in)  Weight (lbs)  Brush Replacement  (order 2 per motor)


                 HP      Model Number                 NEMA
   GNET DC MO
 WN DUTY
   T
                1/4     STF3624-4976-61-56BC  FGS2419  56C  TENV  2.9  9.0  54.0  3.89  2.51  4.0  9.61  1  11.20  22  YP00572
               90 V   1/2  STF3640-4977-61-56BC  FGS2420  56C  TENV  5.1  18.0  67.0  4.05  0.95  6.3  4.38  1  12.20  26  YP00572
   ORS
                3/4     STF3758-5150-61-56BC  FGS2757  56C  TENV  7.3  27.0 126.0 4.05  0.72  8.7  3.50  2  15.20  41  YP00572



                1/2     STF3648-5268-61-56BC  FGS2738  56C  TENV  2.4  18.0  37.0  8.30  3.59  6.4  19.60  1  11.80  27  YP00571
                                                    56C*
               180 V  1.0  STF5332-3748-61-56BC-CU  FGS2389  145TC*  TENV  4.6  36.0  36.0  8.00  2.40  22.4 32.00  3 4  13.30  41  YP00574
                 1.5
                                                                                1.11
                                                                            7.90
                                                                        70.0
                                                                                                       65
                                                                                                           YP00574
                                                                                     29.8 11.20
                                                                                                  16.30
                       STF5356-3749-61-45BC-CU
                                           FGS2390
                                                          TENV
                                                                   54.0
                                                                7.1
                 2.0   STF5372-3750-61-82BC-CU  FGS2342  145TC/182  TENV  9.3  72.0  93.0  7.90  0.77  39.3  6.80  5  18.30  84  YP00574
            * Stamped steel, welded base, not removable















     8 152                                                                                             1-540-633-35451-540-633-3545
   147   148   149   150   151   152   153   154   155   156   157