Page 151 - Kollmorgen Automation and Motion Control
P. 151

Configurations and Dimensions (inches)


            1 – TENV                1. 1. 1. 1.  1.          4X 3/8-16 UNC-2B THRU   2.06 2.06 2.06  LENGTH
                                                               4X 3/8-16 UNC-2B THRU
                                                                                          LENGTH
                                                                                2.06
                                                                                           LENGTH
                                                                4X 3/8-16 UNC-2B THRU  2.06
                                                                                          LENGTH
                                                               4X 3/8-16 UNC-2B THRU
                                                             4X 3/8-16 UNC-2B THRU
                                                                                1.88
                                                                                        LENGTH
                                                               EQUALLY SPACED ON A
                                                                EQUALLY SPACED ON A  1.88
                                                                                       0.16 MAX.
                                                               EQUALLY SPACED ON A
                                                             EQUALLY SPACED ON A
                                                               Ø 5.875 B.C.
                                                     Ø 6.50    EQUALLY SPACED ON A   1.88 1.88 1.88  0.16 MAX.  1.31
                                                                                        0.16 MAX.
                                                                                       0.16 MAX.
                                                                Ø 5.875 B.C.
                                                               Ø 5.875 B.C.
                                                       Ø 6.50
                                                   Ø 6.50    Ø 5.875 B.C.  0.188 X 1.38 KEY  0.16 MAX.  1.31  1.31
                                                             Ø 5.875 B.C.
                                                     Ø 6.50
                                                                                                  1.31 1.31
                                                                                       Ø 4.63
                                                    Ø 6.50
                                                                                       Ø 4.63
                                                                                     Ø 4.63
                                                                           0.188 X 1.38 KEY
                                                                        0.188 X 1.38 KEY  Ø 4.63 Ø 4.63  KNOCKOUT HOLES
                                                                                                     KNOCKOUT HOLES
                                                                          0.188 X 1.38 KEY
                                                                        0.188 X 1.38 KEY
                                                                                                      KNOCKOUT HOLES
                                                                                                    KNOCKOUT HOLES
                                                                                                   KNOCKOUT HOLES0.88
                                                                                                     Ø 0.62 AND Ø
                                                                                                      Ø 0.62 AND Ø 0.88
                                                                                                    Ø 0.62 AND Ø 0.88
                                                                            +.000                  Ø 0.62 AND Ø 0.88
                                                                        Ø 4.500 -.003 +.000        Ø 0.62 AND Ø 0.88
                                                                          +.000
                                                                           +.000 +.000
                                                                        Ø 4.500
                                                                         Ø 4.500 -.003
                                                                      Ø 4.500 -.003 -.003
                                                3.50                  Ø 4.500 -.003
                                              3.50  3.50
                                              3.50 3.50 0.38
                                                0.38  0.38                       +.0000             TERMINAL COVER
                                                0.38 0.38
                                                                                                     TERMINAL COVER
                                                                                                    TERMINAL COVER
                                                                                                  TERMINAL COVER
                                                                            Ø 0.6250 -.0005       TERMINAL COVER
                                                                                                  2X BRUSH ACCESS COVER
                                                                               +.0000
                                                                                 +.0000
                                                                             Ø 0.6250
                                                                                  +.0000
                                                                            Ø 0.6250
                                                                                                    2X BRUSH ACCESS COVER
                                                                          Ø 0.6250 -.0005 -.0005
                                                                               +.0000 -.0005
                                               4X 0.88                    Ø 0.6250 -.0005  2.75  3.00  2X BRUSH ACCESS COVER
                                                                                                  2X BRUSH ACCESS COVER
                                                                                                 2X BRUSH ACCESS COVER
                                             4X 0.88 4X 0.88  4.88                  2.75  2.75 4.19 3.00  4X 0.34
                                                                                     2.75 2.753.00
                                               4X 0.88
                                                                                         3.00 3.00
                                             4X 0.88
                                                                                                4X 0.34
                                                                                               4X 0.34
                                                     4.88 6.50 4.88                      4.19  4.19  4X 0.34 4X 0.34    PMDC PERMANENT MA
                                                                                         4.19 4.19
                                                      4.88 4.88
                                                     6.50  6.50
                                                      6.50 6.50
                                                               4X 3/8-16 UNC-2B THRU      4X Ø0.875 CONDUIT OPENING
                                                                                            4X Ø0.875 CONDUIT OPENING
            2 – TEFC                  2.              Ø 6.50  4X 3/8-16 UNC-2B THRU     4X Ø0.875 CONDUIT OPENING
                                                                                          4X Ø0.875 CONDUIT OPENING
                                                                 4X 3/8-16 UNC-2B THRU
                                                                                        4X Ø0.875 CONDUIT OPENING
                                                               4X 3/8-16 UNC-2B THRU
                                                              4X 3/8-16 UNC-2B THRU
                                                               EQUALLY SPACED ON A
                                    2. 2. 2. 2.     Ø 6.50 Ø 6.50  EQUALLY SPACED ON A   2.06 2.06 2.06  LENGTH
                                                                                             LENGTH
                                                                 EQUALLY SPACED ON A
                                                               EQUALLY SPACED ON A
                                                              EQUALLY SPACED ON A
                                                      Ø 6.50
                                                                                              LENGTH
                                                               Ø 5.875 B.C.
                                                                               2.06 2.06
                                                                                             LENGTH
                                                    Ø 6.50
                                                                                1.88
                                                                                           LENGTH
                                                                 Ø 5.875 B.C.
                                                               Ø 5.875 B.C.
                                                              Ø 5.875 B.C.
                                                     2.75 2.75 2.75  Ø 5.875 B.C.  1.88  1.88  0.16 MAX. 4.00 4.00 4.00  2.31 2.31 2.31
                                                     2.75 2.75
                                                                               1.88 1.88
                                                                                              4.00 4.00
                                                                                                      2.31 2.31
                                                                                         0.16 MAX.
                                                                                       0.16 MAX.
                                                                                      0.16 MAX.
                                                                                       Ø 4.63
                                                                          0.188 X 1.38 KEY  0.16 MAX.  2.0  2.0 2.0
                                                                                                      2.0 2.0
                                                                           0.188 X 1.38 KEY Ø 4.63
                                                                                       Ø 4.63
                                                3.88                    0.188 X 1.38 KEY  Ø 4.63 Ø 4.63
                                                                          0.188 X 1.38 KEY
                                                                        0.188 X 1.38 KEY
                                              3.88  3.88
                                              3.88 3.88
                                                                             +.000                      Ø 5.23
                                                                        Ø 4.500 -.003
                                                                                                        Ø 5.23
                                                                           +.000
                                                                                                      Ø 5.23
                                                3.50                  Ø 4.500 -.003  +.000            Ø 5.23 Ø 5.23
                                                                           +.000 +.000
                                                                        Ø 4.500
                                                                         Ø 4.500 -.003
                                                                      Ø 4.500 -.003 -.003
                                              3.50  3.50
                                              3.50 3.50 0.38
                                               0.38  0.38
                                                0.38 0.38
                                                                                 +.0000
                                                                            Ø 0.6250 -.0005
                                                                                   +.0000
                                                                               +.0000
                                                                             Ø 0.6250
                                                                            Ø 0.6250
                                               4X 0.88                    Ø 0.6250 -.0005 +.0000  4X 0.34  2X BRUSH     GNET DC MO
                                                                                                4X 0.34 2X BRUSH
                                                                                                        2X BRUSH
                                                                                +.0000 -.0005
                                                                          Ø 0.6250 -.0005 -.0005
                                             4X 0.88 4X 0.88  4.88                    2.75  3.00 4X 0.34 4X 0.34 2X BRUSH
                                                                                                    2X BRUSH
                                                                                              4X 0.34
                                                                                                      ACCESS COVER
                                               4X 0.88
                                             4X 0.88
                                                                                     2.75 2.753.00
                                                                                         3.00 3.00
                                                                                                        ACCESS COVER
                                                                                                      ACCESS COVER
                                                                                                    ACCESS COVER
                                                     4.88 6.50 4.88                 2.75  2.75 4.19 3.00  ACCESS COVER
                                                     4.88 4.88
                                                                                            4.19
                                                                                         4.19
                                                     6.50  6.50                          4.19 4.19
                                                     6.50 6.50
            3 – TEFC                  3.                                       4X Ø0.875                                T
                                                      LENGTH
                                    3. 3. 3.  3.  4.53  LENGTH    2.12 2.12 2.12  4X Ø0.875   Ø 6.63 Ø 6.63  4X 3/8-16 UNC-2B     0.63   ORS
                                                                                 4X Ø0.875
                                                                               4X Ø0.875
                                                                  2.12 2.12
                                                                              4X Ø0.875
                                                                               CONDUIT
                                                                                          Ø 6.63
                                                       LENGTH
                                                      LENGTH
                                                    LENGTH
                                                                    2.06
                                                    4.00
                                                                             CONDUIT
                                                                                 CONDUIT
                                                                                          Ø 6.63
                                                                               CONDUIT
                                                                     2.06
                                                                                         Ø 6.63
                                                                               OPENING
                                                                              CONDUIT
                                                                                         4.88
                                                                                                    4X 3/8-16 UNC-2B     0.63
                                                                  2.06 2.06
                                                                    0.16 MAX.
                                                                                                   4X 3/8-16 UNC-2B     0.63
                                              4.53 4.53 4.00
                                                                                                 4X 3/8-16 UNC-2B     0.63
                                                                                                   MAX. EQUALLY SPACED
                                                                                 OPENING 4.88
                                                                      0.16 MAX.
                                                                               OPENING
                                                                  0.16 MAX.
                                           2.50  4.53  4.53 4.00 4.00 4.00  2.06 0.16 MAX.  OPENING  4.88 4.88 4.88  4X 3/8-16 UNC-2B     0.63
                                                                              OPENING
                                                                                                 MAX. EQUALLY SPACED
                                                                                                    MAX. EQUALLY SPACED
                                                                                                   MAX. EQUALLY SPACED
                                                                   0.16 MAX.
                                                                                                 MAX. EQUALLY SPACED
                                                                                                   ON A Ø 5.875 B.C.
                                                            Ø 6.63
                                         2.50  2.50       Ø 6.63 Ø 6.63  0.188 X 1.38 KEY        ON A Ø 5.875 B.C.
                                         2.50 2.50
                                                                       0.188 X 1.38 KEY
                                                            Ø 6.63
                                                                                                    ON A Ø 5.875 B.C.
                                                                                                   ON A Ø 5.875 B.C.
                                                           Ø 6.63
                                                                                                 ON A Ø 5.875 B.C.
                                                                         0.188 X 1.38 KEY
                                                                       0.188 X 1.38 KEY
                                           6.97                       0.188 X 1.38 KEY  2.75 2.75 2.75
                                                                                  2.75 2.75
                                         6.97 6.97
                                         6.97  6.97                  Ø 4.500 -.003 +.000
                                                                          +.000
                                                                        +.000
                                                                        +.000 +.000
                                                                     Ø 4.500
                                                                       Ø 4.500 -.003
                                                                   Ø 4.500 -.003
                                                                   Ø 4.500 -.003 -.003
                                                                                 3.50 3.50 3.50
                                                                                 3.50 3.50
                                                                        +.0000
                                                   4X 0.34         Ø 0.8750 -.0005
                                                                      +.0000
                                                                          +.0000
                                                                    Ø 0.8750
                                                                        +.0000
                                                                   Ø 0.8750
                                                 4X 0.34 4X 0.34  5.00  Ø 0.8750 -.0005  4X 0.88
                                                                       +.0000 -.0005
                                                                 Ø 0.8750 -.0005 -.0005
                                                   4X 0.34
                                                 4X 0.34
                                                                  2.94
                                                                                   4X 0.88
                                                                                  4X 0.88
                                                           5.00
                                                        5.00 6.50  2.94  2.94    4X 0.88 4X 0.88  4.88 4.88 4.88
                                                        5.00 5.00
                                                                2.94 2.94
                                                                                          4.88 4.88
                                                            6.50
                                                        6.50
                                                         6.50 6.50
                                                     2X BRUSH ACCESS COVER               6.50 6.50 6.50
                                                                                          6.50 6.50
                                                     2X BRUSH ACCESS COVER
                                                       2X BRUSH ACCESS COVER
                                                   2X BRUSH ACCESS COVER
                                                    2X BRUSH ACCESS COVER
                                                     LENGTH
                                                                                          Ø 6.63
                                                                              4X Ø0.875
                                                                                                 4X 3/8-16 UNC-2B     0.63
            4 – TEFC                4. 4. 4. 4.  4.  4.53  LENGTH  2.12 2.12 2.12  4X Ø0.875   Ø 6.63 Ø 6.63 4X 3/8-16 UNC-2B     0.63
                                                      LENGTH
                                                     LENGTH
                                                                                          Ø 6.63
                                                                               4X Ø0.875
                                                   LENGTH
                                                                              4X Ø0.875
                                                                                                   4X 3/8-16 UNC-2B     0.63
                                                   4.00
                                                                              CONDUIT
                                                                                                 4X 3/8-16 UNC-2B     0.63
                                                                                         Ø 6.63
                                                                            4X Ø0.875
                                                                                                4X 3/8-16 UNC-2B     0.63
                                                                                         4.88
                                                                                                 MAX. EQUALLY SPACED
                                                                   2.12 2.12
                                                                    2.06
                                            4.53 4.53
                                                  4.00 4.00
                                                                                CONDUIT  4.88
                                                                              CONDUIT
                                                                                                   MAX. EQUALLY SPACED
                                                                      2.06
                                                                             CONDUIT
                                                                              OPENING
                                                                                                 MAX. EQUALLY SPACED
                                                                                                MAX. EQUALLY SPACED
                                         2.50  4.53  4.534.00  4.00  2.06 0.16 MAX.  CONDUIT   4.88 4.88 4.88  MAX. EQUALLY SPACED
                                                                   2.06 2.06
                                                                                                 ON A Ø 5.875 B.C.
                                                                                OPENING
                                                            Ø 6.63
                                                                      0.16 MAX. OPENING
                                                                                                   ON A Ø 5.875 B.C.
                                                                              OPENING
                                       2.50  2.50         Ø 6.63 Ø 6.63  0.16 MAX.  OPENING    ON A Ø 5.875 B.C.
                                                                    0.16 MAX.
                                       2.50 2.50
                                                                                                 ON A Ø 5.875 B.C.
                                                                                                ON A Ø 5.875 B.C.
                                                                   0.16 MAX. 0.188 X 1.38 KEY
                                                            Ø 6.63
                                                          Ø 6.63
                                                                        0.188 X 1.38 KEY
                                                                       0.188 X 1.38 KEY
                                                                     0.188 X 1.38 KEY
                                         6.97                        0.188 X 1.38 KEY  2.75 2.75 2.75
                                                                                  2.75 2.75
                                       6.97  6.97                         +.000
                                       6.97 6.97
                                                                        +.000
                                                                      Ø 4.500 -.003 +.000
                                                                        +.000 +.000
                                                                      Ø 4.500
                                                                       Ø 4.500 -.003
                                                                    Ø 4.500 -.003
                                                                    Ø 4.500 -.003 -.003
                                                                                  4.50
                                                                                4.50  4.50 0.62
                                                                                4.50 4.50
                                                                                   0.62 0.62
                                                                        +.0000     0.62  0.62
                                                                   Ø 0.8750 -.0005
                                                                    Ø 0.8750
                                                                      +.0000
                                                                         +.0000
                                                                        +.0000
                                                                  Ø 0.8750
                                                4X Ø0.41         Ø 0.8750 -.0005
                                                                 Ø 0.8750 -.0005 -.0005
                                                                      +.0000 -.0005
                                              4X Ø0.41   4.50  2.94               4X 0.41
                                                  4X Ø0.41
                                                4X Ø
                                               4X Ø0.41 0.41
                                                                                  4X 0.41
                                                                                 4X 0.41
                                                       4.50 4.50 2.94
                                              2X BRUSH   4.50 5.75 4.50 2.94 2.94 2.94  4X 0.41 4X 0.41  7.50 7.50 7.50
                                                                                          7.50 7.50
                                               2X BRUSH
                                            2X BRUSH
                                              2X BRUSH
                                           ACCESS COVER  5.75  5.75                      8.75 8.75 8.75
                                            2X BRUSH
                                                       5.75 5.75
                                             ACCESS COVER
                                         ACCESS COVER                                     8.75 8.75
                                           ACCESS COVER
                                          ACCESS COVER
                                                                                                   4X 3/8-16 UNC-2B     0.63
                                                     LENGTH
            5 – TEFC                          5.2  LENGTH  HOOK   2.12 2.12 2.12        Ø 6.50 Ø 6.50  4X 3/8-16 UNC-2B     0.63
                                                                                          Ø 6.50
                                                                                                    4X 3/8-16 UNC-2B     0.63
                                                                                                   4X 3/8-16 UNC-2B     0.63
                                                       LENGTH
                                                                   2.12 2.12
                                                                                                 4X 3/8-16 UNC-2B     0.63
                                                                                                   MIN. EQUALLY SPACED
                                                     LENGTH
                                                   4.5
                                                    LENGTH
                                                                                          Ø 6.50
                                                                                         Ø 6.50
                                                                                                    MIN. EQUALLY SPACED
                                                                                                   MIN. EQUALLY SPACED
                                             5.2 5.2 4.5
                                      5.
                                                                                                 MIN. EQUALLY SPACED
                                                                                                   ON A Ø 5.875 B.C.
                                                          HOOK
                                                          (REMOVABLE)
                                             3.25
                                                        HOOK
                                                                    0.16 MAX.
                                                                                                 ON A Ø 5.875 B.C.
                                                                                                    ON A Ø 5.875 B.C.
                                    5. 5. 5.  5.  3.25 5.2 3.25 5.2 4.5 4.5 4.5  HOOK  HOOK   0.16 MAX. 0.188 X 1.38 KEY  MIN. EQUALLY SPACED
                                                                      0.16 MAX.
                                                                                                   ON A Ø 5.875 B.C.
                                                            (REMOVABLE) 0.16 MAX.
                                                                                                 ON A Ø 5.875 B.C.
                                                                    0.16 MAX.
                                                        (REMOVABLE)
                                                          (REMOVABLE)
                                           3.25 3.25
                                                        (REMOVABLE)
                                                                     0.188 X 1.38 KEY  6.2  6.2 6.2
                                                                        0.188 X 1.38 KEY
                                                                       0.188 X 1.38 KEY
                                                                     0.188 X 1.38 KEY
                                                                                     6.2 6.2
                                        Ø 8.5                              +.000
                                                                       Ø 4.500 -.003
                                      Ø 8.5  Ø 8.5                   Ø 4.500 -.003  +.000
                                                                         +.000
                                        Ø 8.5
                                                                          +.000 +.000
                                      Ø 8.5
                                                                       Ø 4.500
                                                                        Ø 4.500 -.003
                                                                     Ø 4.500 -.003 -.003
                                                                                   4.50  0.62
                                                                                 4.50  4.50  0.62
                                                                                 4.50 4.50 0.62
                                                                          +.0000    0.62 0.62
                                                  4X Ø0.41           Ø 0.8750 -.0005  4X Ø0.41
                                                                            +.0000
                                                                        +.0000
                                                                      Ø 0.8750
                                                                          +.0000
                                                                     Ø 0.8750
                                                                         +.0000 -.0005
                                                    4X Ø0.41 4.50
                                                4X Ø0.41  4.50  4.50 5.00 5.00 5.00 Ø 0.8750 -.0005  4X Ø0.41  7.50
                                                 4X Ø0.41 0.41
                                                  4X Ø
                                                                   Ø 0.8750 -.0005 -.0005
                                                                                   4X Ø0.41
                                                                                4X Ø0.41 0.41
                                                                                  4X Ø
                                                        4.50 4.50
                                                                                          7.50 7.50
                                               CONDUIT BOX 5.75 5.75 5.75  5.00 5.00     7.50 8.75 7.50
                                                         5.75 5.75
                                                                                         8.75 8.75
                                             CONDUIT BOX                                 8.75  8.75
                                                 CONDUIT BOX
                                               CONDUIT BOX
                                              CONDUIT BOX
                                             2X BRUSH ACCESS COVER
                                               2X BRUSH ACCESS COVER
                                           2X BRUSH ACCESS COVER
                                             2X BRUSH ACCESS COVER
                                            2X BRUSH ACCESS COVER
                                                                                                                TM TM
            www                                                                                                       151 7
            www.kollmorgen.com.kollmorgen.com
   146   147   148   149   150   151   152   153   154   155   156