Page 146 - Kollmorgen Automation and Motion Control
P. 146

Precision Tables DS4 / DS6 Series






            DS4 General Specifications
            Travel (mm)                  50    100   150   200    250   300   350   400   450   500   550    600
            Overall height, less motor (mm)                                47
            Width (mm)                                                     95
            System length, Inline less motor (mm)  317  367  417  467  517  567  617  667  717  767   817    867
            System length, parallel motor mounts (mm)  300  350  400  450  500  550  600  650  700  750  800  850
            Positional accuracy (microns)
              Commercial grade           12    12     14    20    22    24    26    26    28     34    36    40
              Precision grade             8     8     10    12    12    14    14    16    19     21    23    25
            Straightness & flatness (microns)  6  6   9     12    12    14    18    21    23     23    25    25
            Bi-directional repeatability, open loop
              Commercial grade (microns)                                   +/- 3
   LINEAR A
              Precision grade (microns)                                   +/- 1.3
   PRECISION
            Load capacity, normal (kg) (max)                               170
   T
            Axial load capacity (kg)                                       90
   CTU
   A
            Acceleration (max) (m/sec ) 2                                  20
   T
            Moving mass (kg)                                               0.75
            Total mass (kg)              2.7    3    3.3    3.6   3.9   4.1   4.4   4.7    5    5.3    5.6   5.9
   ORS
            Ballscrew diameter (mm)                                        16
            Duty cycle (%)                                                 100
            Ballscrew efficiency                                           90
            Max. breakaway torque (oz-in)                                  18
            Max. running torque (oz-in)                                    16
            Ballscrew lead available (mm)                                 5, 10
            Input inertia (10  kg-m ) 2  1.17  1.24  1.67  1.93  2.18   2.43  2.68  2.93  3.19  3.44  3.69  3.94
                     -5
   PRECISION
            Max. ballscrew speed (rev/sec)               80                      60       55           50
   T
   ABLES DS4/DS6 SERIES

            DS6 General Specifications
            Travel (mm)                  100  200  300  400   500  600  700  800   900  1000  1250  1500  1750  2000
            Overall height (mm)                                            70
            Width (mm)                                                     150
            System length, inline less motor (mm)  465  565  665  765  865  965  1065  1165  1265  1365  1615  1865  2115  2365
            System length, parallel motor mounts (mm)  470  570  670  770  870  970  1070  1170  1270  1370  1620  1870  2120  2370
            Positional accuracy (microns)
              Commercial grade           14   22   28    39   45   48   92    94   103  105  118  134   154  159
              Precision grade            12   14   15    20   25   50    -    -    -     -    -    -    -     -
            Straightness & flatness (microns)  10  14  17  23  30  33   40    46   50   55   76    95   115  135
            Bi-directional repeatability, open loop
              Commercial grade (microns)             +/- 3                                +/-5
   ABLES DS4/DS6 SERIES
              Precision grade (microns)              +/- 1.3                              N/A
            Load capacity, normal (kg) (max)                               630
            Axial load capacity (kg)
              Commercial grade                        90                                  200
              Precision grade                         90                                  N/A
            Acceleration (max) (m/sec ) 2                                  20
            Moving mass (kg)                                               2.8
            Total mass (kg)              8.9  10.2  11.5  12.8  14.0  15.4  19.4  20.9  22.4  23.9  27.8  31.6  35.4  40.1
            Ballscrew diameter (mm)                   16                                   25
            Duty cycle (%)                                                 100
            Ballscrew efficiency                      90                                   80
            Max. breakaway torque (oz-in)             18                                   55
            Max. running torque (oz-in)               16                                   48
            Ballscrew lead available (mm)            5, 10                               5, 10, 25
            Input inertia (10   kg-m ) 2  3.8  4.4  5   5.5   6.1  6.7  37   40.4  43.9  47.3  56  64.5  73.2  81.9
                     -5
            Max. ballscrew speed (rev/sec)    80         60      50     60    50   40   35   24    16   13   11
            *All performance specifications are based upon proper mounting procedures, with the DS table fully supported on a flat surface (flat within 0.008 mm/300 mm). Positional accuracy and
            repeatability specifications are for inline motor mount models only. Contact customer support for specifications of parallel mount configurations. Above specifications are measured 37.5 mm
            directly above the center of the carriage. Specifications are based upon operation at 20° C.





     3 146                                                                                             1-540-633-3545
                                                                                                       1-540-633-3545
   141   142   143   144   145   146   147   148   149   150   151