Page 143 - Kollmorgen Automation and Motion Control
P. 143

Servo Motor System Performance Summary







            Screw Based Systems

                                         Cont. Thrust  Peak Thrust  Max
                                   AKD                                        Continuous Thrust (lb) @ Speed
                                      ®
               Screw Based System  Cont.   @ speed    @ speed  Thrust              Continuous Thrust (lb)
                                   Amps
                                          lb   in/s  lb   in/s  lb  0          200       400        600        800
              R2A-AKM23D-xxx-102B-yy-P  3 A  70  30  100  30   100       70                                             LINEAR A
               R3-AKM23D-xxx-102B-yy-P  3 A  71  30  269  25   275       71
   SER
   V
              R2A-AKM23D-xxx-105A-yy-P  3 A  79  12  100  12   100        79
              R3-AKM23D-xxx-105A-yy-P  3 A  80  12  255   12   300        80                                            CTU
   O MO
   T
              R2A-AKM23D-xxx-152B-yy-P  3 A  100  20  100  20  100         100                                          A
                                                                                                                        T
              R2A-AKM23D-xxx-155A-yy-P  3 A  100  8.0  100  8  100         100                                          ORS
               R4-AKM42G-xxx-101B-yy-P  6 A  105  40  356  40  390         105
   OR SY
               R3-AKM23D-xxx-152B-yy-P  3 A  110  20  300  20  300         110
              R3-AKM23D-xxx-155A-yy-P  3 A  122  8.0  300  8.0  300         122
              R3-AKM23D-xxx-108A-yy-P  3 A  131  7.5  300  7.5  300          131                                        RODLESS A
               R3-AKM23D-xxx-202B-yy-P  3 A  148  15  300  15  300            148
               R4-AKM42G-xxx-151B-yy-P  6 A  161  27  540  27  588            161
              R3-AKM23D-xxx-205A-yy-P  3 A  165  6.0  300  6.0  300            165                                      CTU
               R3-AKM23D-xxx-105B-yy-P  3 A  186  12  300  12  300              186                                     A
                                                                                                                        T
              R3-AKM23D-xxx-158A-yy-P  3 A  199  5.0  300  5.0  300             199                                     ORS
               R3-AKM42G-xxx-102B-yy-P  6 A  201  30  300  30  300              201
               R4-AKM42G-xxx-201B-yy-P  6 A  217  20  700  20  700               217
              R3-AKM42G-xxx-105A-yy-P  6 A  249  12  300  12   300                 249                                  R-SERIES
              R4-AKM52H-xxx-101B-yy-P  6 A  263  37  263  37   700                  263
   STEM PERFORMANCE SUMMAR
   Y
              R3-AKM23D-xxx-208A-yy-P  3 A  267  3.8  300  3.8  300                 267
              R3-AKM23D-xxx-155B-yy-P  3 A  283  8.0  300  8.0  300                  283
              R3-AKM23D-xxx-505A-yy-P  3 A  300  2.4  300  2.4  300                   300
              R3-AKM42G-xxx-152B-yy-P  6 A  300  20  300  20   300                    300
              R3-AKM42G-xxx-155A-yy-P  6 A  300  8.0  300  8.0  300                   300
              R4-AKM52H-xxx-151B-yy-P  6 A  307  25  307  25   700                    307
              R4-AKM42G-xxx-104B-yy-P  6 A  440  10  700  10   700                           440
              R4-AKM42G-xxx-501B-yy-P  6 A  468  7.8  700  7.8  700                            468
              R4-AKM52H-xxx-201B-yy-P  6 A  517  18  600  18   700                                517
              R4-AKM42G-xxx-154B-yy-P  6 A  660  6.7  700  6.7  700                                      660
              R4-AKM52H-xxx-104B-yy-P  6 A  700  9.4  700  9.4  700                                         700















                                                                                                                TM
            www.kollmorgen.com                                                                                        143
   138   139   140   141   142   143   144   145   146   147   148