Page 137 - Kollmorgen Automation and Motion Control
P. 137

EC2 – AKM42G – 10 – 05B  –  300 – MP2 – FT1M *    *
                                                                    EC2 – AKM42G – 10 – 05B  –  300 – MP2 – FT1M




                                                                                                         Rod Ends
                                                                EC Series
                                                                                     Screw Lead
       High Speed Servo Performance                                  EC Series  Motor Type  Motor Type  Drive Ratio  Drive Ratio  Screw Lead  Stroke Length  Stroke Length  Cylinder Mount  Cylinder Mount  Rod Ends
            High Speed Servo Performance
                                AKD  Cont Thrust  Peak Thrust   Max  Max
                                     AKD  Cont Thrust  Peak Thrust
         Pg  Pg    System System  Cont  Cont   @ Speed @ Speed           Continuous Thrust (lb)
                                      @ Speed @ Speed
                                                       Thrust Thrust
                                                                             Continuous Thrust (lb)
                                                        lb
                                Amps Amps  in/s lb  lb in/s  in/s lb  in/s  lb
                                      lb
                                                        222
                                     59
         44  EC2-AKM23D-xxx-10-16B  3 A  3 A  50.0  221  30.0  30.0  222  59  59
                                              50.0
                  EC2-AKM23D-xxx-10-16B
             44
                                                   221
                                          59
         52  EC3-AKM23D-xxx-10-16B     3 A  3 A  50.0  221  30.0  30.0  222  59  59
                                                        222
                                     59
                                                   221
             52
                                          59
                                              50.0
                  EC3-AKM23D-xxx-10-16B
              N2-AKM23D-xxx-10-2B
         36  36    N2-AKM23D-xxx-10-2B 3 A  3 A  30.0  233  30.0  30.0  280  77  77                                 SER  SER
                                     77
                                                        280
                                              30.0
                                          77
                                                   233
                                     84
                                                        327
         44  EC2-AKM23D-xxx-15-16B  3 A  3 A  42.0  293  23.0  23.0  327  84  84
             44
                  EC2-AKM23D-xxx-15-16B
                                                   293
                                              42.0
                                          84
                                                        334
                                     86
         52  EC3-AKM23D-xxx-15-16B  3 A  3 A  41.0  332  20.0  20.0  334  86  86                                    V   LINEAR A V
                                          86
                                              41.0
                                                   332
             52
                  EC3-AKM23D-xxx-15-16B
                                                        313
         72  EC5-AKM42G-xxx-10-32B  6 A  6 A  52.5  313  45.0  45.0  313  87  87
                                     87
             72
                                          87
                                                   313
                                              52.5
                  EC5-AKM42G-xxx-10-32B
         60  EC4-AKM42G-xxx-10-25B  6 A  108  52.0  400  35.0  35.0  402  108  108                                  O MO  O MO
                                                        402
                                          108
                  EC4-AKM42G-xxx-10-25B
                                                   400
                                     6 A
                                              52.0
             60
         44  EC2-AKM23D-xxx-20-16B  3 A  115  31.0  223  26.0  26.0  445  115  115
                                                        445
                  EC2-AKM23D-xxx-20-16B
                                          115
                                                   223
             44
                                     3 A
                                              31.0
              N2-AKM23D-xxx-15-2B
                                                        420
         36  36    N2-AKM23D-xxx-15-2B 3 A  115  20.0  350  20.0  20.0  420  115  115                               T   CTU T
                                          115
                                     3 A
                                                   350
                                              20.0
         52  EC3-AKM23D-xxx-20-16B  3 A  118  30.0  457  12.5  12.5  459  118  118
                                                        459
                  EC3-AKM23D-xxx-20-16B
             52
                                          118
                                              30.0
                                     3 A
                                                   457
         72  EC5-AKM42G-xxx-15-32B  6 A  122  52.5  470  30.0  30.0  470  122  122                                      A
                                                        470
                                                   470
                  EC5-AKM42G-xxx-15-32B
                                              52.5
                                     6 A
             72
                                          122
         52  EC3-AKM23D-xxx-15-10B  3 A  141  21.0  520  13.0  13.0  534  141  141
                                                        534
                                                                                                                        T
                                     3 A
                                          141
                                                   520
             52
                                              21.0
                  EC3-AKM23D-xxx-15-10B
         60  EC4-AKM42G-xxx-15-25B  6 A  149  47.0  595  24.0  24.0  603  149  149                                      ORS
                                                        603
                                     6 A
                                          149
                                              47.0
                                                   595
                  EC4-AKM42G-xxx-15-25B
             60
                                                        628
         53  EC3-AKM42G-xxx-10-16B  6 A  154  45.2  598  24.0  24.0  628  154  154
                                              45.2
                  EC3-AKM42G-xxx-10-16B
                                                   598
                                          154
                                     6 A
             53
                                                        628
         72  EC5-AKM42G-xxx-20-32B  6 A  156  45.0  626  22.5  22.5  628  156  156
             72
                                                   626
                  EC5-AKM42G-xxx-20-32B
                                          156
                                     6 A
                                              45.0
         45  EC2-AKM23D-xxx-10-05B  3 A  188  16.0  385  16.0  16.0  712  188  188
                                                        712
                                                   385
                                              16.0
                                          188
                  EC2-AKM23D-xxx-10-05B
                                     3 A
             45
         53  EC3-AKM23D-xxx-20-10B  3 A  190  18.0  686  10.0  10.0  735  190  190                                  OR PERFORMANCE SUMMAR
                                                        735
                  EC3-AKM23D-xxx-20-10B
             53
                                     3 A
                                              18.0
                                          190
                                                   686
         60  EC4-AKM42G-xxx-20-25B  6 A  200  35.0  802  17.5  17.5  804  200  200                                      OR PERFORMANCE SUMMAR
                                                        804
                  EC4-AKM42G-xxx-20-25B
             60
                                                   802
                                          200
                                              35.0
                                     6 A
         72  EC5-AKM52H-xxx-10-32B  6 A  207  46.0  351  42.0  42.0  617  207  207
                                                        617
                                     6 A
                                              46.0
                                          207
                  EC5-AKM52H-xxx-10-32B
                                                   351
             72
         54  EC3-AKM42G-xxx-15-16B  6 A  234  30.0  495  25.0  25.0  888  234  234
                                                        888
                                                   495
                                     6 A
                  EC3-AKM42G-xxx-15-16B
             54
                                              30.0
                                          234
              EC4-AKM52L-xxx-10-25B
                                                        719
                                12 A
                                     244
         60  60   EC4-AKM52L-xxx-10-25B  12 A  52.5  422  52.5  52.5  719  244  244
                                          244
                                              52.5
                                                   422
         61  EC4-AKM52H-xxx-10-25B  6 A  264  36.0  441  33.0  33.0  790  264  264
                                                        790
                                                   441
             61
                                          264
                  EC4-AKM52H-xxx-10-25B
                                              36.0
                                     6 A
              EC5-AKM52L-xxx-15-32B
         73  73   EC5-AKM52L-xxx-15-32B  12 A  52.0  584  52.0  52.0  842  265  265
                                12 A
                                                        842
                                     265
                                          265
                                                   584
                                              52.0
         61  61   EC4-AKM52L-xxx-15-25B  12 A  48.5  699  43.0  1078  1078  267  267
                                12 A
                                     267
              EC4-AKM52L-xxx-15-25B
                                              48.5
                                          267
                                                       43.0
                                                   699
         54  EC3-AKM42G-xxx-10-10B  6 A  269  20.9  958  15.0  1010  1010  269  269
                                              20.9
                                     6 A
                                                       15.0
                  EC3-AKM42G-xxx-10-10B
                                                   958
                                          269
             54
         61  EC4-AKM42G-xxx-10-10B  6 A  269  21.0  1002  14.2  1005  1005  269  269                                Y   Y
                                          269
                  EC4-AKM42G-xxx-10-10B
                                     6 A
                                                  1002
                                                       14.2
                                              21.0
             61
                                                        925
         73  EC5-AKM52H-xxx-15-32B  6 A  312  30.0  626  26.0  26.0  925     312  312                                   ELECTRIC CYLINDERS N2/EC SERIES
                                     6 A
                                          312
                                                   626
             73
                                              30.0
                  EC5-AKM52H-xxx-15-32B
                                12 A
         74  74   EC5-AKM52L-xxx-20-32B  12 A  46.0  614  42.0  1094  1094   314  314
              EC5-AKM52L-xxx-20-32B
                                     314
                                                   614
                                                       42.0
                                              46.0
                                          314
         55  EC3-AKM42G-xxx-15-10B  6 A  358  18.9  820  15.0  1420  1420      358  358
                                                   820
             55
                                              18.9
                                     6 A
                  EC3-AKM42G-xxx-15-10B
                                          358
                                                       15.0
                                                   9.5
         62  EC4-AKM42G-xxx-15-10B  6 A  383  17.5  1501  1501  1508  1508      383  383
                  EC4-AKM42G-xxx-15-10B
                                          383
                                                       9.5
                                     6 A
             62
                                              17.5
         61  EC4-AKM52H-xxx-15-25B  6 A  396  24.0  827  20.0  1185  1185        396  396
                                          396
                  EC4-AKM52H-xxx-15-25B
             61
                                                       20.0
                                              24.0
                                     6 A
                                                   827
                                12 A
                                     406
         62  62   EC4-AKM52L-xxx-20-25B  12 A  35.5  785  33.0  1400  1400       406  406
              EC4-AKM52L-xxx-20-25B
                                          406
                                              35.5
                                                   785
                                                       33.0
         73  EC5-AKM52H-xxx-20-32B  6 A  413  23.0  684  21.0  1094  1094         413  413
                                     6 A
                                                   684
             73
                  EC5-AKM52H-xxx-20-32B
                                              23.0
                                          413
                                                       21.0
         62  EC4-AKM52H-xxx-20-25B  6 A  529  18.0  879  16.0  1400  1400               529  529
                                          529
                  EC4-AKM52H-xxx-20-25B
                                     6 A
                                                       16.0
             62
                                                   879
                                              18.0
         63  63   EC4-AKM52L-xxx-10-10B  12 A  21.0  1055  21.0  21.0  1797                 610  610
                                                       1797
                                     610
              EC4-AKM52L-xxx-10-10B
                                12 A
                                              21.0
                                          610
                                                  1055
                                12 A
              EC4-AKM52L-xxx-15-10B
                                                       2695
                                     772
         64  64   EC4-AKM52L-xxx-15-10B  12 A  18.6  1825  17.0  17.0  2695                         772  772
                                              18.6
                                          772
                                                  1825
            Ratings are based on the AKM servo motor and the matching AKD Drive.   0  100  100  200  300  400  500  600  700  900  900
                                                                                    500
                                                                               400
                                                                                         600
                                                                                                    800
                                                                                               700
                                                                     200
                                                                          300
                                                                                                        800
                                                                0
            Specifications are based on 230 Vac, 3 phase voltage supply.
                                                            Plotted value is continuous thrust (lb), refer to chart for the associated rated speed value.
                                                                              Continuous Force (lb)
                                                                 Plotted value is continuous thrust (lb), refer to chart for the associated rated speed value.
                                                                                  Continuous Force (lb)
                                                                                                            TM  TM TM
       www.kollmorgen.comwww.kollmorgen.com                                                                       17  137
                                                                                                                       17
            www.kollmorgen.com
   132   133   134   135   136   137   138   139   140   141   142