Page 136 - Kollmorgen Automation and Motion Control
P. 136

Servo Motor Performance SummaryServo Motor Performance Summary
            Electric Cylinders N2 / EC Series





       Low Speed Servo PerformanceLow Speed Servo Performance


                                     Cont Thrust  Peak Thrust Cont Thrust  Peak Thrust
                                AKD  AKD                Max  Max
                                      @ Speed@ Speed
                                                       Thrust Thrust
         Pg  Pg    SystemSystem  Cont  Cont    @ Speed@ Speed            Continuous Thrust (lb)Continuous Thrust (lb)
                                Amps Amps  in/slb  in/s  in/slb  in/s  lb
                                                         lb
                                               lb
                                      lb
                                               75
         42  EC1-AKM11B-xxx-10-03M  3 A  3 A  13.0  13.0  13.0  13.0  75 50   50
                                                    75
                                                        75
             42
                                      50
                                           50
                  EC1-AKM11B-xxx-10-03M
                                                        75
                                                    75
             42
                  EC1-AKM13C-xxx-10-03M
                                           75
                                      75
                                               75
         42  EC1-AKM13C-xxx-10-03M  3 A  3 A  13.0  13.0  13.0  13.0  75 75   75
                                                   260
                                           85
                   N2-AKM23D-xxx-10-5A
         36  36 N2-AKM23D-xxx-10-5A  3 A  3 A  12.0  12.0  12.0  12.0  312 85   85
                                      85
                                               260
                                                        312
                                               125
                                                        125
             EC1-AKM11B-xxx-20-03M
                                          6.0
                                 3 A
                                      100
         42  42   EC1-AKM11B-xxx-20-03M  3 A  100  6.0  125  6.0  125 100   100
                                                   6.0
 SER
   SER
                                 3 A
                                               337
                                      109
                                                        396
                                                   9.2
             EC2-AKM23D-xxx-10-04A
         44  44   EC2-AKM23D-xxx-10-04A  3 A  109  9.2  337  9.2  396 109   109
                                          9.2
 V
   V
                                                   6.0
         42  EC1-AKM13C-xxx-20-03M  3 A  3 A  125  6.0  125  6.0  125 125   125
                                                        125
                                               125
                                          6.0
                                      125
             42
                  EC1-AKM13C-xxx-20-03M
                                          8.0
                                                   8.0
                                                        467
                   N2-AKM23D-xxx-15-5A
                                               392
         36  36 N2-AKM23D-xxx-15-5A  3 A  3 A  128  8.0  392  8.0  467 128   128
                                      128
   LINEAR A
                                      150
             42
                  EC1-AKM11B-xxx-40-03M
                                                   3.0
                                                        150
         42  EC1-AKM11B-xxx-40-03M  3 A  3 A  150  150  150  3.0  150 150   150
                                               3.0
                                          3.0
 O MO
   O MO
                                                   468
                   N2-AKM23D-xxx-20-2B
                                      154
                                               468
                                                        561
                                          154
         37  37 N2-AKM23D-xxx-20-2B  3 A  3 A  15.0  15.0  15.0  15.0  561 154   154
   T
 T
                                          6.2
             EC2-AKM23D-xxx-15-04A
                                 3 A
         45  45   EC2-AKM23D-xxx-15-04A  3 A  160  499  499  6.2  582 160   160
                                      160
                                                        582
                                               6.2
                                                   6.2
   CTU
                                               517
                   N2-AKM23D-xxx-20-5A
                                      170
                                                   6.0
                                          6.0
                                                        600
         37  37 N2-AKM23D-xxx-20-5A  3 A  3 A  170  6.0  517  6.0  600 170   170
   A
                   N2-AKM23D-xxx-10-5B
   T
         37  37 N2-AKM23D-xxx-10-5B  3 A  3 A  12.0  12.0  12.0  12.0  600  192   192
                                          192
                                                   585
                                      192
                                                        600
                                               585
                                               708
                                          198
             EC3-AKM23D-xxx-10-05B
                                                   9.4
                                                        712
                                 3 A
         53  53   EC3-AKM23D-xxx-10-05B  3 A  10.2  10.2  708  9.4  712  198   198
                                      198
                                          4.6
                                      217
                                                   4.6
                                               4.6
                                                        790
                                 3 A
         45  45   EC2-AKM23D-xxx-20-04A  3 A  217  455  455  4.6  790  217   217
             EC2-AKM23D-xxx-20-04A
   ORS
                                      253
                                 3 A
                                               885
                                          6.2
                                                        909
             EC3-AKM23D-xxx-50-16B
         53  53   EC3-AKM23D-xxx-50-16B  3 A  253  6.2  885  6.2  909  253   253
                                                   6.2
             EC2-AKM23D-xxx-15-05B
                                          270
                                                   8.0
                                 3 A
                                      270
                                                        809
                                               809
         45  45   EC2-AKM23D-xxx-15-05B  3 A  13.2  13.2  809  8.0  809  270   270
             EC3-AKM23D-xxx-15-05B
                                                        6.3
                                      283
                                 3 A
                                          283
         54  54   EC3-AKM23D-xxx-15-05B  3 A  10.2  1060  1060  1070  1070  283   283
                                              10.2
                                                   6.3
                                                        1005
                                      284
                                 6 A
                                          284
                                                   15.2
         73  73   EC5-AKM42G-xxx-10-10B  6 A  15.2  15.2  1503  15.2  1005  284   284
                                              1503
             EC5-AKM42G-xxx-10-10B
                                                   8.0
         37  37 N2-AKM23D-xxx-15-5B  3 A  3 A  288  8.0  600  8.0  600  288   288
                                      288
                                          8.0
                                                        600
                                               600
                   N2-AKM23D-xxx-15-5B
                                 3 A
                                      365
                                                   5.0
                                               9.5
         54  54   EC3-AKM23D-xxx-20-05B  3 A  365  1372  1372  1469  1469  365   365
                                          9.5
                                                        5.0
             EC3-AKM23D-xxx-20-05B
                                          9.7
                                               770
         46  46   EC2-AKM23D-xxx-20-05B  3 A  366  9.7  770  8.0  809  366   366
                                                   8.0
             EC2-AKM23D-xxx-20-05B
                                 3 A
                                      366
                                                        809
                                                        600
                                          6.0
                   N2-AKM23D-xxx-20-5B
                                      384
         36  36 N2-AKM23D-xxx-20-5B  3 A  3 A  384  6.0  600  6.0  600  384   384
                                               600
                                                   6.0
             EC5-AKM42G-xxx-15-10B
                                                        1508
         74  74   EC5-AKM42G-xxx-15-10B  6 A  15.2  15.2  1503  9.4  1508  396   396
                                 6 A
                                              1503
                                                   9.4
                                      396
                                          396
                                          6.6
                                      451
         74  74   EC5-AKM42G-xxx-50-32B  6 A  451  1530  1530  6.6  1530  451   451
                                               6.6
                                                        1530
                                                   6.6
             EC5-AKM42G-xxx-50-32B
                                 6 A
                                      499
                                                   7.1
                                 6 A
                                              2005
                                          499
                                                        2005
         63  63   EC4-AKM42G-xxx-20-10B  6 A  14.0  14.0  2005  7.1  2005  499   499
             EC4-AKM42G-xxx-20-10B
                                      510
                                          510
                                              2005
                                                   7.1
                                 6 A
                                                        2010
         74  74   EC5-AKM42G-xxx-20-10B  6 A  13.2  13.2  2005  7.1  2010  510   510
             EC5-AKM42G-xxx-20-10B
  OR PERFORMANCE SUMMAR
   OR PERFORMANCE SUMMAR
 Y
   Y
                                                   1.8
             EC2-AKM23D-xxx-50-04A
                                 3 A
                                          1.8
                                      522
                                                        809
                                               1.8
         46  46   EC2-AKM23D-xxx-50-04A  3 A  522  809  809  1.8  809  522   522
                                 3 A
         55  55   EC3-AKM23D-xxx-70-10B  3 A  2.81  1620  1620  2.81  1620  563   563
             EC3-AKM23D-xxx-70-10B
                                                   2.81
                                                        1620
                                          563
                                      563
                                              2.81
                                                   5.1
             EC4-AKM42G-xxx-50-25B
                                      577
                                                        5.1
         62  62   EC4-AKM42G-xxx-50-25B  6 A  577  1959  1959  1959  1959  577   577
                                               5.1
                                 6 A
                                          5.1
                                          584
                                               809
                                      584
                                                   809
                 EC2-AKM23D-xxx-100-16B
             46
         46  EC2-AKM23D-xxx-100-16B  3 A  3 A  3.67  3.67  3.67  3.67  809  584   584
                                                        809
                                 6 A
         75  75   EC5-AKM52H-xxx-10-10B  6 A  14.5  14.5  1137  13.0  1974  643   643
                                                        1974
             EC5-AKM52H-xxx-10-10B
                                          643
                                      643
                                              1137
                                                   13.0
         63  63   EC4-AKM52H-xxx-10-10B  6 A  14.0  1137  1137  13.0  1974  666   666
                                                        1974
                                 6 A
                                              14.0
                                      666
             EC4-AKM52H-xxx-10-10B
                                          666
                                                   13.0
                                                   6.25
                                                        1620
                                              1620
             EC3-AKM42G-xxx-50-16B
                                          695
                                 6 A
         55  55   EC3-AKM42G-xxx-50-16B  6 A  6.25  6.25  1620  6.25  1620  695   695
                                      695
                                      809
                                                   809
                 EC2-AKM23D-xxx-100-04A
             46
         46  EC2-AKM23D-xxx-100-04A  3 A  3 A  0.91  0.91  0.91  0.91  809  809   809
                                                        809
                                               809
                                          809
                                          2.3
                                                   2.3
             EC2-AKM23D-xxx-50-05B
                                 3 A
         47  47   EC2-AKM23D-xxx-50-05B  3 A  809  809  809  2.3  809  809   809
                                               2.3
                                                        809
                                      809
                                               1.9
                                 3 A
                                                   1.9
         55  55   EC3-AKM23D-xxx-50-05B   3 A  812  1619  1619  1619  1619  812   812
                                                        1.9
                                      812
                                          1.9
             EC3-AKM23D-xxx-50-05B
                                                        3000
         75  EC5-AKM42G-xxx-100-32B  6 A  6 A  884  2997  2997  3.3  3000  884   884
                                                   3.3
                 EC5-AKM42G-xxx-100-32B
                                               3.3
             75
                                          3.3
                                      884
                                              15.0
                                 12 A
                                                        2695
              EC5-AKM52L-xxx-15-10B
                                      884
                                          884
                                                   15.0
         75  75   EC5-AKM52L-xxx-15-10B  12 A  15.0  1891  1891  15.0  2695  884   884
   ELECTRIC CYLINDERS N2/EC SERIES
             EC4-AKM52H-xxx-15-10B
                                 6 A
                                               9.5
                                      994
                                                        2698
         63  63   EC4-AKM52H-xxx-15-10B  6 A  994  2067  2067  8.0  2698  994   994
                                          9.5
                                                   8.0
                                 6 A
                                          9.5
         75  75   EC5-AKM52H-xxx-15-10B  6 A  994  2067  2067  8.0  2962  994   994
             EC5-AKM52H-xxx-15-10B
                                      994
                                                        2962
                                                   8.0
                                               9.5
                                                   13.5
                                                        2698
                                 12 A
              EC4-AKM52L-xxx-20-10B
                                              14.4
         65  65   EC4-AKM52L-xxx-20-10B  12 A  1003  1907  1907  13.5  2698  1003  1003
                                     1003
                                          14.4
                                                   13.0
                                     1027 1027
                                                        3501 3501
         76  76   EC5-AKM52L-xxx-20-10B  12 A  14.0  1966 1966  13.0  1027  1027
                                 12 A
              EC5-AKM52L-xxx-20-10B
                                              14.0
                                                   6.5
                                     1067 1067
                                 6 A
         76  76   EC5-AKM52H-xxx-50-32B  6 A  6.5  1851 1851  6.5     1067  1067
                                                        1851 1851
                                               6.5
             EC5-AKM52H-xxx-50-32B
         64  EC4-AKM42G-xxx-100-25B  6 A  1131 1131  2698 2698  2.6   1131  1131
                                     6 A
                 EC4-AKM42G-xxx-100-25B
                                                        2698 2698
                                          2.6
                                               2.6
                                                   2.6
             64
                                                   6.6
             EC4-AKM52H-xxx-20-10B
                                                        6.6
                                     1321 1321
         64  64   EC4-AKM52H-xxx-20-10B  6 A  7.2  2187 2187  2698 2698  1321  1321
                                               7.2
                                 6 A
             EC5-AKM52H-xxx-20-10B
                                 6 A
                                     1321 1321
         76  76   EC5-AKM52H-xxx-20-10B  6 A  7.2  2193 2193  6.5       1321  1321
                                                   6.5
                                               7.2
                                                        3501 3501
                                                   5.1
                                               5.1
                                                        5.1
                                     1365 1365
         64  64   EC4-AKM52H-xxx-50-25B  6 A  5.1  2365 2365  2365 2365  1365  1365
             EC4-AKM52H-xxx-50-25B
                                 6 A
                                                   5.1
              EC4-AKM52L-xxx-50-25B
         65  65   EC4-AKM52L-xxx-50-25B  12 A  5.1  2369 2369  2369 2369  1392  1392
                                                        5.1
                                 12 A
                                               5.1
                                     1392 1392
                                                   2.0
                                          2.0
                                     6 A
         65  65                  6 A  1446  1446  26982.0  2698  26982.0  2698  1446  1446
             EC4-AKM42G-xxx-50-10BEC4-AKM42G-xxx-50-10B
                                               2.0
                                     6 A
                                          2.0
         76  76   EC5-AKM42G-xxx-50-10B  1446  1446  4898  4898  4898  4898  1446  1446
                                                        2.0
                                                   2.0
             EC5-AKM42G-xxx-50-10B
                                 6 A
                                                        3.3
                                          3.3
         77  EC5-AKM52H-xxx-100-32B  6 A  6 A  2091  3624  3624  3624  3624  2091  2091
                                     2091
                                                   3.3
                                               3.3
                  EC5-AKM52H-xxx-100-32B
             77
             66
                                                        2698
                                                   2.6
         66  EC4-AKM52H-xxx-100-25B  6 A  6 A  2674  2698  2698  2.6  2698        2674  2674
                                     2674
                  EC4-AKM52H-xxx-100-25B
                                          2.6
                                               2.6
         65  EC4-AKM42G-xxx-100-10B  6 A  2698  2698  1.04  2698  1.04  2698      2698  2698
                                          1.04
                                                   1.04
                                                        2698
                  EC4-AKM42G-xxx-100-10B
             65
                                     6 A
                                              2698
                                                   1.04
                  EC5-AKM42G-xxx-100-10B
         77  EC5-AKM42G-xxx-100-10B  6 A  2828  2828  5620  5620  1.04  5620       2828  2828
             77
                                              1.04
                                                        5620
                                          1.04
                                     6 A
                                                   2.05
                                              2.05
                                          2.05
             EC5-AKM52H-xxx-50-10B
                                                        5620
                                 6 A
                                     6 A
         77  77   EC5-AKM52H-xxx-50-10B  3410  3410  5620  5620  2.05  5620             3410  3410
             77
                                          1.04
         77  EC5-AKM52H-xxx-100-10B  6 A  6 A  5620  1.04  5620  1.04  5620                             5620   5620
                                     5620
                                              5620
                  EC5-AKM52H-xxx-100-10B
                                                   1.04
                                                        5620
                                                                                                        6000  6000
            Ratings are based on the AKM servo motor and the matching AKD Drive.   0   0   1000  1000  2000  2000  3000  3000  4000  4000  5000  5000
            Specifications are based on 230 Vac, 3 phase voltage supply.         Continuous Force (lb)
                                                                                  Continuous Force (lb)
                                                            Plotted value is continuous thrust (lb), refer to chart for the associated rated speed value. Plotted value is continuous thrust (lb), refer to chart for the associated rated speed value.
 16  16 136                                                                                        1-540-633-35451-540-633-35451-540-633-3545
   131   132   133   134   135   136   137   138   139   140   141