Page 135 - Kollmorgen Automation and Motion Control
P. 135

N2 Series Outline Drawings                                                                                          POWER   FEEDBACK
            Electric Cylinder N2 Series General Outline Drawing
                                                                                                                                CONNECTOR
                                                                                                                                        CONNECTOR
            MF1 Front Rectangular Flange Mount                                                                                         28
                                                                                                                                       -----------
            Parallel                                                                                                                  (           )
                                                                                                                                      [1.102]
                                          B                      A
                                                                                                                                          39
                                                                                                                                          -----------
                                                                                                                                          [1.535]
                                        TOP                                1.06 [27.0]                                  LINEAR A         (           )
                                                                                                                                           58
                                                                                                                                         (o             )
                                                                                                                                          -----------
                                                                                                                                          [2.283]
                   0.35 [8.9]                                                                                           CTU
                                                                                                                        A
                                     *5.23 [133.4]                                                                      T
                                     *6.59 [167.5] w/brake                                                              ORS
                     1.38 [34.9]
                                              RIGHT
                                                           0.38 [9.5]
                  4.80 [122.0]  1.00 [25.4]                 0.31 [7.9]  F                        English  Metric
                                                                                                 Option
                                                                                                       Option
                                                                                                       MF1M
                                                                                                  MF1
                                                                      2.00 [50.8]              D E  (inches)  (mm)
                                                                                                        72*
                                                                                                  2.75
                                                                                                        9*
                                                                                                  0.34
                                                                                               F  1.43  36*
                                  1.81 [46.0]  0.75 [19.1]                    D
   N2 SERIES OUTLINE DRA
                                         C                           E      3.38 [85.7]      * Meets ISO 40mm           ELECTRIC CYLINDERS N2/EC SERIES
                                                                                              bore standard
               A              Standard Stroke Lengths Available          B     Retract Length  C    Mounting length
   WINGS
              inch  2.0    4.0    6.0    8.0    12.0   18.0    24.0     inch      5.37 + S    inch     5.06 + S
              mm    50.8  101.6  152.4   203.2  304.8  457.2  609.6     mm       136.4 + S    mm       128.5 + S
            * AKM23 with motor mounted connectors.                    S = stroke
            MF2 Rear Rectangular Flange Mount
            240 Vac Performance Data
                                        B                        A                 Parallel
                      Electric Cylinder -   AKD Servo   Cont. Thrust @ Speed Peak Thrust @ Speed Max Thrust  Max System   **Max Stroke
             Sys    #  AKM Servo motor  Drive    (lb  @ in/sec)  (lb  @ in/sec)  1.06 [27.0]  (lb)  Speed (in/sec)  for Max Speed (mm)
                                        TOP
                 1 N2-AKM23D-  - -10-5B *  AKD-X00306  190  12.0  600  11.5  600    12.0         18.0
                 2 N2-AKM23D-  - -15-5B   AKD-X00306  287  8.0  600  8.0  600       8.0          18.0
                 3 N2-AKM23D-  - -20-5B   AKD-X00306  382  6.0  600  6.0  600       6.0          18.0
                 4 N2-AKM23D-  - -25-5B   AKD-X00306  370  4.8  600  4.8  600       4.8          18.0
                                                            0.69 [17.5]
                 5 N2-AKM23D-  - -120-5B  AKD-X00306  600  1.0  600  1.0  600       1.0          18.0
                          0.38 [9.5]
                 6 N2-AKM23D-  - -10-2B *  *5.23 [133.4]  75  30.0  275  24.5  280  30.0         18.0
                                     AKD-X00306
                                     AKD-X00306
                 7 N2-AKM23D-  - -15-2B   *6.59 [167.5] w/brake  115  20.0  412  16.4  421  20.0  18.0
              N2  8 N2-AKM23D-  - -20-2B   AKD-X00306  152  15.0  545  12.3  545    15.0         18.0
                   1.38 [34.9]
                 9 N2-AKM23D-  - -25-2B   AKD-X00306  146  12.0  534  9.8  545      12.0         18.0
                 10 N2-AKM23D-  - -120-2B  AKD-X00306  600  2.5  600  2.5  600      2.5          18.0
                 11 N2-AKM23D-  - -10-5A  AKD-X00306  RIGHT 86  12.0  305  9.8  312  12.0        18.0
                 12 N2-AKM23D-  - -15-5A  AKD-X00306  128  8.0  458  6.5  467       8.0          18.0
                 13 N2-AKM23D-  - -20-5A   AKD-X00306  169  6.0  600  4.9  600      6.0      English 18.0 Metric
               4.80 [122.0]  14 N2-AKM23D-  - -25-5A   AKD-X00306  165  4.8  593  F  3.9  600  4.8  Option 18.0 Option
                   1.00 [25.4]
                                                                                                 MF2 18.0
                                                        1.0
                                                               600
                                                600
                                     AKD-X00306
                 15 N2-AKM23D-  - -120-5A
                                                                      1.0
                                                                             600
                                                                                       1.0
                                                                                                       (mm)
                                                                   2.00 [50.8]
            Note 1: Refer to the Kollmorgen Electric Cylinder Catalog, or contact customer support for matching cables.   D  (inches)  MF2M
                                                                                                       72*
                                                                                                 2.75
            Note 2: For complete AKD, EC, and N2 Series model nomenclature, refer to pages 178, 197 and 198, respectively.   E  0.34  9*
            * In-line type with 1-to-1 gear ratio (-10L) provide 10% additional thrust (not to exceed the max thrust).   F  1.43  36*
            ** Based on critical speed of screw specification.
                                1.81 [46.0]   0.75 [19.1]                 2.00 [50.8]       * Meets ISO 40mm
                                       C                          E         D                bore standard
                                                                          3.38 [85.7]
               A
            www.kollmorgen.com  Standard Stroke Lengths Available        B     Retract Length  C    Mounting length  TM  135
              inch  2.0    4.0    6.0    8.0    12.0   18.0    24.0     inch      5.75 + S    inch     5.06 + S
              mm    50.8  101.6  152.4   203.2  304.8  457.2  609.6     mm       146.1 + S     mm      128.5 + S
            * AKM23 with motor mounted connectors.                    S = stroke
   130   131   132   133   134   135   136   137   138   139   140