Page 134 - Kollmorgen Automation and Motion Control
P. 134

Electric Cylinders N2 / EC Series








            EC Series Outline Drawings
            Electric Cylinder EC Series General Outline Drawing

                                                      J                                            F
                                                                                                   T
                                              G
                                                                                               R        L
                                                                                 L
                                                                 Right
            MF1 Front Flange                      I
            Parallel                                                                                      C  D
                                                H
   LINEAR A
                 Flange dimensions in                   K                 M
              accordance with ISO 6431 for:                       N                        E       A
   CTU
              Type      Bore Size                                  O            R   Stroke         B
   A
               EC1       30 mm                                P        Q
   T
               EC2       50 mm
               EC3       63 mm
   ORS
               EC4       80 mm                                                            S
               EC5       100 mm                                 Bottom
                                       C
                       A
                               B
                                                                                          I
                                                                               H
                                                                                                            K
                                                                                                    J
                                                       E
                                               D
                                                                       G
                                                                F
                     mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)
              EC1   60.0 (2.36)  74.0 (2.91)  28.0 (1.10)  40.0 (1.57)  6.60 (0.26)  48.0 (1.89)  82.6 (3.25)  19.0 (0.75)  41.8 (1.65)  31.3 (1.23)  -
              EC2    90.0 (3.54)  114.3 (4.50)  45.0 (1.77)  63.5 (2.50)  9.0 (0.35)  79.8 (3.14)  144.0 (5.7)  28.4 (1.12)  74.7 (2.94)  41.7 (1.64)  88.6 (3.49)
              EC3    100.0 (3.94)  127.0 (5.00)  50.0 (1.97)  69.1 (2.72)  9.0 (0.35)  95.5 (3.76)  169.7 (6.7)  34.8 (1.37)  *87.6/89.7 (*3.45/3.53)  49.3 (1.94)  94.2 (3.71)
            EC4 (-MF1E)   127.0 (5.00)  152.4 (6.00)  69.9 (2.75)  96.3 (3.79)  13.5 (0.53)  127.0 (5.00)  221.0 (8.7)  46.1 (1.81)  111.1 (4.37)  71.9 (2.83)  150.9 (5.94)
              EC5    150.0 (5.91)  186.9 (7.36)  75.0 (2.95)  114.3 (4.50)  14.2 (0.56)  127.0 (5.00)  221.0 (8.7)  46.1 (1.81)  111.1 (4.37)  71.9 (2.83)  150.9 (5.94)
   EC SERIES OUTLINE DRA
                       L       M      N Cyl Length  O Retract length  P Breather  port Hex  Q  R  S
                     mm (in)  mm (in)   mm (in)       mm (in)    type    mm (in)  mm (in)  mm (in)  mm (in)
               EC1   10.2 (0.40)  38.1 (1.50)  113.8 + S (4.48 + S)  124.0 + S (4.88 + S)  -  -  -  10.0 (0.39)  22.2 (0.88)
   WINGS
               EC2    25.0 (0.98)  56.9 (2.24)  218.5 + S (8.6 + S)  243.4 + S (9.58 + S)  1/8 NPT  11.1 (0.44)  34.8 (1.37)  9.5 (0.37)  28.0 (1.10)
               EC3    25.0 (0.98)  69.6 (2.74)  246.3 + S (9.7 + S)  271.1 + S (10.67 + S)  1/8 NPT  11.1 (0.44)  41.1 (1.62)  12.7 (0.50)  35.0 (1.38)
            EC4 (-MF1E)    41.4 (1.63)  92.2 (3.63)  365.8 + S (14.4 + S)  406.9 + S (16.02 + S)  1/4 NPT  14.0 (0.55)  52.8 (2.08)  12.7 (0.50)  50.0 (1.97)
               EC5    35.0 (1.38)  92.2 (3.63)  365.8 + S (14.4 + S)  406.9 + S (16.02 + S)  1/4 NPT  14.0 (0.55)  52.8 (2.08)  19.1 (0.75)  50.0 (1.97)
            * AKM23 / AKM42 dimension
            240 Vac Performance Data                     J                                            F
                                                                                                      T
   ELECTRIC CYLINDERS N2/EC SERIES
                      Electric Cylinder -
                                                                                                 R **Max Stroke
                                                                                                          L
            MF2 Rear Flange          AKD Servo   Cont. Thrust @ Speed Peak Thrust @ Speed Max Thrust  Max System   for Max Speed (mm)
             Sys    #
                                                 G
                                                                                  L Speed (in/sec)
                      AKM Servo motor
                                       Drive
                                                               (lb  @ in/sec)
                                                                             (lb)
                                                 (lb  @ in/sec)
            Parallel                                                Right
                 1 EC1-AKM11B-  - -10-O3B *  AKD-X00306  50  I  13.0  75  13.0  75  13.0         200
                 2 EC1-AKM11B-  - -20-O3B    AKD-X00306  100  6.0  125  6.0  125    6.0          200      C  D
              EC1  3 EC1-AKM11B-  - -40-O3B   AKD-X00306  150  3.0  150  3.0  150  H  3.0        200
                 Flange dimensions in   AKD-X00306  75  11.5  K  75   13.0  M  75      13.0  E      200 A
                 4 EC1-AKM13C-  - -10-03B*
              accordance with ISO 6431 for:  AKD-X00306  125  5.9  125  N  6.0  126    6.0          200 B
                 5 EC1-AKM13C-  - -20-03B
              Type      Bore Size                                   O                Stroke
                                                      R
            Note 1: Refer to the Kollmorgen Electric Cylinder Catalog catalog, or contact customer support for matching cables.   Q
               EC2
                                                                P
                         50 mm
            Note 2: For complete AKD, EC, and N2 Series model nomenclature, refer to pages 178, 197 and 198, respectively.
               EC3
                         63 mm
            * In-line type with 1-to-1 gear ratio (-10L) provide 10% additional thrust (not to exceed the max thrust).
               EC4
                         80 mm
            ** Based on critical speed of screw specification.                             S
               EC5       100 mm
                                                                  Bottom
                        A       B       C       D       E       F      G       H          I          J      K
                     mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)  mm (in)
               EC2    90.0 (3.54)  114.3 (4.50)  45.0 (1.77)  63.5 (2.50)  9.0 (0.35)  79.8 (3.14)  147.3 (5.80)  28.45 (1.12)  74.7 (2.94)  41.7 (1.64)  98.3 (3.87)
               EC3    100.0 (3.94)  127.0 (5.00)  50.0 (1.97)  69.1 (2.72)  9.0 (0.35)  95.5 (3.76)  169.7 (6.68)  34.8 (1.37)  *87.6/89.7 (*3.45/3.53)  49.3 (1.94)  106.9 (4.21)
             EC4 (-MF1E)   127.0 (5.00)  152.4 (6.00)  69.9 (2.75)  96.3 (3.79)  13.5 (0.53)  127.0 (5.00)  221.0 (8.70)  46.1 (1.81)  111.1 (4.37)  71.9 (2.83)  163.5 (6.44)
               EC5    150.0 (5.91)  186.9 (7.36)  75.0 (2.95)  114.3 (4.50)  14.2 (0.56)  127.0 (5.00)  221.0 (8.70)  46.1 (1.81)  111.1 (4.37)  71.9 (2.83)  169.9 (6.69)
                       L       M      N Cyl Length  O Retract length  P Breather  port Hex  Q  R   S
                      mm (in)  mm (in)  mm (in)       mm (in)     type   mm (in)  mm (in)  mm (in)  mm (in)
               EC2    34.5 (1.36)  56.9 (2.24)  218.5 + S (8.6 + S)  253.0 + S (9.96 + S)  1/8 NPT  11.1 (0.44)  34.8 (1.37)  9.5 (0.37)  28.0 (1.10)
     134       EC3    37.7 (1.48)  69.6 (2.74)  246.3 + S (9.7 + S)  284.3 + S (11.19 + S)  1/8 NPT  11.1 (0.44)  41.1 (1.62)  12.7 (0.50)  35.0 (1.38)  1-540-633-3545
             EC4 (-MF1E)   54.1 (2.13)  92.2 (3.63)  365.8 + S (14.4 + S)  419.6 + S (16.52 + S)  1/4 NPT  14.0 (0.55)  52.8 (2.08)  12.7 (0.50)  50.0 (1.97)
               EC5    54.1 (2.13)  92.2 (3.63)  365.8 + S (14.4 + S)  419.6 + S (16.52 + S)  1/4 NPT  14.0 (0.55)  52.8 (2.08)  19.1 (0.75)  50.0 (1.97)
            * AKM23 / AKM42 dimension
   129   130   131   132   133   134   135   136   137   138   139