Page 127 - Kollmorgen Automation and Motion Control
P. 127

ValueTRUE ™    Helical True planetary gearbox, flange mount design with stainless steel housing employing RediMount  system.
                                                                                                 ™
                                           Frame Size   Max T Peak  (lb-in)                              Backlash
                                   Inline    Metric    1 Stage  2 Stage  All Sizes  Gear Ratios Available  Efficiency  (arc-min)
                                   VT006     61 mm       800     910
                                   VT075     75 mm      1423     1632
                                                                        1 Stage     4, 5, 7, 10    95%      4
                                   VT090     90 mm      1423     1632
                                   VT010     101 mm     4093     4794
                                   VT115     115 mm     4093     4794
                                   VT014     141 mm     9430    11,250
                                                                        2 Stage  16, 20, 25, 28, 35, 40, 50, 70, 100  90%  5
                                   VT018     182 mm     21,609  26,287                                                  MICRON
                                   VT022     220 mm     36,986  44,000

                   ValueTRUE ™    Helical True planetary gearbox, flange mount design with stainless steel housing employing RediMount  system.     ®
                                                                                                 ™
                                   Right   Frame Size   Max T Peak (lb-in)  All Sizes*  Gear Ratios Available  Efficiency  Backlash
                                   Angle     Metric        1 Stage                                       (arc-min)
                                  VTR006     61 mm           876                                                        TRUE PLANET
                                  VTR075     75 mm           1570
                                  VTR090     90 mm          1570
                                  VTR010     101 mm         4580        1 Stage  4, 5, 8, 10, 12, 14, 15, 16, 20, 25,   93%  5
                                                                                  28, 30, 35, 40, 50
                                  VTR115     115 mm         4580                                                        AR
                                  VTR014     141 mm         10,673                                                      Y
                                  VTR018     182 mm         24,780                                                       TM
                                * 4 and 5:1 ratios not available with VTR006-VTR090.
                                                                                                        ™
                   UltraTRUE ™    Helical True planetary inline gearbox, flange mount design with anodized aluminum housing employing RediMount  system.   GEARBO
                                  Stainless steel housing, gear-path hobbed into stainless steel housing.
                                   Inline  Frame Size   Max T Peak  (lb-in)  All Sizes  Gear Ratios Available  Efficiency  Backlash
                                             Metric    1 Stage  2 Stage                                  (arc-min)      X
                                   UT006     61 mm       890     1010
                                   UT075     75 mm      1580     1813
                                                                        1 Stage     4, 5, 7, 10    95%      4
                                   UT090     90 mm      1580     1813
                                   UT010     101 mm     4548     5327
                                   UT115     115 mm     4548     5327
                                   UT014     141 mm     10,480  12,500
                                                                        2 Stage  16, 20, 25, 28, 35, 40, 50, 70, 100  90%  5
                                   UT018     182 mm     24,010  29,200
                                   UT022     220 mm     41,096  48,890
                                                                                                           ™
                   UltraTRUE ™    Helical True planetary right angle gearbox, flange mount design with anodized aluminum housing employing RediMount
                                  system. Stainless steel housing, gear-path hobbed into stainless steel housing.
                                   Right   Frame Size   Max T Peak (lb-in)  All Sizes  Gear Ratios Available  Efficiency  Backlash
                                   Angle     Metric    1 Stage  2 Stage                                  (arc-min)
                                  UTR006     61 mm       456     975
                                  UTR075     75 mm      1410     1740   1 Stage     1, 2, 3, 4, 5  98%      4
                                  UTR090     90 mm      1410     1740
                                  UTR010     101 mm     2856     5085
                                  UTR115     115 mm     2856     5085            8, 10, 12, 14, 15, 16,
                                                                        2 Stage                    93%      5
                                  UTR014     141 mm     6270    11,860          20, 25, 28, 30, 35, 40, 50
                                  UTR018     182 mm     16,914  27,530

                ntinuous duty operation. Superior thermal management. Tapered roller bearings.
               Note 1: Torque capacity is maximum of frame size stage design, not all ratios have the same rated torque capacity.
               Note 1: Torque capacity is maximum of frame size stage design, not all ratios have the same rated torque capacity.
               Note 2: Torque capacity is the maximum allowable momentary torque for emergency stopping or heavy shock loading.
               Note 2: Torque capacity is the maximum allowable momentary torque for emergency stopping or heavy shock loading.
               Note 3: Ratio 5P is designed using the compact PowerTrue face gearing technology.
               Note 3: Ratio 5P is designed using the compact PowerTrue face gearing technology.
               Note 4: Ratio 5T is designed using a True planetary gear stage for increased torque capacity.
               Note 4: Ratio 5T is designed using a True planetary gear stage for increased torque capacity.
               Note 5: For complete gearbox model nomenclature, refer to page 95.
               Note 5: For complete gearbox model nomenclature, refer to page 196.
                                                                                                                TM TM
            www
            www.kollmorgen.com.kollmorgen.com                                                                         127 7
   122   123   124   125   126   127   128   129   130   131   132