Page 126 - Kollmorgen Automation and Motion Control
P. 126

Micron            TM                                        TMTM
            Micron  TRUE Planetary  Gearbox TRUE Planetary  Gearbox
                              ®






               DuraTRUE ™     True planetary gearbox, flange mount design with anodized aluminum housing employing RediMount  system.
                                                                                            ™
                                        Frame Size   Max T Peak (lb-in)                               Backlash
                               Inline    Metric     1 Stage  2 Stage  All Sizes  Gear Ratios Available  Efficiency  (arc-min)

                                DT60      60 mm      460      460
                                                                    1 Stage     3, 4, 5, 7, 10  93%     8
                                DT90      90 mm      1480    1480
                               DT115     115 mm      2513    2513
                                                                    2 Stage  15, 20, 25, 30, 40, 50, 70, 100  88%  9
   MICRON
                               DT142     142 mm      7380    7380
    ®

               DuraTRUE ™     True planetary right angle gearbox, flange mount design with anodized aluminum housing employing RediMount   system.
                                                                                                   ™
                               Right    Frame Size   Max T Peak (lb-in)                               Backlash
                               Angle     Metric     1 Stage  2 Stage  All Sizes  Gear Ratios Available  Efficiency  (arc-min)
                               DTR60      60 mm      460      460
   TRUE PLANET
                                                                    1 Stage  5, 6, 9, 10, 12, 15, 20, 25, 30,   93%  8
                                                                                 40,  50
                               DTR90      90 mm      1480    1480
   AR
   Y
                               DTR115    115 mm      2513    2513
    TM
                                                                            60, 75, 90, 100, 120, 125,
                                                                    2 Stage  150, 200, 250, 300, 400, 500  88%  9
                               DTR142    142 mm      7380    7380
    GEARBO
                                                                                               ™
              Slimline        Slimline right angle gearbox, flange mount design with anodized aluminum housing employing RediMount  system.
   X
                              Face gear technology for compact right angle construction. Dual shaft output version also available.
                               Right    Frame Size   Max T Peak (lb-in)                               Backlash
                               Angle     Metric    1 Stage  2 Stage 3 Stage  All Sizes  Gear Ratios Available  Efficiency  (arc-min)
                               DTR60S     60 mm     400   407  407  1 Stage     1, 2, 3, 4, 5P  98%     8
                               DTR90S     90 mm     1237  1237  1237  2 Stage  5T, 6, 9, 10, 12, 15, 20, 25, 30, 40, 50  93%  9

                               DTR115S   115 mm     2265  2505  2505
                                                                            60, 75, 90, 100, 120, 125,
                                                                    3 Stage  150, 200, 250, 300, 400, 500  88%  9
                               DTR142S   142 mm     5500  6917  7450


                                                                                                  ™
               Hollow Shaft   Hollow shaft right angle gearbox, flange mount design with anodized aluminum housing employing RediMount  system.
                              Large diameter/ bolt circle for direct mechanical interface. Face gear technology for compact right angle construction.
                               Right    Frame Size   Max T Peak (lb-in)                               Backlash
                               Angle     Metric    1 Stage  2 Stage 3 Stage  All Sizes  Gear Ratios Available  Efficiency  (arc-min)
                               DTR90H     90 mm     1237  1237  1237  1 Stage   1, 2, 3, 4, 5P  98%     8

                               DTR115H   115 mm     2505  2505  2505  2 Stage  5T, 6, 9, 10, 12, 15, 20, 25, 30, 40, 50  93%  9
                                                                            60, 75, 90, 100, 120, 125,
                               DTR142H   142 mm     7660  7660  7660  3 Stage                  88%      9
                                                                           150, 200, 250, 300, 400, 500

            Note 1: Torque Capacity is maximum of frame size stage design, not all ratios have the same rated torque capacity. Torque Capacity is maximum of frame size stage design, not all ratios have the same rated torque capacity.
            Note 1:
             ntinuous duty operation. Superior thermal management. Tapered roller bearings.
            Note 2: Torque Capacity is the maximum allowable momentary torque for emergency stopping or heavy shock loading.Torque Capacity is the maximum allowable momentary torque for emergency stopping or heavy shock loading.
            Note 2:
            Note 3: Ratio 5P is designed using the compact P
            Note 3: Ratio 5P is designed using the compact PowerTrue face gearing technology.owerTrue face gearing technology.
            Note 4: Ratio 5T is designed using a
            Note 4: Ratio 5T is designed using a True planetary gear stage for increased torque capacity.True planetary gear stage for increased torque capacity.
            Note 5: F
            Note 5: For complete gearbox model nomenclature, refer to page 95. or complete gearbox model nomenclature, refer to page 196.
     6 126                                                                                             1-540-633-35451-540-633-3545
   121   122   123   124   125   126   127   128   129   130   131