Page 123 - Kollmorgen Automation and Motion Control
P. 123

Micron  Quick Selection Guide
 ®










 Maximum Backlash [arc/min]   In-line / Right Angle Frame Sizes [mm]  In-line / Right Angle Ratio Availability  Maximum input speed [RPM]   Relative Torque Capacity  Expected Noise Level [db]  Lower Backlash Option   Double Stage Available   Helical Crowned Gearing  Dual and Hollow Shafts Available 3D CAD Models on Micron Motioneering     One Piece Output Shaft/Carrier Internal Gear Machined into Housing  Case Hardened Gears (HRC60)  Low Temperature Grease Available  Food Grade G





 Product Prefix  (for the product life)   Relative Price  Modification Costs  Efficiency [%]  Housing Material  Product Prefix  True Planetary Gearing  Lubricated for Life  ROHS Compliant    Gearbox Express   NSF Certified   RediMount Compliant     ®


 Micron  Gearbox                                                                   6 Reasons to Choose
 ®
                                                                                             ®
 UltraTRUE                                                                          Micron  Gearboxes
 UT  60 - 220   4:1 - 100:1  Stainless and   UT                                                                         TRUE PLANET
 UTR  4/5  1.2 ×  60 - 140  1:1 - 50:1  6000  2.8 ×  66  Very Low  95  Aluminum  UltraTRUE  UTR  •   •  •  •  •  •  •  •  •  •  •  •  •  1  RediMount™ – Fast and Error
                                                                                     Free Motor Mounting
                                                                                     The unique RediMount system will mount   AR
 ValueTRUE                                                                           any Micron gearhead to any motor in just
 VT  4/5  60 - 220  4:1 - 100:1  Stainless and   VT                                  three simple steps in less than five minutes!  Y TM
 VTR  0.7 ×  60 - 140  1:1 - 50:1  6000  2.6 ×  66  Low  95  Aluminum  ValueTRUE  VTR  •   •  •  •  •  •  •  •  •  •  •  •  •  2  Superior Technology

                                                                                     All Micron gears are case hardened to    GEARBO
 EverTRUE                                                                            HRC60 for longer life. Our UltraTRUE and
                                                                                     ValueTRUE models have a higher helix
 Stainless and                                                                       angle (15 °) than our competitors’ helical   X
 ET  4/5  1.5 ×   100 - 180  4:1 - 100:1  6000  2.8 ×  68  Low  95  EverTRUE  ET  •   •  •  •  •  •  •  •  •  •  •  •
 Aluminum                                                                            gearheads resulting in less backlash, smoother
                                                                                     and quieter operation and longer life.

 DuraTRUE                                                                          3  Lubricated For Life
                                                                                     Micron gearheads require no maintenance
 DT  60 - 140  3:1 -  100:1  Anondized   DT                                          and are grease filled. Unlike oil filled units,
 DTR  8/9  1.0 ×   60 - 140  1:1 - 500:1  6000  1.0 ×  68  Very Low  93  Aluminum  DuraTRUE  DTR  •  •  •  •   •  •  •  •  •  •  •  •  they can be mounted in any orientation and
                                                                                     will never leak.

 NemaTRUE                                                                          4  Unmatched Product Breadth
                                                                                     Micron has the largest selection of
 NT  60 - 15 (23 - 42)  3:1 -  100:1  Anondized   NT                                 planetary gearheads in the world with over
 NTR  13/15  0.5 ×   60 - 115 (23 - 42)  1:1 - 500:1  6000  0.7 ×  68  Very Low  93  Aluminum  NemaTRUE  NTR  •  •  •  •  •   •  •  •  •  •  •  •  3000 size and ratio combinations.

                                                                                   5  Unmatched Quality
 XTRUE                                                                               All Micron gearheads are tested through our
 XT  Anondized    XT                                                                 state of the art end of line tester, making
                                                                                     our outgoing quality the best in the market.
 XTA  13/15  0.4 ×   40 - 160  3:1 -  100:1  6000  1.1 ×  68  Low  93  Aluminum  XTRUE  XTA  •  •  •  •  •   •  •  •  •  •  •
                                                                                   6  Made in the USA
                                                                                     All Micron Gearheads are manufactured
 AquaTRUE                                                                            in the USA making us able to respond to
 100 %                                                                               emergencies quickly reducing down time for
 AQT  13/15  1.5 ×   60 - 160  3:1 -  100:1  6000  1.1 ×  68  Low  93  AquaTRUE  AQT  •  •  •  •  •  •  •  •  •  •  •  our customers.
 Stainless

  All products are dimensional drop in replacement. The catalog should be reviewed for length and width details.    Lower backlash, high precision available (8/9 arc-min).
  Backlash is measured at the output shaft, with the input fixed, using 2% of the rated torque in both directions.    Double stage AquaTRUE now available.
  Other ratios available, contact customer support for more information.   ROHS on right angle product is still being confirmed.
  Speeds greater than 6000 RPM need to be reviewed by application engineering.   Geahead express not available in frame sizes larger than 140 mm or dual and hollow shafts.
             The AquaTRUE is certified to NSF/ANSO STD 169.




                                                                                                                TM TM
 2  1-540-633-3545  www                                                                                               123 3
            www.kollmorgen.com.kollmorgen.com
   118   119   120   121   122   123   124   125   126   127   128