Page 122 - Kollmorgen Automation and Motion Control
P. 122

Micron            ®                                         TM
            Micron  TRUE Planetary  Gearbox Quick Selection Guide
                              ®









                                             Maximum Backlash [arc/min]   In-line / Right Angle Frame Sizes [mm]  In-line / Right Angle Ratio Availability  Maximum input speed [RPM]   Relative Torque Capacity  Expected Noise Level [db]  Lower Backlash Option   Double Stage Available   Helical Crowned Gearing  Dual and Hollow Shafts Available 3D CAD Models on Micron Motioneering     One Piece Output Shaft/Carrier Internal Gear Machined into Housing  Case Hardened Gears (HRC60)  Lo





                                         Product Prefix  (for the product life)   Relative Price  Modification Costs  Efficiency [%]  Housing Material  Product Prefix  True Planetary Gearing  Lubricated for Life  ROHS Compliant    Gearbox Express   NSF Certified   RediMount Compliant

   MICRON
    ®
               Micron  Gearbox                                                                                                                                                                               6 Reasons to Choose

                       ®
                                                                                                                                                                                                                        ®
             UltraTRUE                                                                                                                                                                                        Micron  Gearboxes
                                       UT                 60 - 220   4:1 - 100:1                       Stainless and                        UT
                                      UTR    4/5  1.2 ×   60 - 140  1:1 - 50:1  6000  2.8 ×  66  Very Low  95  Aluminum                  UltraTRUE  UTR  •   •  •  •   •   •  •   •   •  •   •  •       •     1  RediMount™ – Fast and Error
                                                                                                                                                                                                                Free Motor Mounting
   TRUE PLANET
                                                                                                                                                                                                                The unique RediMount system will mount
             ValueTRUE                                                                                                                                                                                          any Micron gearhead to any motor in just
   AR
   Y
                                       VT    4/5          60 - 220  4:1 - 100:1                        Stainless and                        VT                                                                  three simple steps in less than five minutes!
    TM
                                      VTR         0.7 ×   60 - 140  1:1 - 50:1  6000  2.6 ×  66  Low  95  Aluminum                       ValueTRUE  VTR  •   •  •  •   •   •  •   •   •  •   •  •       •     2  Superior Technology
                                                                                                                                                                                                                All Micron gears are case hardened to
             EverTRUE                                                                                                                                                                                           HRC60 for longer life. Our UltraTRUE and
                                                                                                                                                                                                                ValueTRUE models have a higher helix
    GEARBO
                                                                                                       Stainless and                                                                                            angle (15 °) than our competitors’ helical
                                       ET    4/5  1.5 ×   100 - 180  4:1 - 100:1  6000  2.8 ×  68  Low  95                               EverTRUE  ET  •   •    •      •   •  •   •   •  •   •  •       •
   X
                                                                                                        Aluminum                                                                                                gearheads resulting in less backlash, smoother
                                                                                                                                                                                                                and quieter operation and longer life.
             DuraTRUE                                                                                                                                                                                         3  Lubricated For Life
                                                                                                                                                                                                                Micron gearheads require no maintenance
                                       DT                 60 - 140  3:1 -  100:1                        Anondized                           DT                                                                  and are grease filled. Unlike oil filled units,
                                      DTR    8/9  1.0 ×   60 - 140  1:1 - 500:1  6000  1.0 ×  68  Very Low  93  Aluminum                 DuraTRUE  DTR  •  •    •   •   •  •      •   •  •   •  •       •       they can be mounted in any orientation and
                                                                                                                                                                                                                will never leak.
             NemaTRUE                                                                                                                                                                                         4  Unmatched Product Breadth
                                                                                                                                                                                                                Micron has the largest selection of
                                       NT               60 - 15 (23 - 42)  3:1 -  100:1                 Anondized                           NT                                                                  planetary gearheads in the world with over
                                      NTR   13/15  0.5 ×   60 - 115 (23 - 42)  1:1 - 500:1  6000  0.7 ×  68  Very Low  93  Aluminum      NemaTRUE  NTR  •  •  •  •     •   •      •   •  •   •  •       •       3000 size and ratio combinations.

                                                                                                                                                                                                              5  Unmatched Quality
             XTRUE                                                                                                                                                                                              All Micron gearheads are tested through our
                                       XT                                                               Anondized                           XT                                                                  state of the art end of line tester, making
                                                                                                                                                                                                                our outgoing quality the best in the market.
                                      XTA   13/15  0.4 ×   40 - 160  3:1 -  100:1  6000  1.1 ×  68  Low  93  Aluminum                    XTRUE  XTA  •  •  •    •      •   •      •   •      •  •   •
                                                                                                                                                                                                              6  Made in the USA
                                                                                                                                                                                                                All Micron Gearheads are manufactured
             AquaTRUE                                                                                                                                                                                           in the USA making us able to respond to
                                                                                                         100 %                                                                                                  emergencies quickly reducing down time for
                                      AQT   13/15  1.5 ×   60 - 160  3:1 -  100:1  6000  1.1 ×  68  Low  93                              AquaTRUE  AQT  •  •  •  •     •   •      •   •      •  •   •           our customers.
                                                                                                        Stainless

             All products are dimensional drop in replacement. The catalog should be reviewed for length and width details.           Lower backlash, high precision available (8/9 arc-min).
             Backlash is measured at the output shaft, with the input fixed, using 2% of the rated torque in both directions.         Double stage AquaTRUE now available.
             Other ratios available, contact customer support for more information.                                                   ROHS on right angle product is still being confirmed.
             Speeds greater than 6000 RPM need to be reviewed by application engineering.                                             Geahead express not available in frame sizes larger than 140 mm or dual and hollow shafts.
                                                                                                                                       The AquaTRUE is certified to NSF/ANSO STD 169.




     2 122                                                                                             1-540-633-35451-540-633-3545   www.kollmorgen.com                                                                                   TM    3
   117   118   119   120   121   122   123   124   125   126   127