Page 121 - Kollmorgen Automation and Motion Control
P. 121

Options
                                                   Options                                                            A  STEPPER PRODUCTS  A

                Product        Page No.  Page No.  NEMA  Phases  NEMA  Phases  Leaded  Leaded  Teerminal  Box  Teerminal  Box  Rear Shaft  Rear Shaft
                    Product
                                                                                      Family Featureseatures
                Family                                                           Family F
                     Family
                                                                       • 1Ø and 3Ø (SS240, 450 models only)Ø (SS240, 450 models only)
                 KS06  KS06  110  11023  1 23Ø  1Ø•  •  •  •  •   • • 1Ø and 3
                                                                                                                          C SYNCHRONOUS MO
                                                                                                                      C SYNCHRONOUS MO
                                                                       • 72 rpm motor speed (with 60 Hz voltage)oltage)
                                                                   • 72 rpm motor speed (with 60 Hz v                 T  A  T
                                                                       • 60 rpm motor speed (with 50 Hz voltage)oltage)
                                   34
                                       34
                    SS240, 450
               SS240, 450    112  112  3Ø  3Ø •   •  •    •  •    • • 60 rpm motor speed (with 50 Hz v                OR O  OR O
                                                                   • 120 v • 120 volt or 240 volt AC modelsolt or 240 volt AC models
                                                                       • Torques: 80 – 1800 oz-in (0.56 – 12.7 Nm)
                                       42
            SS150, 250,400, 700   112  1Ø  1Ø •   •  •    •  •    •• Torques: 80 – 1800 oz-in (0.56 – 12.7 Nm)        VER  VER
                 SS150, 250,400, 700 112
                                   42
                                                                   • Fast starting, stopping, or re                     C SYNCHRONOUS MO
                                                                       • Fast starting, stopping, or reversingversing
                                                                       • Can be stalled indefinitely without overheatingverheating
                SS1800 SS1800  112  112  1Ø  1Ø •  •  •   •  •    •• Can be stalled indefinitely without o            VIEW  VIEW
                                       66
                                   66
                                                                       • 1Ø models
                                                                   • 1Ø models                                          T
                                                                       • X models meet UL Class 1, Group D requirements
                                                                   • X models meet UL Class 1, Group D requirements     OR
                                   42
                    X250, 700
                X250, 700    118  118  1Ø  1Ø •   •          •    •
                                       42
                                                                       • X models meet ATEX, Exd IIC T5 Gb rqmt.
                                                                   • X models meet ATEX, Exd IIC T5 Gb rqmt.
                                                                       • 60 and 50 Hz models (72 and 60 rpm respectively)
                                                                   • 60 and 50 Hz models (72 and 60 rpm respectively)
                                                                   • 120 volt or 240 volt AC models
                                                                       • 120 volt or 240 volt AC models
                                                                       • Torques: 250 – 1500 oz-in (1.77 – 10.6 Nm)
                                                                   • Torques: 250 – 1500 oz-in (1.77 – 10.6 Nm)
               X1100, 1500        11866  1 66Ø  1Ø•  •       •    •
                   X1100, 1500 118
                                                                       • Fast starting, stopping, or reversing
                                                                   • Fast starting, stopping, or reversing
                                                                       • Can be stalled indefinitely without overheating
                                                                   • Can be stalled indefinitely without overheating
                                                                       • All the features of the SS240, 450 series
                                                                  • All the features of the SS240, 450 series
                    SS240, 450
               SS240, 450    122  34   34                        •• Gear reducers with ratios up to 125:1
                                                                       • Gear reducers with ratios up to 125:1
               Gearmotor          122 3Ø   3Ø •  •   •   •   •
                    Gearmotor
                                                                       • Torques: 634 - 5000 oz-in (4.48 – 35.3 Nm)
                                                                  • Torques: 634 - 5000 oz-in (4.48 – 35.3 Nm)



                                                                                                                TM
            www.kollmorgen.com                                                                                        121
   116   117   118   119   120   121   122   123   124   125   126