Page 120 - Kollmorgen Automation and Motion Control
P. 120

AC Synchronous Motor OverviewerviewC Synchronous Motor Overview
          AC Synchronous Motor OvA









              Kollmorgen offers a comprehensive range of AC synchronous motor products including continous torque, high torque
          Kollmorgen offers a comprehensive range of AC synchronous motor products including continous torque, high torque Kollmorgen offers a comprehensive range of AC synchronous motor products including continous torque, high torque
          and hybrid options to meet a wide range of application requirements.  For products not included in this catalog go to and hybrid options to meet a wide range of application requirements.  For products not included in this catalog go to
              and hybrid options to meet a wide range of application requirements.  For products not included in this catalog go to
          www.kollmorgen.com for information about other Kollmorgen synchronous motor products.www.kollmorgen.com for information about other Kollmorgen synchronous motor products.
              www.kollmorgen.com for information about other Kollmorgen synchronous motor products.
     A
  A
   A

          Flagship ProductsFlagship Products
              Flagship Products
                                                                             Torque (oz-in)oz-in)oz-in)
                                Product
                            Product Product   Page No.  Page No.  Page No.  NEMA  NEMA  NEMA  Torque (Torque (
                            FamilyFamily  11023 23  23 80 – 18580 – 185  400 600600 600 800800 800 10001000 1000 12001200 1200 14001400 1400 16001600 1600
                                 Family
                                                 200200
                                                      200 400400
   STEPPER PRODUCTS
             High Torque, Feature Rich  High Torque, Feature Rich  High Torque, Feature Rich  SS150, 250,   112112 11234 34  34  240240 240 450450 450  700700 700  700  1800 1800 1800
                             KS06KS06
                                  KS06110110
                                                       80 – 185
   C SYNCHRONOUS MO
     C SYNCHRONOUS MO
  C SYNCHRONOUS MO
     T
  T
   T
   A
                           SS240, 450SS240, 450
                                SS240, 450112112
     OR O
   OR O
  OR O
                                SS150, 250,
                              SS150, 250,
                                          112 42 42
                                               42150150
                                                     150
                            400, 700
                              400, 700
                                 400, 700
  VER
     VER
   VER
                               SS1800
                            SS1800
                                               66
                                          112 66 66
                                                                       700700
                                 SS1800 112112
  VIEW
     VIEW
   VIEW
   C SYNCHRONOUS MO
   T
                            X250, 700X250, 700
                                X250, 700118118
             Special Purpose  Special Purpose  Special Purpose  X1100, 1500X1100, 1500  11842 42  42  250250 250  700700 700  1100 1100 1100  1500 1500 1500
   OR
                                          11866 66
                               X1100, 1500118118
                                               66
                                                   1000 1000 1000  2000 2000 2000  3000 3000 3000  4000 4000 4000  5000 5000 5000
             Gearmotor  Gearmotor  Gearmotor  SS24x, 45xSS24x, 45x  122122 122 34 34  34 630630 630  5000 5000 5000
                                SS24x, 45x
                                Gearmotormotor
                           GearmotorGear
                          .125 [3.18]  .125 [3.18]  .125 [3.18]
                 "B"  .25 MAX "B"  .25 MAX "B"  .25 MAX  .120 [3.2]  .120 [3.2]  .120 [3.2]
                 MAX  [6.35] MAX  [6.35] MAX #405 WOODRUFF [6.35]  .001 [0.025]  C  .001 [0.025]  C  .001 [0.025]  C
                    #405 WOODRUFF  KEY SUPPLIED  #405 WOODRUFF
                    KEY SUPPLIED
                        KEY SUPPLIED
                    .41  .41  .41
                    [10.49]  [10.49]  [10.49]
                     Ø 2.91  Ø 2.91  Ø 2.91  3.26  3.26  3.26
                     [73.92]  [73.92]  [73.92]  [82.81]  [82.81]  [82.81]
                     MAX  MAX  MAX  MAX  MAX  MAX
                      .56 [14.22]
                    .500 [12.7]  .500 [12.7]  .500 [12.7]  .56 [14.22]
                         .56 [14.22]
                    .498 [12.64]  .498 [12.64]  .498 [12.64]  .57 [14.48]
                         .57 [14.48]
                      .57 [14.48]
                    - C -  - C -  - C -
                    1.10 [27.94] MIN  1.10 [27.94] MIN  1.10 [27.94] MIN
                         LENGTH
                 .20  .20  LENGTH  .20  LENGTH  Ø 3.39 [86.11]  Ø 3.39 [86.11]  Ø 3.39 [86.11]
                         MAX.
                 [5.11]  [5.11]  Ø (500)[12.7] [5.11]  Ø (500)[12.7]  Ø (500)[12.7]  MAX.  MAX.
                 MIN  MIN  1.79 ±0.03 MIN  1.79 ±0.03  2X Ø 0.223 [5.66] THRU 180˚ APART 2X Ø 0.223 [5.66] THRU 180˚ APART
                         1.79 ±0.03
                            2X Ø 0.223 [5.66] THRU 180˚ APART
                         [45.47 ±0.77] ON A  Ø3.88 [98.55]
                    [45.47 ±0.77]  [45.47 ±0.77] ON A  Ø3.88 [98.55]  ON A  Ø3.88 [98.55]
     120                                                                                               1-540-633-3545
   115   116   117   118   119   120   121   122   123   124   125