Page 117 - Kollmorgen Automation and Motion Control
P. 117

Hybrid PMX Step Motor










 TM
 Kollmorgen’s PMX  stepper motor line delivers breadth and   PMX Stepper Motor General Specifications
 design flexibility at competitive lead times.
                                                         Holding Torque      Length
                                                         (Motor Mounted)
 Kollmorgen is excited to continue its winning heritage in   Bipolar
 hybrid stepper motors with the PMX family. Leveraging   Series  Stacks  oz-in  Nm  in  mm       Features
 the best practices from customer preferred products in the
 POWERMAX and POWERPAC  families, the PMX lines will    2 Phase, 1.8° Step Motors. Frame size: 0.8 inch, 20 mm
 deliver breadth and design flexibility at a very competitive   Size 08   PMX081  1  2.50  0.018  1.18  30.0            STEPPER PRODUCTS
 lead time. Look no further for that hybrid stepper motor   PMX Series  PMX082  2  4.00  0.028          1.65  42.0  • Front shaft flat option
                                                                                        • Rear shaft option
 family with local support that gives you the flexibility you
 need to succeed.
                                     2 Phase, 1.8° Step Motors. Frame size: 1.1 inch, 28 mm
 PMX Series motors include smaller Nema 08, 11, and 14   Size 11   PMX111  1  10.1  0.071  1.26  32.0  • Front shaft flat option
 frame sizes in addition to the traditional Nema 17, 23, and   PMX Series  PMX112  2  16.1  0.114  1.77  45.0  • Rear shaft option  T
 HYBRID PMX STEP MO
 T
 34 frame sizes. Each frame size is built with high quality   PMX113  3  16.8  0.119  2.01  51.0  • Integral connector option  OR
 OR
 construction in an affordable, market competitive solution.
 Numerous co-engineering options are also available   PMX Stepper Motors   2 Phase, 1.8° Step Motors. Frame size: 1.4 inch, 35 mm
 including: customizing shafts, encoders, and mounted spur   Size 14   PMX141  1  14.7  0.104  1.02  26.0
 and planetary gearboxes.  PMX Series  PMX142      2      20.1    0.142   1.10    28.0  • Front shaft flat option
                                                                                        • Rear shaft option
                                                                                        • Rear encoder mounting holes
                                       PMX143      3      26.4    0.186   1.42    36.0
 •  Increased Design Flexibility – six frame sizes (08, 11, 14, 17, 23, 34) each with several stack length and
 winding options available           2 Phase, 0.9° or 1.8° Step Motors.  Frame size: 1.7 inch, 42 mm                    T
                                                                                                                        HYBRID PMX STEP MO HYBRID PMX STEP MO
 •  Minimal Drive Adjustments – options for 1.8 and 0.9 degree step angles   PMX171 (1.8)  1  28.4   0.201  1.02  26.0  OR
               Size 17                PMX172 (1.8)  2     40     0.281    1.32    33.5  • Front shaft flat option
 •  Lower Unit Cost – PMX motors are priced competitively in today’s current stepper market and are the lowest   PMX Series  • Rear shaft option
 of all Kollmorgen stepper products   PMX173 (1.8)  3     61     0.427    1.56    39.5  • Integral connector option
                                                                                        • Bipolar or Unipolar winding available
                                      PMX174 (1.8)  4     78     0.551    1.87    47.5  • Rear encoder mounting holes
 •  Quality Construction translates to reliability in the field and a long service life  PMX171 (1.8)  5  107  0.756   2.36  60.0
 •  Localized Support gives you the delivery terms and immediate technical support you need, meaning quicker
 time to market and less downtime
                                     2 Phase, 0.9° or 1.8° Step Motors.  Frame size: 2.2 inch, 57 mm
 •  Flexible Manufacturing enables Kollmorgen to immediately evaluate modifications and co-engineered   PMX231 (1.8)  1  102  0.722  1.61  41.0
 solutions for rapid prototyping  Size 23                                               • Front shaft flat option
              PMX Series              PMX232 (1.8)  2     208     1.47    2.20    56.0  • Bipolar or Unipolar winding available
 •  Easy to Apply Worldwide – CE, RoHS, REACH  PMX233 (1.8)  3  337  2.38  2.99   76.0  • Rear shaft option
                                                                                        • Integral connector option
                                                                                        • Rear encoder mounting holes
                                      PMX234 (1.8)  4     378     2.67    3.35    85.0
 Many Applications                   2 Phase, 1.8° Step Motors.  Frame size: 3.4 inch, 86 mm
 PMX motors allow Kollmorgen customers to fulfill their automation needs at an affordable cost, enabling higher throughput in a wide variety   PMX341  1  490  3.46  2.56  65.0
               Size 34
 of equipment. In addition, leveraging Kollmorgen’s technical expertise and flexible engineering, the PMX is ready for seamless special and co-  PMX Series  PMX342  2  704  4.97  3.15  80.0  • Front shaft flat option
 engineering options, allowing for swifter and easier integration into both new and existing applications.  PMX343  3  1285  9.07  4.65  118.0  • Rear shaft option

                                        PM344     4      1739    12.28    6.14    156.0
            Note: For complete PMX series model nomenclature, refer to page 199.
            Note: For complete PMX series model nomenclature, refer to page 147.







                                                                                                                TM TM
 1  1-540-633-3545  www.kollmorgen.com.kollmorgen.com                                                                 117 2
            www
   112   113   114   115   116   117   118   119   120   121   122