Page 115 - Kollmorgen Automation and Motion Control
P. 115

Features              Standard Options
                                                     • available option  Front
                                                                  Shaft
               Product  Family  NEMA  UL Recognized  CE Mark  RoHS  SIGMAX ®     Technology  Integral Connectoin  Leadwire  4-Lead Bipolar  6-Lead Unipolar  8-Lead  Terminal Box  MS Connector  IP  Sealing  Encoders  Normal  Flat  Keyway  Rear Shaft  Low Inertia  Family Features



             PMX08   08      •  •          • •            30       •    •                                               STEPPER PRODUCTS

             PMX11   11      •  •          • •            30       •    •
                                                                              •  NEMA Sizes 8, 11, 14, 17, 23, 34
             PMX14   14      •  •          • •            30       •    •     •  CE, RoHS, and REACH Compliant
                                                                              •  Unipolar or Bipolar windings
             PMX17   17      •  •        • • •            30       •    •     •  Options: shaft flats, rear shaft with encoder mounting
                                                                               holes, IP  Sealing
                                                                              •  Special Options readily available: spur and planetary
             PMX23   23      •  •        • • •            30       •    •      gearboxes, encoders, special shafts

             PMX34   34      •  •          • •            30       •    •                                               STEPPER MO

              CTP1   17  •   •  •          • • •          40     •      •     • High torque standard CTP models
                                                                              • Enhanced CTM SIGMAX models produce up to 25%  T
              CTP2       •   •  •          • • •                        •         more torque in same package           OR
             CTM2    23  •   •  •    •     • • •          40     •      •     • Large bearings provide high thrust and radial loads

               P2        •   •           • •      •       40   • •      • •
              M2     23  •   •       •   • •      •       40   • •      • •
                                                                              • High torque standard hybrid stepper motor
               T2    23  •   •             • • •    • •   40   • •      •     • Enhanced M and K SIGMAX models provide up to 25%
                                                                                  more torque in same package
               K3        •   •             • • • • • •    65 1  •     • •     • Low detent torque for smoother microstepping
              N3     34  •   •       •     • • • • • •    65 1  •     • •     • Bipolar and unipolar winding
                                                                              • Large array of options
               K4        •   •             • • • • • •    65 1  •     • •
              N4     42  •   •       •     • • • • • •    65 1  •     • •

               H2    23  •   •             • • • •     •  40   • •      • •
               E2        •   •       •     • • • •     •  40   • •      • •   • High efficiency, low loss hybrid designs in a conventional
                                                                               round frame
               H3    34  •   •             • • • •     •  65 1  • •     •     • Enhanced E SIGMAX models provide up to 25% more
               E3        •   •       •     • • • •     •  65 1  • •     •         torque in the same package
               H4    42  •   •             • • • •     •  65 2  •     • •     • Torque produced over a wide speed range
               E4        •   •       •     • • • •     •  65 2  •     • •     • Large array of options
                                                                              • E2, H2 offer high axial loading
             MH172   66                             •     40   •      • •

                                                                              • Standard hybrid stepper motor
              MX9    34  •                                40     •      •     • Meets Explosion proof UL Class 1, Division 1 Group D
                                                                               requirements
             MX11    42  •                                40       •    •     • Up to 150% rated torque reserve capacity (MX9)
                                                                               and 200% for {MX11}
            Notes:  1. Requires shaft seal and connection option other than leaded (Meets IP40 otherwise)
                 2. Requires shaft seal option (Meets IP40 otherwise)






                                                                                                                TM
            www.kollmorgen.com                                                                                        115
   110   111   112   113   114   115   116   117   118   119   120