Page 110 - Kollmorgen Automation and Motion Control
P. 110

P-Series Drive Features and Benefits









          P5000                              P6000                               P7000


















   STEPPER PRODUCTS
          Value DC Input Stepper Drive       Full Featured AC Input Stepper Drive   Full Featured AC or DC Input Stepper Drives   P-SERIES DRIVE FEA
                                                                                 with Intelligent Indexing Option (-PN)  TURES

           •  Wave matching for Kollmorgen motors to   •  No programming required  •  AC and DC input versions
             provide optimal performance      •  Covers full power range of Kollmorgen   •  Covers full power range of Kollmorgen
           •  All inputs and outputs are optically   steppers                       steppers
             isolated                         •  Switch selectable current from 0.2-5.7   •  Drives can be configured by either dip
           •  Step and direction inputs or internal   Arms, 8.0 A peak              switches or P7000 software
             velocity controlled oscillator (VCO) dip   •  Switch selectable for many Kollmorgen   •  Intelligent indexing option (-PN) provides
             switch selectable                  motor parings                       ability to link motion tasks.     AND BENEFITS
           •  DIP switch selectable micro-stepping   •  All inputs and outputs are optically   •  All inputs and outputs are optically
             resolution settings                isolated                            isolated
           •  Idle current reduction, DIP switch   •  Single-ended and differential step and   •  Single-ended and differential step and
             selectable                         direction                           direction
           •  Compensation for mid-range instability  •  Enable input             •  Enable input
           •  RoHS & CE certified             •  Switch selectable micro-stepping   •  Switch selectable micro-stepping
           •  UL pending                        resolution                          resolution
                                              •  Anti-resonance based on load inertia  •  Anti-resonance based on load inertia
   P-SERIES DRIVE-CONTROLLERS
                                              •  RoHS & CE certified              •  RoHS, CE and UL certified

                              Budget/Value                                        Full–Featured





          STEPPER DRIVE PRODUCT OVERVIEW
                                                                                           Output current (Adc) Con-
           Stepper Drive Model  Modes of Operation*  Input voltage (Vdc)  Input Voltage (Vac)
                                                                                               tinuous (Peak)
                 P5000               S, V               20 - 75               n/a               0.7 - 2.0 (3.5)
                 P6000               S                    n/a             110-240 +/-10%        0.3 - 5.7 (8.0)
                P70530              S, M                20 - 75               n/a               0 - 5.0 (7.1)
                P70360              S, M                  n/a               120/240             0 - 2.5 (3.5)
          Modes of Operation: S - Step and Direction; V - Velocity Controlled Oscillator (VCO);
          M - Motion Node Indexing








                                                                                                              TM
     110  www.kollmorgen.com                                                                           1-540-633-3545  9
   105   106   107   108   109   110   111   112   113   114   115