Page 106 - Kollmorgen Automation and Motion Control
P. 106

TBM Series Frameless Motors


















   SER
   V

   O MO
   T

   ORS















            The TBM frameless motor is a series of direct drive torque motors designed for applications that require high
            power in a small, compact form factor with minimized weight and inertia.

            Typical applications include robotic joints, weapon stations, sensor gimbals, sight systems, UAV propulsion and guidance,
            as well as many others.

                          TBM(S) Product Features

                                 • 3 frame sizes ranging from 60mm (2.36 inches) up to 129mm (5.08 inches)
   TBM SERIES FRAMELESS BRUSHLESS MO
   T
                                 • 3 stacks lengths per frame
   OR
                                 • 2 standard winding options per frame
                                 • Latching Hall Effects (pre-aligned / factory installed)
                                 • Low Cogging designs
                                 • Stainless Steel Yokes for maximum corrosion protection
                                 • RoHS Compliant
                                 • Banded Rotors

                                 • Laser Marked Armatures

            For non-standard requests Kollmorgen provides a variety of standard options and configurations.


            If higher levels of customization are required, contact Kollmorgen to help us understand exactly what you need.






     106                                                                                               1-540-633-3545
   101   102   103   104   105   106   107   108   109   110   111