Passer au contenu principal

Téléchargements

Le format des versions de gammes de produits est le suivant : « 1.x »
Titre Version Langue Date de lancement Type Toutes les versions

Leitfaden für die Umsetzung der Produktvorschriften der EU 2022. The 2022 ‘Blue Guide’ on the implementation of EU product rules

Version: –
English, German Certifications Afficher tout

科尔摩根DDL电机EAC认证

Version: 2021
Chinese, Simplified Certifications Afficher tout

科尔摩根DDL电机选型手册_2021_RevB

Version: 2021
Chinese, Simplified Documentation Afficher tout

科尔摩根DDL电机RoHS认证

Version: 2021
Chinese, Simplified Certifications Afficher tout

科尔摩根DDL电机CE认证

Version: 2021
Chinese, Simplified Certifications Afficher tout

EXPIRED!
This PDF certifies that the listed Kollmorgen motors are certified for export under the EAC Certification.

Version: 11/2020
English, Russian Certifications Afficher tout

ICH Coils

Version: –
English Drawings Afficher tout

This manual describes the ICH series of linear motors in English. Provides information regarding safety, handling, and mounting.

Version: C
English Documentation Afficher tout

EXPIRED!
This PDF certifies that the listed Kollmorgen motors are certified for export under the EAC Certification.

Version: 7/2017
English, Russian Certifications Afficher tout

This download contains a copy of the letters of approval and certifications (CE, Safety, EAC, RoHS) in English, German, and Russian, as appropriate. This includes, but is not limited to Servostar, AKD, AKM/AKMH, other modules, accessories, and motors.

Version: –
English, German, Russian Certifications Afficher tout

This document provides product information and technical data about ICH Direct Drive Linear Motors.

Version: C
English Documentation Afficher tout

This Excel file (macros must be enabled) generates a Force Speed Curve for ICH linear motors. Selecting a Model and Bus Voltage from the yellow drop-down menus generates the curve. Additionally, entering a Rated Force and Rated Speed allows you to calculate the Rated Power. The Excel file will need to be unzipped before use.

Version: –
English Calculator Afficher tout

This manual describes the ICH series of linear motors in English. Provides information regarding safety, handling, and mounting.

Version: B
English Documentation Afficher tout

Konformität der Produktreihe ICH

Version: –
German Certifications Afficher tout

This technical note discusses the safety notes required due to the permanent magnets installed in the secondary parts of the linear motors. Observe these notes strictly. As a result of the high-energy magnetic fields as well as the associated high ferromagnetic forces of attraction, there can be a direct danger to health or indirect danger.

Version: –
English Application Notes Afficher tout

Valid for Cartridge DDR, ICH, MCH, VLM, S300, S700, KCM

Version: –
English, German Certifications Afficher tout

Part number scheme for ICH linear motors and MCH motor ways

Version: 09/2015
English Documentation Afficher tout

Typenschlüssel zur ICH/MCH Produktidentifizierung

Version: –
German Documentation Afficher tout