Passer au contenu principal

Réseau d'assistance Kollmorgen

Téléchargements

Le format des versions de gammes de produits est le suivant : « 1.x »
Titre Version Langue Date de lancement Type Toutes les versions

Direct Drive Linear (DDL) Motor Installation Manual

Version: 09/2011
Révision: F
English Documentation Afficher tout

REACH SVHC for Kollmorgen Platinum DDL Ironless & Kollmorgen Platinum DDL Ironcore with optional cooling tubes.

English Certifications Afficher tout

Declaration of compliance with RoHS10 for DDL IC and IL linear motors.

English Certifications Afficher tout

Describes the product life cycle handling for the device. Includes product safety, transport, packaging, storage, installation, decommissioning, maintenance, disassembly, repair and disposal. 

Version: F
English, Spanish, French, German, Italian, Portuguese, Brazil, Chinese, Simplified Documentation Afficher tout

BLM Frameless Brushless Low Voltage Motors Installation Manual EN - English. This manual may be accessed via the QR code on the product.

Version: B
Révision: B 3/2025
English Documentation Afficher tout

UL Certificate of Compliance for PCMM2G Programmable Motion Controller.

Version: 02-2025
English Certifications Afficher tout

Diagram for HSIC200-P1

Version: 02/2025
English Drawings Afficher tout

Complete package of required components for safety-certified use. The package contains firmware, software, support files, and documentation. This package is for SMM2 only. The specific versions of firmware (2.12.00.105), SMM (02.07.000), and WorkBench (2.15.0.10823) must be used together to be safety certified. The documentation applies to this version specifically.

Version: 2
English Firmware, Software Afficher tout

* This version is Safety Certified for AKD2Gs using FS2 or FS3 * * Pair with firmware v02-12-00-105 * WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. Supports AKD and AKD2G devices. For more information regarding features, see the AKD WorkBench Release Notes. This release introduces SMM 2

Version: 2.15.0.10823
English Software Afficher tout

* This version is Safety Certified* * Pair with WorkBench v02.15.0.10823 * AKD2G Servo Drive Firmware for EtherCAT, Profinet, Analog, and CANopen for Functional Safety 2 and Functional Safety 3. This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual-Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). This release introduces SMM 2.

Version: 02-12-00-105
English Firmware Afficher tout

TSCA PBT Declaration for all Standard AKM Servo Motors

Version: 02/2025
English Certifications Afficher tout

POP Declaration for all Standard AKM Servo Motors.

Version: 02/2025
English Certifications Afficher tout

TSCA PBT Declaration for PCMM2G Programmable Motion Controller

Version: 02-2025
English Certifications Afficher tout

POP Declaration for PCMM2G Programmable Motion Controller

Version: 02-2025
English Certifications Afficher tout

PFAS Declaration for PCMM2G Programmable Motion Controller

Version: 02-2025
English Certifications Afficher tout

EU RoHS Declaration for PCMM2G Programmable Motion Controller

Version: 02-2025
English Certifications Afficher tout

REACH SVHC Declaration for PCMM2G Programmable Motion Controller.

Version: 02-2025
English Certifications Afficher tout

A ZIP file containing DXF and STP models and 2D drawings (PDF format) of the AKT2G devices.

Version: A
English Drawings Afficher tout

PFAS declaration for all standard AKM Servo Motors.

Version: 02/2025
English Certifications Afficher tout

AKM REACH SVHC certificate of compliance. Specifies substances of very high concern with regards to regulation (EC) No 1907/2006 of the European parliament and REACH Art. 33(1), and REACH Annex XVII Substance Restrictions.

Version: 02/2025
English Certifications Afficher tout