AKD2G Servo Drive WorkBench GUI *Safety Certified * EN
Versions des fichiers
* This version is Safety Certified for AKD2Gs using FS2 or FS3 * * Pair with firmware v02-12-00-105 * WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. Supports AKD and AKD2G devices. For more information regarding features, see the AKD WorkBench Release Notes. This release introduces SMM 2 |
* This version is Safety Certified for AKD2Gs using FS2 or FS3 * WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. Supports AKD and AKD2G devices. For more information regarding features, see the AKD WorkBench Release Notes. |