Back to top

POWERMAX II® M and P series

POWERMAX II® motors are the most powerful steppers available, providing the highest torque per motor size and speed range These NEMA 23 (60 mm) motors are available in half-, single-, and two-stack configurations with holding torques from 42 to 253 oz-in. The M Series includes SIGMAX® technology for higher torque and acceleration. We can provide co-engineered modifications to meet your exact needs.
Global
Product available worldwide
Companion Products 
P7000 Series

Kollmorgen's P7000 stepper drives provide you servo-like system performance with the cost and simplicity...

  • P2 models: NEMA 23 (60 mm) motors available in 3 stack lengths with torque ratings from 0.30 to 1.51 N-m (42 to 214 oz-in) nominal holding torque
  • M2 models: NEMA 23 (60 mm) motors available in 2 stack lengths with torque ratings from 0.67 to 1.79 N-m (95 to 253 oz-in) nominal holding torque.
  • Available with affordable co-engineered modifications to suit your application needs, time frame and budget
  • Speeds up to 3,000 rpm meet the velocity demands of most high-torque applications
  • Polymer encapsulated stator for exceptional thermal dissipation
  • Polymer end bell with threaded inserts runs cooler and provides greater flexibility for mounting encoder and brake options
  • Largest available shaft diameter on a NEMA 23 stepper withstands high radial and axial loads, numerous shaft modifications
  • Oversized 30 mm bearings increase bearing and motor life
  • Optional SIGMAX® technology increases torque and acceleration rates
  • Optional low inertia rotor produces the highest possible acceleration rate
  • Precision ground rotor OD and honed stator ID provides a concentric air gap for high performance in an economical motor design
  • Exposed laminations improve thermal dissipation for longer motor life
  • High quality, dependable operation backed by a two year warranty
  • UL recognized
Documentation
Title Language(s) Date Size Email
pdfPOWERPAC Installation bulletin en-EN RevA English 27 Apr 2012 512.99 KB
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 06 Nov 2019 15.76 MB
Kollmorgen Automation Suite (KAS) Catalog English 01 Dec 2017 14.02 MB
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB
Stepper and Synchronous Motors Catalog EN Rev C English 19 Feb 2014 7.96 MB
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Stepper Optimizer
Product Selectors

All-in-One Tool for Stepper Motors. Size your stepper application to produce torque/speed curves paired with your drive parameters.

Start optimizing