Back to top

PMX Series

Kollmorgen continues its winning heritage in hybrid stepper motors with the PMX motor family. Leveraging best practices from customer preferred products, the PMX series delivers a wider breadth of frame sizes and options in an affordable, low-cost solution.

Global
Product available worldwide
PMX Series Large Image
Control Design 2018 Winner

Features

The new PMX series adds smaller 08, 11, and 14 frame sizes to the traditional 17, 23 and 34 frame sizes offered by Kollmorgen. Each frame size is built with high quality construction which translates to reliability in the field and long service life.

Motor Model NEMA Frame, (mm) Number of length options Top-End Holding Torque (oz-in) Top-End Holding Torque (Nm)
PMX08 08 (20.2) 2 4.0 0.028
PMX11 11 (28.0) 3 16.8 0.119
PMX14 14 (35.2) 3 26.4 0.186
PMX17 17 (42.3) 5 107 0.756
PMX23 23 (56.4) 4 378 2.67
PMX34 34 (85.9) 4 1739 12.28

Kollmorgen PMX stepper motors offer:

  • High torque/dollar – High quality performance in an affordable low-cost solution
  • Wide range of standard options including: bipolar and unipolar windings, integral connectors, shaft flats and keyways, rear shafts, IP65 sealing.
  • Options for 1.8 and 0.9 degree step angles (PMX17 and PMX23)
  • Easy to apply worldwide – CE, RoHS, REACH

Localized Kollmorgen support offers access to immediate technical expertise. Kollmorgen’s flexible manufacturing means seamless co-engineering capabilities. These include:

  • Shaft modifications – special shaft dimensions special features including: flats, spline shafts, helical gears, and acme leadscrews.
  • Winding modifications –special windings to match current, resistance, or inductance requirements.
  • Connectors and leadwire – special leadwire colors and customer-specified connectors.
  • Encoders – factory mounted incremental or absolute encoders with various line counts.
  • Gearboxes – factory mounted planetary and spur (offset) gearboxes.

Kollmorgen offers competitive lead times for both standard and custom motors. Kollmorgen’s competitive pricing means that OEMs no longer have to make tradeoffs on motor quality, performance or technical support to obtain lower costs.

Stepper Optimizer

Product Selectors

All-in-One Tool for Stepper Motors. Size your stepper application to produce torque/speed curves paired with your drive parameters.

Start optimizing

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Certifications
Title Language(s) Date Size
pdfEAC Certification for Motors English, Russian 09 Dec 2020 98.97 KB Copy URL
pdfKollmorgen CE Technical Notice - Servo and Stepper Motors Efficiency English 26 Aug 2020 389.92 KB Copy URL
pdfPMX (08, 11, 14, 17) Stepper Motor EU Declaration of Conformity English 23 Mar 2016 181.47 KB Copy URL
pdfPMX (23, 34) Stepper Motor EU Declaration of Conformity English 23 Mar 2016 337.34 KB Copy URL
Catalog
Title Language(s) Date Size
Kollmorgen Automation and Motion Control English 14 Jun 2021 15.53 MB Copy URL
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB Copy URL
Kollmorgen PMX Series Stepper Motor Selection Guide English 01 Jan 2018 4.05 MB Copy URL
Stepper and Synchronous Motors Catalog EN Rev C English 19 Feb 2014 7.96 MB Copy URL
Brochure
Title Language(s) Date Size
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB Copy URL

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Drawings
Title Language(s) Date Size
PMX 3D Models & 2D Dimensions English 31 Jul 2018 Copy URL
Article
KAS v3.06 is now available!! New Features Kollmorgen E-Bus Stepper Integration: AKT2G-SM-L50-000 - Stepper motor terminal with incremental encoder, 50 V DC, 5 A (Imax), 2 phases AKT2G-SM-L15-000 - Stepper motor...
Normen und Richtlinien [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der...
Instructions for Selecting a Stepper Motor The Basics of Selecting a Stepper Motor The vast majority of stepper applications are fairly simple in terms of selecting the motor and drive.  Most applications have one or more of a...
Standards and Directives [toc] General Structures of standards with EN ISO 12100 as an example ISO Standards Safety of Machinery — General Principles for Design ISO 12100:2010 UL Standards...
Pull-In and Pull-Out Torque Some of the stepper motor nomenclature includes some terms not often used today.  Such terms are Pull-in Torque and Pull-out Torque.The information below may be helpful in understanding the...

Pages