Back to top

E and H Hybrid Series Stepper Motors

These high-efficiency, low-loss stepper motors have a conventional, round frame in NEMA 23, 34 and 42 frame sizes (60, 90 and 110 mm). A wide variety of standard windings, connectors and options suit general-purpose applications with holding torques up to 27.95 N-m (3,958 oz-in). The E Series features SIGMAX™ technology for higher torque and acceleration rates.

Global
Product available worldwide
E_and_H_Hybrid_LARGE.jpg

Features

  • Conventional round frame design available in NEMA 23, NEMA 34 and NEMA 41
  • Holding torques up to 27.95 N-m (3,958 oz-in)
  • Highly customizable to fit nearly any application
  • Both E and H Series motors provide the high speed capability required for rapid traverse applications
  • E Series general-purpose motors feature our SIGMAX™ technology for higher torque and acceleration rates
  • Select from terminal board connections (via conduit), MS connectors or flying lead connections in waterproof or standard enclosures (flying leads not available in NEMA 23 frames)
  • NEMA 34 and 42 models are UL Recognized and feature Class B insulation
  • NEMA 34 and 42 models are rated for IP65 with “C” (MS Connector), “L” (Terminal Board) or “M” (Terminal Board) construction, with shaft seal

Design Tools

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Documentation
Title Language(s) Date Size
pdfEH-Hybrid Installation-Bulletin EN RevA English 03 Nov 2011 535.12 KB Copy URL
Catalog
Title Language(s) Date Size
Kollmorgen Automation and Motion Control English 14 Jun 2021 15.53 MB Copy URL
Stepper and Synchronous Motors Catalog EN Rev C English 19 Feb 2014 7.96 MB Copy URL

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Article
Trade Compliance Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also...
Normen und Richtlinien [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der...
Instructions for Selecting a Stepper Motor The Basics of Selecting a Stepper Motor The vast majority of stepper applications are fairly simple in terms of selecting the motor and drive.  Most applications have one or more of a...
Standards and Directives [toc] General Structures of standards with EN ISO 12100 as an example ISO Standards Safety of Machinery — General Principles for Design ISO 12100:2010 UL Standards...
Pull-In and Pull-Out Torque Some of the stepper motor nomenclature includes some terms not often used today.  Such terms are Pull-in Torque and Pull-out Torque.The information below may be helpful in understanding the...
Title Language(s) Date Size
Blue Guide English, German 29 Jun 2022 Copy URL
pdfCEL China Efficiency Labelling for Servo and Stepper Motors English 17 Dec 2021 139.72 KB Copy URL
pdfE-H EU-Konformitätserklärung German 17 Mar 2016 65.37 KB Copy URL
pdfKollmorgen CE Technical Notice - Servo and Stepper Motors Efficiency English 26 Aug 2020 389.92 KB Copy URL
pdfKollmorgen EU Declaration of Conformity E-H English 19 Apr 2016 113.75 KB Copy URL