Back to top

VLM

With a design targeted for the most common servo motor features and offering torque ranges from 0.5N-m to almost 16 N-m, VLM delivers all the torque and performance of a servo while helping you control application costs.

 

Global
Product available worldwide

Features

  • NEMA 23 and 34 frame sizes
  • Metric 60 mm and 90 mm frame sizes
  • 120/240 VAC, 160/320 VDC
  • Rated speeds up to 6,000 rpm
  • Up to 15.9 N-m peak, 4.5 N-m continuous
  • CE, UL, cUL
  • RoHS compliant
  • IP40 protection
  • 1 m and 3 m lead lengths available
  • Standard cabling options for direct connection to AKD drives (resolver or encoder feedback)
  • Standard cabling options for direct connection to S200 (Hall feedback)
  • SFD Resolver Encoder

Options

  • Feedback devices: resolver, encoder, and Hall sensors
  • Shaft ends: keyway, flat, smooth
  • Molex, Firewire (Direct to S200-VTS), D-SUB (direct to AKD) and flying leads

Benefits

  • Best price for applications that do not require customization nor extra motor features
  • Exceptional quality and value
  • Standard motor sizes, windings and mounts to meet most application needs
  • Easy to use, with standard connector options and matching cables
Frame Size VLM2 VLM3
Stack Length 1,2,3 1,2,3
Windings C,E,D,G E,H,J
Max BUS (VDC)
Max Stall Tc
320 320
Nm (lb-in) 1.18 (10.4) 4.53 (40.1)
Max Tp
Nm (lb-in)
4.2 (37.2) 15.9 (140.7)
Max Rated Speed (RPM) 6000 6000
Max Rated Power
@ Max BUS
kW (Hp)
.38 (.51) 1.24 (1.66)
Certifications
Title Language(s) Date Size Email
pdfEAC Certification for Motors English, Russian 03 Jul 2017 3.58 MB
pdfKollmorgen EU Declaration of Conformity VLM English 19 Apr 2016 257.55 KB
pdfRoHS General Declaration English, German 01 Oct 2015 44.37 KB
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 06 Nov 2019 15.76 MB
Kollmorgen Automation Suite (KAS) Catalog English 01 Dec 2017 14.02 MB
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB
Kollmorgen VLM Brushless Motor Selection Guide English 01 Jan 2018 2.29 MB
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
Kollmorgen VLM Servo Motor Flyer UK English 01 Oct 2015 919.21 KB
Kollmorgen VLM Servomotor Flyer DE German 01 Oct 2015 1.09 MB
Drawings
Title Language(s) Date Size Email
zipvlm21a English 04 Nov 2011 2.21 MB
zipvlm21b English 04 Nov 2011 2.2 MB
zipvlm21c English 04 Nov 2011 2.22 MB
zipvlm21d English 04 Nov 2011 2.21 MB
zipvlm21e English 04 Nov 2011 2.2 MB
zipvlm21f English 04 Nov 2011 2.21 MB
zipvlm21g English 04 Nov 2011 2.21 MB
zipvlm22a English 04 Nov 2011 550.07 KB
zipvlm22b English 04 Nov 2011 2.2 MB
zipvlm22c English 04 Nov 2011 2.21 MB
zipvlm22d English 04 Nov 2011 2.2 MB
zipvlm22e English 04 Nov 2011 539.35 KB
zipvlm22f English 04 Nov 2011 2.2 MB
zipvlm22g English 04 Nov 2011 2.2 MB
zipvlm23a English 04 Nov 2011 548.96 KB
zipvlm23b English 04 Nov 2011 2.12 MB
zipvlm23c English 04 Nov 2011 551.3 KB
zipvlm23e English 04 Nov 2011 540.24 KB
zipvlm23f English 04 Nov 2011 2.12 MB
zipvlm23g English 04 Nov 2011 541.93 KB
zipvlm31a English 04 Nov 2011 2.55 MB
zipvlm31b English 04 Nov 2011 2.61 MB
zipvlm31c English 04 Nov 2011 2.54 MB
zipvlm31d English 04 Nov 2011 2.6 MB
zipvlm32a English 04 Nov 2011 2.45 MB
zipvlm32b English 04 Nov 2011 2.45 MB
zipvlm32c English 04 Nov 2011 2.44 MB
zipvlm32d English 04 Nov 2011 2.44 MB
zipvlm33a English 04 Nov 2011 2.38 MB
zipvlm33b English 04 Nov 2011 2.39 MB
zipvlm33c English 04 Nov 2011 2.37 MB
zipvlm33d English 04 Nov 2011 2.38 MB