Back to top

EB Series

Based on our 230 VAC B and M Series, the Kollmorgen EB Series provides a high-performance explosion-proof servo motor suitable for applications where flammable vapors or gases create a potentially hazardous environment. These motors have been tested and proven capable of withstanding an internal explosion without bursting or allowing ignition to reach outside the motor frame.

Global
Limited availability outside North America
Goldline EB Series

Features

  • 230 VAC explosion-proof (Class I, Division 1, Groups C and D)
  • Tested and proven capable of withstanding an internal explosion without bursting or allowing ignition to reach outside the motor frame
  • 0.84 to 149 N-m (0.62 to 110.0 lb-ft)
  • 75.4 to 195.5 mm (2.97 to 7.70 inches) square frame (NEMA mounts available)
  • Rugged resolver feedback
  • Speeds up to 7,500 rpm
  • Compact (high torque/volume ratio)
  • UL Recognized
  • Built-in thermostat
  • Class H insulation

Specifications

Frame Size EB10x EB20x EB40x EB60x EB80x
Stack Length B: 2,4,6 B: 2,4,6 B: 2,4,6 B: 2,4,6 B: 2,4,6
Windings A,B A,B,C,D A,B,C,D A,B,C,D A,B,C
Max BUS (VDC) 320 320 320 320 320
Max Stall Tc
Nm (lb-in)
2.36 (20.9) 6.90 (61.1) 18.0 (159.3) 47.5 (420.4) 117.9 (1043)
Max Tp
Nm (lb-in)
6.35 (56.2) 19.9 (176.1) 49.5 (438.1) 132 (1168) 362 (3204)
Max Rated N 7500 7000 5000 4300 3000
Max Rated Power
@ Max BUS
kW (Hp)
1.5 (2.0) 3.7 (5.0) 7.2 (9.6) 11.2 (15.0) 16.2 (21.7)

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Documentation
Title Language(s) Date Size
pdfGoldline EB Servo Motor Instruction Manual Chinese, Simplified, English 11 Aug 2021 14.71 MB Copy URL
Certifications
Title Language(s) Date Size
pdfKollmorgen CE Technical Notice - Servo and Stepper Motors Efficiency English 26 Aug 2020 389.92 KB Copy URL
pdfKollmorgen EU Declaration of Conformity Goldline B-M English 19 Apr 2016 117.89 KB Copy URL
Datasheet
Title Language(s) Date Size
pdfGoldline Motors with ServoStar en-US.pdf English 458 KB Copy URL
Brochure
Title Language(s) Date Size
Goldline B-CD-S Servo Systems Brochure EN RevA English 11 Mar 2016 244.56 KB Copy URL
Goldline Motors and Drives Overview Brochure EN English 20 Oct 2011 1.05 MB Copy URL
GoldLine XT 600 Servo Systems Brochure EN RevA English 14 Oct 2011 564.55 KB Copy URL
GoldlineBH-S600 Servo Systems Brochure EN RevA English 14 Oct 2011 138.97 KB Copy URL
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB Copy URL
Catalog
Title Language(s) Date Size
Goldline Motor Series Catalog EN English 20 Oct 2011 331.3 KB Copy URL
Kollmorgen Automation and Motion Control English 14 Jun 2021 15.53 MB Copy URL
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB Copy URL
Article
S700 and S300 Series Drive Connections for the Incremental Encoder Feedback Goldline Series Motors S700 and S300 Series Drive Connections for the Incremental Encoder Feedback Goldline Series Motors This article describes the Goldline motors' incremental encoder feedback connections and...
AKD Series Drive Connections for Incremental Encoder Feedback Goldline Series Motors AKD Series Drive Connections for Incremental Encoder Feedback Goldline Series Motors This article describes Goldline motors incremental encoder feedback connections, Goldline motor power...
Goldline Motor Configuration with the AKD Documentation to wire a Kollmorgen Goldline servo motor for use with the AKD servo drive.  Basic drive parameter settings are also provided.
AKD Series Drive Connections for the Goldline Series Motors This article describes Goldline motors resolver feedback connections, Goldline motor power connections, AKD resolver feedback parameter values, and AKD Motor.Phase values. AKD Series Drive...
Hall Sensor Alignment Process Hall Effect Sensors are used to establish proper motor commutation on Brushless Servo motors.  To be effective, the Hall Effect Sensors must be properly aligned with the servo motors phases....

Pages