Back to top

EB Series

Based on our 230 VAC B and M Series, the Kollmorgen EB Series provides a high-performance explosion-proof servo motor suitable for applications where flammable vapors or gases create a potentially hazardous environment. These motors have been tested and proven capable of withstanding an internal explosion without bursting or allowing ignition to reach outside the motor frame.

Global
Limited availability outside North America
Goldline EB Series

Features

  • 230 VAC explosion-proof (Class I, Division 1, Groups C and D)
  • Tested and proven capable of withstanding an internal explosion without bursting or allowing ignition to reach outside the motor frame
  • 0.84 to 149 N-m (0.62 to 110.0 lb-ft)
  • 75.4 to 195.5 mm (2.97 to 7.70 inches) square frame (NEMA mounts available)
  • Rugged resolver feedback
  • Speeds up to 7,500 rpm
  • Compact (high torque/volume ratio)
  • UL Recognized
  • Built-in thermostat
  • Class H insulation

Specifications

Frame Size EB10x EB20x EB40x EB60x EB80x
Stack Length B: 2,4,6 B: 2,4,6 B: 2,4,6 B: 2,4,6 B: 2,4,6
Windings A,B A,B,C,D A,B,C,D A,B,C,D A,B,C
Max BUS (VDC) 320 320 320 320 320
Max Stall Tc
Nm (lb-in)
2.36 (20.9) 6.90 (61.1) 18.0 (159.3) 47.5 (420.4) 117.9 (1043)
Max Tp
Nm (lb-in)
6.35 (56.2) 19.9 (176.1) 49.5 (438.1) 132 (1168) 362 (3204)
Max Rated N 7500 7000 5000 4300 3000
Max Rated Power
@ Max BUS
kW (Hp)
1.5 (2.0) 3.7 (5.0) 7.2 (9.6) 11.2 (15.0) 16.2 (21.7)

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Datasheet
Title Language(s) Date Size
pdfGoldline Motors with ServoStar en-US.pdf English 458 KB Copy URL
Brochure
Title Language(s) Date Size
Goldline B-CD-S Servo Systems Brochure EN RevA English 11 Mar 2016 244.56 KB Copy URL
Goldline Motors and Drives Overview Brochure EN English 20 Oct 2011 1.05 MB Copy URL
GoldLine XT 600 Servo Systems Brochure EN RevA English 14 Oct 2011 564.55 KB Copy URL
GoldlineBH-S600 Servo Systems Brochure EN RevA English 14 Oct 2011 138.97 KB Copy URL
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB Copy URL
Catalog
Title Language(s) Date Size
Goldline Motor Series Catalog EN English 20 Oct 2011 331.3 KB Copy URL
Kollmorgen Automation and Motion Control English 14 Jun 2021 15.53 MB Copy URL
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB Copy URL
Article
Ingress Protection of Servo Motors [toc] Sealing is an important design tool used to prolong the life of motors against harsh environments containing dust or liquid contaminants. There are arguably an unlimited number of...
NEMA Baugröße [toc] Allgemeines Als Schlüssel zur Austauschbarkeit von Motoren dient die Normierung der Baugrößen. Dies bedeutet, dass vergleichbare Motorleistung und Geschwindigkeit bei Motoren allen...
IEC Baugröße [toc] Allgemeines Die IEC 72 standardisiert die Motorbaugrößen für Regionen, die SI Einheiten verwenden. Regionen, die "Inch" Einheiten verwenden, arbeiten mit NEMA Normen (siehe...
Goldline (B&M) Certifications   Safety CCC CE UL UR cUL cUR EAC RoHS Goldline B, Goldline M     EN / DE      ...
Goldline (D & DH) Certification   Safety CCC CE UL UR cUL cUR EAC RoHS Goldline D & Goldline DH -   EN / DE      ...

Pages