Back to top

Goldline B/M & BH/MH Series

The Kollmorgen’s Goldline® Series includes a wide range of voltages, sizes, options and co-engineered modifications. The permanent magnet design offers high torque and power density. The B and M Series are low- and medium-inertia motors that run on 230 VAC line power. The BH and MH Series provide similar features and performance at 400/480 VAC.
Global
Limited availability outside North America
Companion Products 
S300

These compact, easy-to-use servo drives operate directly from grounded 115 to 480VAC, 3-phase, 50-60Hz...

S700

The S700 is a digital servo drive with extended functionality to support complex drive tasks. It operates...

Goldline B and M Series

Features
  • Optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches
  • B Series: 230 VAC, low inertia
  • M Series: 230 VAC, medium inertia
  • NEMA and metric mounts
  • Resolver or encoder feedback
  • UL Recognition
  • Built-in thermostat
  • Rear shaft extension
  • Class H insulation
Options
  • 24 VDC, 90 VDC fail-safe brakes
  • Brush tachometer
  • IP65, IP67 sealing
  • Flying leads, bayonet, MS connections
  • Inline planetary gearheads
  • Encoder adapters

Goldline BH and MH Series

Features
  • Optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches
  • BH Series: 400/480 VAC, low inertia
  • M Series: 400/480, medium inertia
  • NEMA and metric mounts
  • Resolver feedback
  • CE Compliant, UL Recognition
  • Built-in thermostat
  • Rear shaft extension
  • Class H insulation
Options
  • 24VDC, 90VDC fail-safe brakes
  • Brush tachometer
  • IP65, IP67 sealing
  • 90° rotatable CE connectors, terminal box
  • Inline planetary gearheads
  • Encoder adapters

B/M Series

Frame Size B(M)10x B(M)20x B(M)40x B(M)60x B(M)80x
Stack Length B: 2,4,6
M: 3,5,7
B: 2,4,6
M: 3,5,7
B: 2,4,6
M: 3,5,7
B: 2,4,6
M: 3,5,7
B: 2,4,6,8
M: 3,5,7
Windings A,B A,B,C,D A,B,C,D A,B,C,D A,B,C
Max BUS (VDC) 320 320 320 320 320
Max Stall Tc
Nm (lb-in)
2.36 (20.9) 6.90 (61.1) 18.0 (159.3) 47.5 (420.4) 158 (1398)
Max Tp
Nm (lb-in)
6.35 (56.2) 19.9 (176.1) 49.5 (438.1) 132 (1168) 422 (3735)

BH/MH Series

Frame Size BH(MH)10x BH(MH)20x BH(MH)40x BH(MH)60x BH(MH)80
Stack Length BH: 2,4,6
MH: 3,5,7
BH: 2,4,6
MH: 3,5,7
BH: 2,4,6
MH: 3,5,7
BH: 2,4,6
MH: 3,5,7
BH: 2,4,6,8
MH: 3,5,7
Windings A,B C,E,G B,C,D A,B,C,D,E,G A,B,C,D,E
Max BUS (VDC) 565/680 565/680 565/680 565/680 565/680
Max Stall Tc
Nm (lb-in)
1.9 (16.8) 5.6 (49.6) 15.8 (140) 36.6 (324) 124.3 (1100)
Max Tp
Nm (lb-in)
6.3 (55.8) 20.2 (178.8) 49.5 (438.1) 126 (1115) 418 (3700)
Max Rated N 7500 7000 5000 4500 3000
Max Rated Power
@ Max BUS
kW (Hp)
1.2 (1.6) 2.2 (3.0) 5.9 (7.9) 10.5 (14.1) 30.7 (41.2)
Datasheet
Title Language(s) Date Size Email
pdfGoldline Motors with ServoStar en-US.pdf English 458 KB
Catalog
Title Language(s) Date Size Email
Goldline Motor Series Catalog EN English 20 Oct 2011 331.3 KB
Kollmorgen Automation and Motion Control English 06 Nov 2019 15.76 MB
Kollmorgen Automation Suite (KAS) Catalog English 01 Dec 2017 14.02 MB
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB
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
Goldline B-CD-S Servo Systems Brochure EN RevA English 11 Mar 2016 244.56 KB
Goldline Motors and Drives Overview Brochure EN English 20 Oct 2011 1.05 MB
GoldLine XT 600 Servo Systems Brochure EN RevA English 14 Oct 2011 564.55 KB
GoldlineBH-S600 Servo Systems Brochure EN RevA English 14 Oct 2011 138.97 KB
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB
Drawings
Title Language(s) Date Size Email
zipGoldline bh mh Series 2D CAD.zip English 27 Sep 2011 72.24 KB
pdfGoldline bh mh Series Motors OD Diagram.pdf English 27 Sep 2011 77.4 KB