Back to top

EKM Series Brushless AC Servo Motors

These enhanced, high performance motors are MilSpec 810E rated and IP67 sealed. They are supplied standard with a stainless steel shaft and chemical agent-resistant paint for reliable duty in harsh environmental conditions.

Global
Product available worldwide
Kollmorgen EKM Servo Motor Series

Features

  • 0.43 to 53 Nm continuous stall torque (3.8 to 467 lbin)
  • Speeds up to 8000 RPM meet high speed requirements
  • 480 VAC High Voltage Insulation.
  • Custom windings, shaft variations, and failsafe brakes available
  • Rugged resolver feedback for extreme environment Operating temperature range of -51°C to 54° C
  • Shock and vibration tested per MILSTD810E, Methods 516.4 & 514.4, Procedure 1
  • International standard mount available
  • Low-cog, low harmonic distortion magnetic designs.
  • Connectivity: High performance nickel-plated MIL-C-38999 connectors with total environmental sealing, quick mating, triple lead threaded, self-locking coupling, as well as EMI and RFI shielding. In addition, both front-facing and rear-facing options are available.
  • Stainless steel shaft and fasteners prevent external corrosion while a chemical agent resistant paint allows resistance to harsh outdoor environments and chemicals.
  • Sealing: IP67 rated for ingress prevention and brief submergence as well as 100-psi wash down. In addition, a viton shaft seal comes standard.

Specifications

Frame Size Stack Length Windings Max BUS (VDC) Max Stall Tc Nm (lb-in) Max Tp Nm (lb-in) Max Rated N Max Rated Power @ Max BUS kW (Hp)
EKM2 1,2,3,4 C,D,E,F,G 640 1.37 (12.2) 4.77 (42.2) 8000 0.89 (1.19)
EKM3 1,2,3 C,D,E,H 640 2.83 (25.1) 10.2 (90.3) 8000 1.16 (1.56)
EKM4 1,2,3,4 C,E,G,H,J,K 640 5.93 (52.5) 20.3 (180) 6000 1.68 (2.26)
EKM5 1,2,3,4 E,G,K,L,M,N,P 640 14.3
(126)
38.3 (339) 6000 3.82 (5.12)
EKM6 2,3,4,5 G,K,L,M,N,P 640 24.8 (219) 65.0
(576)
6000 6.05 (8.11)
EKM7 2,3,4 K,L,M,P 640 52.8 (467) 143 (1269) 6000 7.64 (10.24)

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Catalog
Title Language(s) Date Size
EKM Series Servo Motors Selection Guide English 22 Apr 2021 3.67 MB Copy URL
Kollmorgen Automation and Motion Control English 14 Jun 2021 15.53 MB Copy URL
Article
Standards and Directives [toc] General Structures of standards with EN ISO 12100 as an example ISO Standards Safety of Machinery — General Principles for Design ISO 12100:2010 UL Standards...
Conflict Minerals Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also...
CCC Marking The CCC-Certificate is the Chinese compulsory certificate for different groups of products since May 2002, in particular, consumer goods, electronic products, and automotive products. Due to the...

Pages

Title Language(s) Date Size
Blue Guide German 15 Jul 2015 Copy URL