Back to top

DBL/DBK – the brushless motor for demanding applications

DBL/DBK brushless motors employ a high performace magnet system and are particularly suited to demanding motion control applications where rapid acceleration/deceleration and high throughput positioning are critical. Shortened versions are available for space restricted brushless motor applications.
EMEA
Limited availability outside Europe
Companion Products 
AKD

We designed our next-generation AKD® Series with the versatility, communications, power and bandwidth...

S700

The S700 is a digital servo drive with extended functionality to support complex drive tasks. It operates...

Features

  • High performance magnets for highly dynamic function
  • Flange dimensions to IEC standard, fit j6, accuracy according to DIN 42955, tolerance class R
  • Vibration class N according to DIN ISO 2373
  • Insulation for 480Vrated mains voltage (DBL1 : 230V)
  • Insulation material class F according to DIN 57530
  • Shaft end without a fitted-keyway
  • Protection Class IP64 Motor without shaft-sealing ring
  • Protection Class IP65 Motor with shaft-sealing ring
  • Built-in resolver
  • DBL2–8 and DBK motors are UL Recognized

Options

  • Holding brake
  • Shaft with keyway
  • Radial shaft-sealing ring
  • Vertical mounting sockets for resolver and power connections
  • Built-in high resolution EnDat encoder
  • Second thermal protection contact
Documentation
Title Language(s) Date Size Email
pdfDBL-DBK Part Number Scheme English 26 Nov 2009 23.29 KB
pdfDBL-DBK Synchronous Servomotors Instructions Manual EN (REV 11/2016) English 01 Nov 2016 1.51 MB
Certifications
Title Language(s) Date Size Email
pdfDBL & DBK Servomotor EU Declaration of Conformity EN English 21 Apr 2016 923.27 KB
pdfEAC Certification for Motors English, Russian 03 Jul 2017 3.58 MB
Application Notes
Title Language(s) Date Size Email
pdfDBL Motor to AKM Mounting Cross Reference English 10 Aug 2017 335.1 KB
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 01 Dec 2017 14.74 MB
Kollmorgen Automation Solutions Catalog English 01 Dec 2017 14.02 MB
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB
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
Kollmorgen DBL DBK Servo Motor Brochure UK English 01 Oct 2015 526.74 KB
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB
Kollmorgen DBL DBK Servomotoren Broschüre DE German 01 Oct 2015 577.78 KB
Kollmorgen DBL DBK Servomotori Opuscolo IT Italian 01 Oct 2015 1.82 MB
Drawings
Title Language(s) Date Size Email
zipKollmorgen DBK Synchron Servomotor 3D Zeichnung German 6.02 MB
zipKollmorgen DBL Synchron Servomotor 3D Zeichnung German 14.98 MB