Stainless Steel AKMH Series
Kollmorgen has designed custom solutions for challenging environments since our founding in 1916. The most notable were the motors used in Jason Jr., the ROV that was used to explore the Titanic. The culmination of these experiences has been leveraged in the AKMH series of motors. Designed for food contact and splash zones, the AKMH reduces cleaning time and maintenance, thus directly contributing to higher overall OEE for machines.




Features
Reduced Recall Risk. The Food Modernization Safety Act (FMSA) gives the US federal government the ability to shutdown facilities, recall food products, and levy stiff fines to ensure public safety in regards to food product manufacturing. The AKMH is designed to meet the toughest hygienic requirements in the industry in order to reduce the possibility of food borne illnesses and costly recalls.
Designed for Fast Cleaning and Increased Uptime. The AKMH stainless steel motor is designed to meet the standards for IP69K, EHEDG, and 3A and is built with FDA approved, food grade materials. The careful elimination of flat surfaces, cracks, and crevices prevents the build-up of foreign material and bacteria. The AKMH housing and cable can endure daily wash downs with high pressure, high temperature, and caustic chemicals. The robust design means that guards and covers are not required to protect the motor from harsh cleaning regimens. These AKMH features constitute quicker cleaning, keeping your machine running, and increasing the OEE of your manufacturing line.
Bottom Line. The Stainless Steel AKMH series is designed for strict aseptic machine applications. The AKMH comes in 19 standard motor sizes, with multiple standard windings for each to fit the many motor applications found in food, beverage, and pharmaceutical industries. Kollmorgen’s AKMH helps maintain the highest standard of machine cleanliness, increases OEE, and reduces the possibility of devastating recalls.
- Increase your machine’s OEE through superior wash-down design reliability
- Reduce your machine’s cost of ownership due to reduced cleaning time and increased reliability
- Enhance the value of your machine by lowering your customer’s risk of recall… due to the superior hygienic design of the AKMH
- IP69K certification for motor and cable
- Unique design techique to eliminate condensation
- FDA Approved, food-grade O-ring seals
- All exposed surfaces are 316L Stainless Steel, superior to 303/304 for hygiene & corrosion resistance
- Round design with no nooks or crannies
- Sloped rear cover to eliminate puddling, even in vertical mounting
- No external hardware (no bolts, washers, or screws) to trap soil or pathogens or fall into food
- Smooth surface meeting EHEDG & 3A criteria, promotes rapid cleaning and no harboring of pathogens
- FDA Approved, food-grade bearing lube
- FDA Approved, food-grade shaft seal
- Cable designed to elminate the need for conduit
- No protective covers needed for washdown.. No secondary cleaning disassembly required
- FDA approved, food-grade tubing option for applications where the cable is in the food zone
- Single cable for increased reliability, faster cleaning, and fewer places to harbor pathogens
- Hygienic marking method eliminates harboring of pathogens
- Hygienic, IP69K shaft seal, that includes special shaft treatment for long life
- Our customizable fit will meet your needs, so you spend less time tweaking your machine’s mechanicals
- Innovative design features to reduce the cost and time associated with installation
- Industry leading configurability for optimized performance
- 19 frame/stack length combinations
- Windings designed to optimize the performance of your machine
- Cables designed for direct connection to the AKD drive family (plug & play)
- Face and flange mounts available in both IEC and NEMA standards
- Rated speeds to 8000 rpm
- Continuous torques to 22 Nm
- Peak torques to 92 Nm
- Cables designed to meet NFPA 79 without the need for additional thermal overload protection
- Configurable cable lengths to 15 meters; no intermediate junction boxes needed
- All digital feedback with digital nameplate for auto-setup
- Brake option
- Multi-turn absolute feedback option, single-turn absolute feedback standard
- UL/CE/IP69K certifications
- EHEDG/NSF/BISSC certifications pending
Specifications
Rated Power (kW) Range |
Continuous Torque Range (Nm) |
Peak Torque Range | Max Speed | Motor Diameter (mm) |
|
---|---|---|---|---|---|
AKMH2 | 0.18 - 0.52 | .4 - 1.4 | 1.6 - 5.5 | 8000 | 72.5 |
AKMH3 | 0.35 - 0.72 | 1.1 - 2.5 | 4 - 10.5 | 8000 | 85 |
AKMH4 | 0.6 - 1.0 | 1.7 - 5 | 6 - 20 | 6000 | 114 |
AKMH5 | 0.77 - 2.2 | 4 - 12 | 13 - 45 | 6000 | 132 |
AKMH6 | 2.1 - 5.5 | 10.4 - 21 | 35 - 79 | 6000 | 186 |
Summary of 19 available AKMH sizes. See the AKMH Selection Guide for more details
Get Started
Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.
Talk to a motion expertMedia & Downloads
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
English | 29 Sep 2020 | 5.36 MB | Copy URL |
![]() |
German | 07 Sep 2021 | 7.03 MB | Copy URL |
![]() |
English | 10 Mar 2017 | 678.39 KB | Copy URL |
![]() |
English | 10 Mar 2017 | 37.78 KB | Copy URL |
![]() |
English | 10 Mar 2017 | 69.43 KB | Copy URL |
![]() |
English, German | 24 May 2018 | 7.42 MB | Copy URL |
![]() |
English | 01 Nov 2014 | 385.77 KB | Copy URL |
![]() |
German | 05 May 2015 | 21.9 KB | Copy URL |
![]() |
English | 10 Mar 2017 | 231.28 KB | Copy URL |
![]() |
English | 10 Mar 2017 | 62.78 KB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
Portuguese, Brazil | 22 Dec 2014 | 331.9 KB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
English | 16 Sep 2015 | 1.48 MB | Copy URL |
![]() |
English | 1.12 MB | Copy URL | |
![]() |
English | 232.06 KB | Copy URL | |
![]() |
English | 1.48 MB | Copy URL | |
Kollmorgen 2G Cable Guide | English | 14 Mar 2019 | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
AKMH End-user Flyer | English | 11 Apr 2018 | 798.79 KB | Copy URL |
Kollmorgen AKMH Servo Motor Flyer UK | English | 02 Oct 2015 | 998.78 KB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
AKMH Selection Guide | English | 15 Jun 2021 | 5.05 MB | Copy URL |
Kollmorgen Automation and Motion Control | English | 14 Jun 2021 | 15.53 MB | Copy URL |
Kollmorgen Automation Solutions and Product Catalog EMEA | English | 21 Jun 2018 | 15.99 MB | Copy URL |
Kollmorgen Optimized Solutions and Special Duty Motors | English | 01 Jan 2018 | 1.26 MB | Copy URL |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
Title | Language(s) | Date | Size | |
---|---|---|---|---|
AKMH 3D Models & 2D Dimensions | English | 31 Jul 2018 | Copy URL |
Article | |
---|---|
Gegen-EMK | Als Gegen Elektromotorische Kraft (Gegen EMK) bezeichnet man die Spannung, die während des Betriebs einer rotatorischen Maschine (Motor oder Generator) erzeugt wird. Wenn eine Spannung... |
Leistungsstecker Washdown Motor M23 | Ansicht Einsatz Kontakte Schirmanschluss Maße Pinout Technical Data Leistung Signal Kontakte 4... |
Typenschlüssel | Benutzen Sie die Typenschlüssel zur Produktidentifizierung, nicht für den Bestellprozess. AKD2G AKD-BPTM AKD-C AKD-N AKM AKMH Cartridge DDR DBL-DBK ERD ICH-MCH KBM... |
DRIVE-CLiQ | DRIVE-CLiQ ist eine offene Geberschnittstelle. Kollmorgen bietet AKM Motoren mit Singleturn oder Multiturn Drehgeber und DRIVE-CLiQ-Schnittstelle an. Das Motorfeedback kann über einen M12 Stecker an... |
AKMH Certifications | Safety CCC CE UL UR cUL cUR EAC RoHS AKMH n/a EN (US) / EN (EU) / DE (US) / E61960... |
Pages
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
English | 01 Feb 2022 | 280.33 KB | Copy URL |
![]() |
English | 30 Jul 2019 | 76.05 KB | Copy URL |
![]() |
English | 19 Apr 2016 | 175.41 KB | Copy URL |
![]() |
English | 12 Nov 2021 | 182.23 KB | Copy URL |
![]() |
English | 12 Nov 2021 | 193.66 KB | Copy URL |
Blue Guide | German | 15 Jul 2015 | Copy URL | |
![]() |
English | 17 Dec 2021 | 139.72 KB | Copy URL |
![]() |
English, Russian | 09 Dec 2020 | 98.97 KB | Copy URL |
![]() |
German | 19 Apr 2016 | 125.94 KB | Copy URL |
![]() |
English | 26 Aug 2020 | 389.92 KB | Copy URL |