Back to top

Stainless Steel AKMH Series

Kollmorgen has designed custom solutions for challenging environments since our founding in 1916. The most notable were the motors used in Jason Jr., the ROV that was used to explore the Titanic. The culmination of these experiences has been leveraged in the AKMH series of motors. Designed for food contact and splash zones, the AKMH reduces cleaning time and maintenance, thus directly contributing to higher overall OEE for machines.

 

Global
Product available worldwide
AKMH Servo Motor 600px
AKMH Servo Motor back
AKMH Servo Motor with cables
AKMH Servo Motor Connectors
Industry 4.0 Ready

Features

Reduced Recall Risk. The Food Modernization Safety Act (FMSA) gives the US federal government the ability to shutdown facilities, recall food products, and levy stiff fines to ensure public safety in regards to food product manufacturing. The AKMH is designed to meet the toughest hygienic requirements in the industry in order to reduce the possibility of food borne illnesses and costly recalls.

Designed for Fast Cleaning and Increased Uptime. The AKMH stainless steel motor is designed to meet the standards for IP69K, EHEDG, and 3A and is built with FDA approved, food grade materials. The careful elimination of flat surfaces, cracks, and crevices prevents the build-up of foreign material and bacteria. The AKMH housing and cable can endure daily wash downs with high pressure, high temperature, and caustic chemicals. The robust design means that guards and covers are not required to protect the motor from harsh cleaning regimens. These AKMH features constitute quicker cleaning, keeping your machine running, and increasing the OEE of your manufacturing line.

Bottom Line. The Stainless Steel AKMH series is designed for strict aseptic machine applications. The AKMH comes in 19 standard motor sizes, with multiple standard windings for each to fit the many motor applications found in food, beverage, and pharmaceutical industries. Kollmorgen’s AKMH helps maintain the highest standard of machine cleanliness, increases OEE, and reduces the possibility of devastating recalls.

  • Increase your machine’s OEE through superior wash-down design reliability
  • Reduce your machine’s cost of ownership due to reduced cleaning time and increased reliability
  • Enhance the value of your machine by lowering your customer’s risk of recall… due to the superior hygienic design of the AKMH
  • IP69K certification for motor and cable
  • Unique design techique to eliminate condensation
  • FDA Approved, food-grade O-ring seals
  • All exposed surfaces are 316L Stainless Steel, superior to 303/304 for hygiene & corrosion resistance
  • Round design with no nooks or crannies
  • Sloped rear cover to eliminate puddling, even in vertical mounting
  • No external hardware (no bolts, washers, or screws) to trap soil or pathogens or fall into food
  • Smooth surface meeting EHEDG & 3A criteria, promotes rapid cleaning and no harboring of pathogens
  • FDA Approved, food-grade bearing lube
  • FDA Approved, food-grade shaft seal
  • Cable designed to elminate the need for conduit
  • No protective covers needed for washdown.. No secondary cleaning disassembly required
  • FDA approved, food-grade tubing option for applications where the cable is in the food zone
  • Single cable for increased reliability, faster cleaning, and fewer places to harbor pathogens
  • Hygienic marking method eliminates harboring of pathogens
  • Hygienic, IP69K shaft seal, that includes special shaft treatment for long life
  • Our customizable fit will meet your needs, so you spend less time tweaking your machine’s mechanicals
  • Innovative design features to reduce the cost and time associated with installation
  • Industry leading configurability for optimized performance
  • 19 frame/stack length combinations
  • Windings designed to optimize the performance of your machine
  • Cables designed for direct connection to the AKD drive family (plug & play)
  • Face and flange mounts available in both IEC and NEMA standards
  • Rated speeds to 8000 rpm
  • Continuous torques to 22 Nm
  • Peak torques to 92 Nm
  • Cables designed to meet NFPA 79 without the need for additional thermal overload protection
  • Configurable cable lengths to 15 meters; no intermediate junction boxes needed
  • All digital feedback with digital nameplate for auto-setup
  • Brake option
  • Multi-turn absolute feedback option, single-turn absolute feedback standard
  • UL/CE/IP69K certifications
  • EHEDG/NSF/BISSC certifications pending

Specifications

  Rated Power
(kW) Range
Continuous Torque Range
(Nm)
Peak Torque Range Max Speed Motor Diameter
(mm)
AKMH2 0.18 - 0.52 .4 - 1.4 1.6 - 5.5 8000 72.5
AKMH3 0.35 - 0.72 1.1 - 2.5 4 - 10.5 8000 85
AKMH4 0.6 - 1.0 1.7 - 5 6 - 20 6000 114
AKMH5 0.77 - 2.2 4 - 12 13 - 45 6000 132
AKMH6 2.1 - 5.5 10.4 - 21 35 - 79 6000 186

Summary of 19 available AKMH sizes. See the AKMH Selection Guide for more details

Selection Guide

Servo Motor Product Selector

X Close

Your browser does not fully support all the features of this page. Consider upgrading for a better experience.

Mozilla Firefox Google Chrome Microsoft Edge Opera X

Get your product details

Fill out this short form

to compare products

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

Design Tools

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Datasheet
Title Language(s) Date Size
pdfAKMH Datasheet EN (REV B) English 16 Sep 2015 1.48 MB Copy URL
pdfAKMH Datasheet-end-user en-US revB English 1.12 MB Copy URL
pdfAKMH Motor Guide for Legacy Equipment English 232.06 KB Copy URL
pdfAKMH-Datasheet revB en-US English 1.48 MB Copy URL
Kollmorgen 2G Cable Guide English 14 Mar 2019 Copy URL
Brochure
Title Language(s) Date Size
AKMH End-user Flyer English 11 Apr 2018 798.79 KB Copy URL
Kollmorgen AKMH Servo Motor Flyer UK English 02 Oct 2015 998.78 KB Copy URL
Catalog
Title Language(s) Date Size
AKMH Selection Guide English 15 Jun 2021 5.05 MB Copy URL
Kollmorgen Automation and Motion Control English 14 Jun 2021 15.53 MB Copy URL
Kollmorgen Automation Solutions and Product Catalog EMEA English 21 Jun 2018 15.99 MB Copy URL
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB Copy URL

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Drawings
Title Language(s) Date Size
AKMH 3D Models & 2D Dimensions English 31 Jul 2018 Copy URL
Article
Kollmorgen Factory AKMH O-ring Lubricant When we assemble the AKMH motors, we use Nye Fluorocarbon Gel 880FG lubercant.
Servomotors [toc] General The servo motor is an engine, that can drive to different set point positions and then maintains these in the sense of a control drive. The position is thereby in case of a...
DRIVE-CLiQ DRIVE-CLiQ is an open encoder interface. Kollmorgen offers AKM Motors with singleturn or multiturn Encoders and DRIVE-CLiQ Interface. The Motor feedback can be connected via an M12 connector to the...
Feedback Sensors Keep Servomotors on Target Servomotor-powered motion control systems are expected to be fast and accurate, and when correctly specified, they are. However, there are numerous factors that cause them to miss the target.  ...
Back EMF Back Electro-motive Force is the voltage generated during the operation of a rotating machine (a generator or a motor). When voltage (an electro-motive force) is applied to a motor's armature, it...

Pages

Title Language(s) Date Size
pdfAKMH EU RoHS Declaration (RoHS10W) English 06 Jan 2022 213.23 KB Copy URL
pdfAKMH REACH SVHC Certificate of Compliance English 01 Feb 2022 280.33 KB Copy URL
pdfAKMH Servomotor EU Declaration of Conformity EN English 30 Jul 2019 76.05 KB Copy URL
pdfAKMH Servomotor EU Declaration of Conformity US EN English 19 Apr 2016 175.41 KB Copy URL
pdfAKMH UKCA Declaration of Conformity - EU English 12 Nov 2021 182.23 KB Copy URL
pdfAKMH UKCA Declaration of Conformity - USA English 12 Nov 2021 193.66 KB Copy URL
Blue Guide German 15 Jul 2015 Copy URL
pdfCEL China Efficiency Labelling for Servo and Stepper Motors English 17 Dec 2021 139.72 KB Copy URL
pdfEAC Certification for Motors English, Russian 09 Dec 2020 98.97 KB Copy URL
pdfEU-Konformitätserklärung AKMH German 19 Apr 2016 125.94 KB Copy URL
pdfKollmorgen CE Technical Notice - Servo and Stepper Motors Efficiency English 26 Aug 2020 389.92 KB Copy URL