AKM™ Washdown and Food Grade Servo Motors
Kollmorgen AKM™ Washdown and Washdown Food Series motors are available in frame sizes 2 through 6. These innovative motors incorporate our industry-leading AKM electromagnetics within a housing protected by a 2-K coating and IP67-rated seal configuration. Stainless steel hardware is used on all precision interfaces. The food-grade model incorporates greases that are safe for incidental contact and consumption.

Features
Features
Features
- Frame sizes 2 through 6
- Static torques from 1 to 25 N-m
- Available with a wide range of standard lengths, windings, feedback systems and connection technologies
- Resistant to corrosive chemicals including highly alkaline or acidic cleaning products
- Food-grade version complies with FDA requirements, including lubricants and materials safe for incidental contact and consumption
- IP67 seal design featuring PTFE shaft seal
- Stainless steel shaft
Benefits
- Ideal for applications subject to strict hygiene regulations
- A cost-effective solution for any application that requires periodic washdown
- Increased motor life
- Higher purification rating
- No additional cover or special protection required for the motor casing
- Meets the needs of a wide range of applications without requiring expensive, high-grade stainless steel for the motor casing
- Stainless steel used for motor shaft, screws and connectors
Specifications
Specifications
Frame Size | units | AKM2 | AKM3 | AKM4 | AKM5 | AKM6 |
---|---|---|---|---|---|---|
Stack Length | 1,2,3,4 | 1,2,3 | 1,2,3,4 | 1,2,3,4 | 2,3,4,5 | |
Windings | C,D,E,F,G | C,D,E,H | C,E,G,H,J,K | E,G,K,L,M,N | G,K,L,M,N,P | |
Max BUS | VDC | 640 | ||||
Max Stall Tc | Nm (lb-in) | 1.4 (12.6) | 2.88 (25.5) | 6.0 (53.1) | 14.1 (125) | 25.0 (221) |
Max Tp | Nm (lb-in) | 4.82 (42.7) | 10.22 (90.5) | 20.4 (181) | 38.4 (340) | 65.2 (577) |
Max Rated | N | 8000 | 7000 | 6000 | 6000 | 6000 |
Max Rated Power @ Max BUS | kW (Hp) | .54 (.72) | 1.19 (1.59) | 1.73 (2.32) | 3.87 (5.19) | 6.16 (8.25) |
Chemical Resistance | (Ph) | 2–12 | ||||
Ingress Protection | IP67 | |||||
Shaft | Stainless Steel | |||||
Connector Housing | Stainless Steel* |
Modification Is Our Standard
Modification Is Our Standard
We understand that commercial off-the-shelf motors can’t meet every design and performance demand. That’s why we offer thousands of standard modifications.
Motor Features | Standard Modifications |
---|---|
Front shaft dimensions | Customer-specific shaft dimensions including length and diameter; or shaft features such as open keys, keyways or special machined features |
Special Winding | Special windings to optimize servo system efficiency |
Connectors and Cables | Customer-defined motor connector configurations, pinouts, and cable requirements |
Front Moung dimensions | Special Front Endbell (A-flange) machining to meet customer-specific mounting requirements |
Alternative Feedback devices | AKMH production allows for installation and test of numerous customer-specified, third-party feedback devices |
Thermal sensor | PTC or linear thermistor-type devices |
Fully Customizable
We Can Also Fully Customize
Don’t see what you need? We’ll work with you to customize a perfect fit for your application, with rapid prototyping and ramp-up to full-rate production. Get in touch and let us know what you are looking for.
Application FormGet Started
Get Started
Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.
Talk to a motion expertMedia & Downloads
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
English, French, German, Italian, Russian, Spanish | 01 Jul 2021 | 8.5 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Kollmorgen 2G Cable Guide | English | 14 Mar 2019 | Copy URL | |
![]() |
English | 28 Aug 2013 | 215.34 KB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
AKM Washdown Datasheet EN revC | English | 24 May 2012 | 215.34 KB | Copy URL |
Kollmorgen AKM Washdown Food Gearmotor Flyer UK | English | 02 Oct 2015 | 578.43 KB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Kollmorgen AKM Servomotor Selection Guide | English | 28 Apr 2021 | 31.97 MB | Copy URL |
Kollmorgen Automation and Motion Control | English | 14 Jun 2021 | 15.53 MB | Copy URL |
Kollmorgen Automation Solutions and Product Catalog EMEA | English | 21 Jun 2018 | 15.99 MB | Copy URL |
Kollmorgen Optimized Solutions and Special Duty Motors | English | 01 Jan 2018 | 1.26 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
AKM 3D Models & 2D Dimensions | English | 05 Jun 2018 | Copy URL |
Article | |
---|---|
Resolving Servo Feedback Choices | This PowerPoint presentation explains the differences between different types of servo motor feedback devices, including: The differences between absolute and incremental devices. The... |
Ingress Protection of Servo Motors | [toc] Sealing is an important design tool used to prolong the life of motors against harsh environments containing dust or liquid contaminants. There are arguably an unlimited number of... |
DESINA Farbkodierung | DESINA steht für DE zentralisierte und S tandardisierte IN st A llationstechnik für Werkzeugmaschinen und Produktionssysteme.DESINA beschreibt die... |
Conflict Minerals | Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also... |
CCC Marking | The CCC-Certificate is the Chinese compulsory certificate for different groups of products since May 2002, in particular, consumer goods, electronic products, and automotive products. Due to the... |
Pages
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
English | 09 Nov 2021 | 279.41 KB | Copy URL |
![]() |
English | 01 Feb 2022 | 279.3 KB | Copy URL |
![]() |
English | 30 Jul 2019 | 75.9 KB | Copy URL |
![]() |
English | 09 Apr 2020 | 323.89 KB | Copy URL |
![]() |
English | 17 Dec 2021 | 139.72 KB | Copy URL |
![]() |
German | 19 Apr 2016 | 126.62 KB | Copy URL |
![]() |
English | 26 Aug 2020 | 389.92 KB | Copy URL |