Back to top

AKM2G & AKM Low Voltage DC Servo Motors

AKM2G and AKM Low Voltage servo motors provide the same dynamic performance of our standard motors, but with winding optimized for 24–96 Vdc bus input. They are ideal for battery-operated applications such as mobile robots, portable medical equipment, AGVs and more.

Global
Product available worldwide
Kollmorgen AKM2G LV
Kollmorgen AKM1 DC Servo Motor Low Voltage Size Comparison_l
Industry 4.0 Ready

Features

Derived from existing AKM2G and AKM electromagnetics, these servo motors incorporate low voltage windings that have been hand-selected by Kollmorgen engineering to deliver optimized performance for axes with low voltage power input requirements.

AKM2G and AKM Low Voltage variants are available with a wide range of configurable options and features—plus OEM-specific co-engineered solutions—as offered in our larger AKM2G and AKM product portfolios.

Features:

  • AKM2G variants rated for 24–96 Vdc: One design size with stall torque range 1.73 to 3.83 Nm, and motor speeds up to 8000 rpm.
  • AKM variants rated for 24–48 Vdc: Three design sizes with stall torque range 0.18 to 1.25 Nm, and motor speeds up to 4500 rpm.
  • CE Compliant / UL-Recognized (U.S & Canada)
  • Identical motor construction, design features and benefits as base AKM2G and AKM servo motor series.

Specifications

Values shown are representative of each model. For exact information, refer to the Selection Guide, Installation manual, or Motioneering and/or our curve generator tools.

AKM2G-2x Specifications

Parameter Sym Unit AKM2G-21 AKM2G-22 AKM2G-23 AKM2G-24
Max Continuous Torque (Stall)1 Tcs Nm 0.642 1.12 1.50 1.82
Max Peak Torque Tp Nm 1.79 3.35 4.73 5.97
Max Rated Speed Nrtd rpm 8000 8000 8000 8000
Max Rated Power (speed) Prtd kW 0.452 0.791 0.989 1.085
Rotor Inertia (includes Resolver feedback)2 Jm kg-cm2 0.093 0.155 0.217 0.279
Weight without brake3 W kg 1.1 1.4 1.7 2.0
1Motor winding temperature rise, ∆T = 100° C, at 40° C ambient
2Add parking brake if applicable for total inertia
3Brake motor adds 0.45 kg

AKM2G-3x Specifications

Parameter Sym Unit AKM2G-31 AKM2G-32 AKM2G-33
Max Continuous Torque (Stall)1 Tcs Nm 1.73 2.89 3.83
Max Peak Torque Tp Nm 6.14 10.7 14.6
Max Rated Speed Nrtd rpm 7800 6400 4700
Max Rated Power (speed) Prtd kW 1.15 1.51 1.50
Rotor Inertia (includes Resolver feedback)2 Jm kg-cm2 0.426 0.813 1.2
Weight without brake3 W kg 1.8 2.5 3.3
1Motor winding temperature rise, ∆T = 100° C, at 40° C ambient
2Add parking brake if applicable for total inertia
3Brake motor adds 0.45 kg

AKM2G-4x Specifications

Parameter Sym Unit AKM2G-41 AKM2G-42 AKM2G-43 AKM2G-44
Max Continuous Torque (Stall)1 Tcs Nm 2.91 5.17 7.07 8.6
Max Peak Torque Tp Nm 7.28 14.5 21.2 27.1
Max Rated Speed Nrtd rpm 5000 2800 1900 1600
Max Rated Power (speed) Prtd kW 1.31 1.39 1.32 1.36
Rotor Inertia (includes Resolver feedback)2 Jm kg-cm2 0.774 1.36 1.95 2.53
Weight without brake3 W kg 2.90 3.86 4.81 5.76
1Motor winding temperature rise, ∆T = 100° C, at 40° C ambient
2Add parking brake if applicable for total inertia
3Brake motor adds 0.45 kg

Selection Guide Design Tools

Design Your Motion Solution

We Can Also Fully Customize

Don’t see what you need? We’ll work with you to customize a perfect fit for your application, with rapid prototyping and ramp-up to full-rate production. Get in touch and let us know what you are looking for.

Application Form

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.

See the Kollmorgen global footprint   |   Discover the Kollmorgen difference
Documentation
Title Language(s) Date Size
pdfAKM Instruction Manual EN DE IT ES FR RU (REV 06/2021) English, French, German, Italian, Russian, Spanish 01 Jul 2021 8.5 MB Copy URL
pdfAKM2G Installation Manual EN DE IT ES FR RU (REV E) English, French, German, Italian, Russian, Spanish 31 Aug 2020 9.07 MB Copy URL
Catalog
Title Language(s) Date Size
AKM2G Low Voltage Selection Guide English 01 Feb 2022 7.19 MB Copy URL
Kollmorgen Automation and Motion Control English 14 Jun 2021 15.53 MB Copy URL
Brochure
Title Language(s) Date Size
Kollmorgen AKM DC Servo Motor Low Voltage Flyer English 26 Apr 2017 537.91 KB Copy URL
Kollmorgen AKM Low Voltage Winding Data and Performance Curves English 18 Dec 2019 1.13 MB Copy URL

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Drawings
Title Language(s) Date Size
AKM 3D Models & 2D Dimensions English 05 Jun 2018 Copy URL
Article
Resolving Servo Feedback Choices This PowerPoint presentation explains the differences between different types of servo motor feedback devices, including: The differences between absolute and incremental devices. The...
Ingress Protection of Servo Motors [toc] Sealing is an important design tool used to prolong the life of motors against harsh environments containing dust or liquid contaminants. There are arguably an unlimited number of...
DESINA Farbkodierung DESINA steht für DE zentralisierte und S tandardisierte IN st A llationstechnik für Werkzeugmaschinen und Produktionssysteme.DESINA beschreibt die...
Conflict Minerals Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also...
CCC Marking The CCC-Certificate is the Chinese compulsory certificate for different groups of products since May 2002, in particular, consumer goods, electronic products, and automotive products. Due to the...

Pages

Title Language(s) Date Size
pdfAKM EU RoHS Declaration (RoHS10W) English 09 Nov 2021 279.41 KB Copy URL
pdfAKM REACH SVHC Certificate of Compliance English 01 Feb 2022 279.3 KB Copy URL
pdfCEL China Efficiency Labelling for Servo and Stepper Motors English 17 Dec 2021 139.72 KB Copy URL
pdfEU-Konformitätserklärung AKM German 19 Apr 2016 126.62 KB Copy URL
pdfKollmorgen CE Technical Notice - Servo and Stepper Motors Efficiency English 26 Aug 2020 389.92 KB Copy URL