Automation, motion, technology, and applications are constantly changing – don't be left behind. Sign up and get the latest news, product announcements, and events delivered straight to your inbox.
AKM2G & AKM Low Voltage DC Servo Motors
AKM2G and AKM Low Voltage servo motors provide the same dynamic performance of our standard motors, but with winding optimized for 24–96 Vdc bus input. They are ideal for battery-operated applications such as mobile robots, portable medical equipment, AGVs and more.


Features
Features
Derived from existing AKM2G and AKM electromagnetics, these servo motors incorporate low voltage windings that have been hand-selected by Kollmorgen engineering to deliver optimized performance for axes with low voltage power input requirements.
AKM2G and AKM Low Voltage variants are available with a wide range of configurable options and features—plus OEM-specific co-engineered solutions—as offered in our larger AKM2G and AKM product portfolios.
Features:
- AKM2G variants rated for 24–96 Vdc: One design size with stall torque range 1.73 to 3.83 Nm, and motor speeds up to 8000 rpm.
- AKM variants rated for 24–48 Vdc: Three design sizes with stall torque range 0.18 to 1.25 Nm, and motor speeds up to 4500 rpm.
- CE Compliant / UL-Recognized (U.S & Canada)
- Identical motor construction, design features and benefits as base AKM2G and AKM servo motor series.
Specifications
Specifications
Values shown are representative of each model. For exact information, refer to the Selection Guide, Installation manual, or Motioneering and/or our curve generator tools.
AKM2G-2x Specifications
Parameter | Sym | Unit | AKM2G-21 | AKM2G-22 | AKM2G-23 | AKM2G-24 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Max Continuous Torque (Stall)1 | Tcs | Nm | 0.642 | 1.12 | 1.50 | 1.82 | ||||||||
Max Peak Torque | Tp | Nm | 1.79 | 3.35 | 4.73 | 5.97 | ||||||||
Max Rated Speed | Nrtd | rpm | 8000 | 8000 | 8000 | 8000 | ||||||||
Max Rated Power (speed) | Prtd | kW | 0.452 | 0.791 | 0.989 | 1.085 | ||||||||
Rotor Inertia (includes Resolver feedback)2 | Jm | kg-cm2 | 0.093 | 0.155 | 0.217 | 0.279 | ||||||||
Weight without brake3 | W | kg | 1.1 | 1.4 | 1.7 | 2.0 |
2Add parking brake if applicable for total inertia
3Brake motor adds 0.45 kg
AKM2G-3x Specifications
Parameter | Sym | Unit | AKM2G-31 | AKM2G-32 | AKM2G-33 | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Max Continuous Torque (Stall)1 | Tcs | Nm | 1.73 | 2.89 | 3.83 | ||||||
Max Peak Torque | Tp | Nm | 6.14 | 10.7 | 14.6 | ||||||
Max Rated Speed | Nrtd | rpm | 7800 | 6400 | 4700 | ||||||
Max Rated Power (speed) | Prtd | kW | 1.15 | 1.51 | 1.50 | ||||||
Rotor Inertia (includes Resolver feedback)2 | Jm | kg-cm2 | 0.426 | 0.813 | 1.2 | ||||||
Weight without brake3 | W | kg | 1.8 | 2.5 | 3.3 |
2Add parking brake if applicable for total inertia
3Brake motor adds 0.45 kg
AKM2G-4x Specifications
Parameter | Sym | Unit | AKM2G-41 | AKM2G-42 | AKM2G-43 | AKM2G-44 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Max Continuous Torque (Stall)1 | Tcs | Nm | 2.91 | 5.17 | 7.07 | 8.6 | ||||||||
Max Peak Torque | Tp | Nm | 7.28 | 14.5 | 21.2 | 27.1 | ||||||||
Max Rated Speed | Nrtd | rpm | 5000 | 2800 | 1900 | 1600 | ||||||||
Max Rated Power (speed) | Prtd | kW | 1.31 | 1.39 | 1.32 | 1.36 | ||||||||
Rotor Inertia (includes Resolver feedback)2 | Jm | kg-cm2 | 0.774 | 1.36 | 1.95 | 2.53 | ||||||||
Weight without brake3 | W | kg | 2.90 | 3.86 | 4.81 | 5.76 |
2Add parking brake if applicable for total inertia
3Brake motor adds 0.45 kg
Fully Customizable
We Can Also Fully Customize
Don’t see what you need? We’ll work with you to customize a perfect fit for your application, with rapid prototyping and ramp-up to full-rate production. Get in touch and let us know what you are looking for.
Application FormGet Started
Get Started
Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.
Talk to a motion expertAbout Kollmorgen
For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.
See the Kollmorgen global footprint | Discover the Kollmorgen differenceMedia & Downloads
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
Chinese, Simplified | 06 Jan 2020 | 8.96 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
AKM2G Low Voltage Selection Guide | English | 01 Feb 2022 | 7.19 MB | Copy URL |
Kollmorgen Automation and Motion Control | English | 14 Jun 2021 | 15.53 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Kollmorgen AKM DC Servo Motor Low Voltage Flyer | English | 26 Apr 2017 | 537.91 KB | Copy URL |
Kollmorgen AKM Low Voltage Winding Data and Performance Curves | English | 18 Dec 2019 | 1.13 MB | Copy URL |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
Title | Language(s) | Date | Size | |
---|---|---|---|---|
AKM 3D Models & 2D Dimensions | English | 05 Jun 2018 | Copy URL |
Article | |
---|---|
Resolving Servo Feedback Choices | This PowerPoint presentation explains the differences between different types of servo motor feedback devices, including: The differences between absolute and incremental devices. The... |
Ingress Protection of Servo Motors | [toc] Sealing is an important design tool used to prolong the life of motors against harsh environments containing dust or liquid contaminants. There are arguably an unlimited number of... |
DESINA Farbkodierung | DESINA steht für DE zentralisierte und S tandardisierte IN st A llationstechnik für Werkzeugmaschinen und Produktionssysteme.DESINA beschreibt die... |
Conflict Minerals | Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also... |
CCC Marking | The CCC-Certificate is the Chinese compulsory certificate for different groups of products since May 2002, in particular, consumer goods, electronic products, and automotive products. Due to the... |
Pages
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
English | 09 Nov 2021 | 279.41 KB | Copy URL |
![]() |
English | 01 Feb 2022 | 279.3 KB | Copy URL |
![]() |
English | 17 Dec 2021 | 139.72 KB | Copy URL |
![]() |
German | 19 Apr 2016 | 126.62 KB | Copy URL |
![]() |
English | 26 Aug 2020 | 389.92 KB | Copy URL |