Back to top

AKM6 Gear Motor Washdown Food

With the Gear Motor AKM62K-BK17 in the Washdown Food version is made for most transport and rotation applications in the food, beverage and packaging industries.
This is based on combining an AKM servo motor with highly efficient gearheads. The main advantages of the ready-to-install drive units with a consistent, hygienic design include: significantly reduced cleaning times due to smooth and water-repellant surfaces, low energy costs thanks to the highly efficient motor/gearhead combinations, as well as simplified design options for machines implemented by means of space-saving assembly without additional stainless steel casings. Thanks to the use of FDA-compliant materials and the specially rounded housing design, motor/gearhead combinations from Kollmorgen meet the highest hygiene standards and reduce the risk of product contaminations and recall campaigns.

5 Solutions for Hygienic Environment

Companion Products 
AKD-N Decentralized Servo Drive

The decentralized servo drives AKD-N help to get the cabinets smaller and open the way to a smarter...

KCM Capacitor Module

The modules support the DC link and allow a reduction of energy losses when decelerating as well as...

KSM Safety Solutions

Kollmorgen completes the motion safety chain from sensor to drive with innovative KSM Safety solutions....

  • Lower energy cost thanks to high efficiency of the servo motor and gearhead
  • Suitable for indirect contact with food products
  • Simple to clean thanks to rounded housing design
Title Language(s) Type Date Size
Kollmorgen AKM Hygienic Gear Motor Flyer English Brochure 16 May 2014 632.95 KB
Kollmorgen Automation and Motion Control English Catalog 01 Dec 2017 14.74 MB
Kollmorgen AKM Hygienic Getriebemotoren Flyer German Brochure 16 May 2014 634.17 KB
Kollmorgen Automationslösungen Katalog German Catalog 09 Apr 2017 11.17 MB
Kollmorgen AKM Hygienic Motore Riduttore Flyer Italian Brochure 16 May 2014 1.64 MB
Kollmorgen delle soluzioni per automazione e movimento Catalogo Italian Catalog 08 Jan 2018 11.2 MB
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR Turkish Catalog 12 Feb 2016 11.05 MB