Skip to main content

MX series explosion proof stepper motors are available in NEMA 34 and 42 frame sizes (90 and 110 mm). They move in 200 steps per revolution (1.8° step angle) and provide minimum holding torques from 1.27 to 9.82 N-m (180 to 1,390 oz-in). MX Series steppers are available with bipolar windings and a choice of stack lengths, providing speeds up to 3,000 rpm to meet the velocity demands of most high-torque applications.

Download as PDF

Fill out this short form

to view this Document

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

MX Series Hazardous Duty

MX Series are Explosion-proof rated stepper motors, designed to meet Class I, Division 1&2, Group D hazardous location requirements. They are available in NEMA 34 and 42 frame sizes providing minimum holding torques from 1.27 to 9.82 N-m (180 to 1,390 oz-in).

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Kollmorgen Stepper Motor Catalog >

Kollmorgen’s stepper motors are designed with versatility, ease–of–use, and cost-effectiveness in mind. They provide high torque in a small package and come in a wide range of standard sizes, constructions, windings and options.
Explosion Proof Motor Brochure

Explosion Proof Motor Brochure >

Finding motors that meet your performance specifications — and certified for hazardous-location use in your region — can be a challenge. Discover Kollmorgen’s wide selection of UL, ATEX and IECEx certified explosion proof servo motors.

Why use explosion proof motors? >

Electric motors generate heat under normal operating conditions and have the potential to generate a spark if a motor coil fails. Excessive motor case temperatures or a spark that is not properly contained can cause an explosion or ignite a fire in…
Kollmorgen Automation and Motion Control - Full line catalog

Kollmorgen Full-line Catalog >

At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…