TBM™ Series Frameless Motors
These torquer brushless motors are optimized to deliver high torque at relatively low speeds in low-voltage applications such as robotic joints, mobile robots and other battery-operated machines. Compact and efficient, the TBM™ Series is designed to be directly embedded in your machine using the machine's own bearings to support the rotor..



Increase Uptime
Reduce the complexity of your machine's design. Directly driving your load by removing failure prone transmissions will decrease the likelihood of costly failures and reduce the need for expensive, preventive maintenance. The end result is a reduced total cost of ownership in your machine.
Features
Features
- Multiple frame sizes ranging from 60 mm (2.36 inches) up to 129 mm (5.08 inches) OD
- 24/48 VDC standard optimized windings
- Low-cogging designs
- 155°C internal winding temperature continuous capability
- Stainless steel rotors for corrosion protection
- Banded Rotors
- RoHS Compliant
- CE compliant at rated voltage
- Custom windings available
- Latching hall effects available, pre-aligned and factory-installed
- Modify any standard product’s characteristics—mechanical dimensions, electrical options and connections, thermal and winding optimization for acceleration or deceleration, torque, speed, power, smoothness, and more—to meet your specific needs
Benefits
- Direct load connection eliminates maintenance of gearboxes, belts or pulleys
- Zero backlash and compliance provides more responsive system performance
- Eliminates coupling devices, reducing overall machine size
- Embedded motor enables compact machine design, helps protect your intellectual property
Specifications
Frame Size | Outside Diameter (in) | Through Bore (in) | Continuous Stall Torque | Peak Stall Torque | Standard Stack Lengths Stator Dim “A” |
Rated Bus Voltage (VDC) | Max Stall Tc Nm (oz-in or lb-ft) |
Max Tp Nm (oz-in or lb-ft) |
Max Rated N |
---|---|---|---|---|---|---|---|---|---|
TBM(s)60 | 60.35mm (2.37 in) | 28.70mm (1.13 in) | .41 - 1.16 Nm | 1.37 - 4.53 Nm | 12.70 mm (0.500 in) 25.40 mm (1.000 in) 50.80 mm (2.000 in) |
48 VDC | 1.15 Nm (163 oz-in) | 5.00 Nm (708 oz-in) | 4300 RPM |
TBM(s)76 | 75.97mm (2.99 in) | 36.07mm (1.42 in) | .99 - 2.39 Nm | 2.86 - 6.89 Nm | 15.24 mm (0.600 in) 30.73 mm (1.210 in) 46.23 mm (1.920 in) |
48 VDC | 2.33 Nm (330 oz-in) | 6.74 Nm (955 oz-in) | 4025 RPM |
TBM(s)129 | 128.93mm (5.08 in) | 55.88mm (2.20 in) | 3.12 - 10.3 Nm | 8.07 - 39.4 Nm | 13.33 mm (0.525 in) 41.28 mm (1.625 in) 54.61 mm (2.150 in) |
100 VDC | 10.3 Nm (7.60 lb-ft) | 36.2 Nm (26.7 lb-ft) | 2700 RPM |
Modification Is Our Standard
We understand that commercial off-the-shelf motors can’t meet every design and performance demand. That’s why we offer thousands of standard modifications.
Installation Features | Standard Modifications |
---|---|
Rotor hub geometry | Round, hollow, flanged, keyway, flat Thru-bores from 5 mm (0.2 in.) up to published maximum (refer to outline drawing) |
Mounting | Customer-specified bolt-hole diameter and circumferential pattern |
Lead length | Base model: 152 mm (6 in.) min. Customer-specified: 150 mm (5.9 in.) to 1200 mm (47 in.) |
Lead colors | Base model: red, white, black Other colors, customer-specified |
Thermal sensor | PTC or linear thermistor-type devices |
Speed/Torque Capabilities | Standard Modifications |
---|---|
Winding gauges | Wide winding range available (includes lead wire change) |
Stack lengths | 3-5 stack lengths available depending on frame size |
We Can Also Fully Customize
Don’t see what you need? We’ll work with you to customize a perfect fit for your application, with rapid prototyping and ramp-up to full-rate production. Get in touch and let us know what you are looking for.
Application FormGet Started
Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.
Talk to a motion expertMedia & Downloads
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Kollmorgen Automation and Motion Control | English | 14 Jun 2021 | 15.53 MB | Copy URL |
Kollmorgen Automation Solutions and Product Catalog EMEA | English | 21 Jun 2018 | 15.99 MB | Copy URL |
Kollmorgen Optimized Solutions and Special Duty Motors | English | 01 Jan 2018 | 1.26 MB | Copy URL |
Kollmorgen TBM Frameless Motor Selection Guide | English | 01 Jan 2018 | 1.62 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Kollmorgen Robotic Solutions Brochure EMEA | English | 23 May 2018 | 2.56 MB | Copy URL |
Robotic Solutions Brochure | English | 17 Apr 2018 | 3.06 MB | Copy URL |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
Title | Language(s) | Date | Size | |
---|---|---|---|---|
2D/3D Models for All TBM Series | English | 13 Sep 2018 | Copy URL | |
![]() |
English | 30 Oct 2019 | 99.55 KB | Copy URL |
![]() |
English | 30 Oct 2019 | 289.18 KB | Copy URL |
![]() |
English | 30 Oct 2019 | 292.64 KB | Copy URL |
![]() |
English | 30 Oct 2019 | 193.08 KB | Copy URL |
![]() |
English | 30 Oct 2019 | 355.7 KB | Copy URL |
![]() |
English | 30 Oct 2019 | 359.79 KB | Copy URL |
Article | |
---|---|
Resolving Servo Feedback Choices | This PowerPoint presentation explains the differences between different types of servo motor feedback devices, including: The differences between absolute and incremental devices. The... |
Ingress Protection of Servo Motors | [toc] Sealing is an important design tool used to prolong the life of motors against harsh environments containing dust or liquid contaminants. There are arguably an unlimited number of... |
NEMA Baugröße | [toc] Allgemeines Als Schlüssel zur Austauschbarkeit von Motoren dient die Normierung der Baugrößen. Dies bedeutet, dass vergleichbare Motorleistung und Geschwindigkeit bei Motoren allen... |
Motordaten Legende | Symbol Dimension Deutsch Beschreibung M0 Nm Stillstandsdrehmoment Das Stillstandsdrehmoment kann bei Drehzahl n<100 U/min und Nenn- Umgebungsbedingungen... |
Normen und Richtlinien | [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der... |
Pages
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Blue Guide | German | 15 Jul 2015 | Copy URL | |
![]() |
English | 17 Dec 2021 | 139.72 KB | Copy URL |
![]() |
English, Russian | 09 Dec 2020 | 98.97 KB | Copy URL |
![]() |
English | 26 Aug 2020 | 389.92 KB | Copy URL |
![]() |
English | 26 May 2021 | 73.87 KB | Copy URL |
![]() |
English | 26 May 2021 | 53.47 KB | Copy URL |