Back to top

KBM™ Series Frameless Motors

The KBM™ Series provides low- and high-voltage motors (120–480 Vac) designed to be directly embedded in your machine using the machine’s own bearings to support the rotor. With a huge selection of standard motors—plus our ability to quickly and cost-effectively modify leads, windings, stack lengths and more—you can choose an exact-fit frameless motor that provides simple installation, long life and the highest performance in the most compact space.

Global
Product available worldwide
KBM Series Frameless
KBM Series Frameless

Differentiate Your Machine

Embed the motor seamlessly into your machine design, optimizing the footprint and performance of your machine for enhanced quality and increased throughput.

3D Cutting Success Story

Increase Uptime

Reduce the complexity of your machine's design. Directly driving your load by removing failure prone transmissions will decrease the likelihood of costly failures and reduce the need for expensive, preventive maintenance. The end result is a reduced total cost of ownership in your machine.

Start Comparing

Features

Features

  • Fully encapsulated stator windings
  • 155°C internal winding temperature continuous capability
  • PTC thermistor (avalanche-type) overload protection
  • Rare-earth neodymium iron boron magnets
  • Fail-safe bands over rotor magnets
  • RoHS compliant
  • UL and CE agency facilitation
  • Optimizations include rotor hub dimensions, stack length, diameter, mounting features, windings, insulation, connection type and much more
  • Optional latching digital Hall effect sensors are pre-aligned and factory-installed with added axial rotor length to achieve proper triggering

Benefits

  • Direct load connection eliminates maintenance of gearboxes, belts or pulleys
  • Zero backlash and compliance provides more responsive system performance
  • Eliminates coupling devices, reducing overall machine size
  • Embedded motor enables compact machine design, helps protect your intellectual property
  • Huge selection of standard motors and co-engineered modifications for an exact fit, without the time, expense and risk of a fully customized motor
  • Modify any standard product’s characteristics – mechanical dimensions, electrical options and connections, thermal and winding optimization for acceleration or deceleration, torque, speed, power, smoothness, and more – to meet your specific needs.

Specifications

KBM(S) Frames Outside Diameter Through Bore Continuous Stall Torque Peak Stall Torque Continuous Output KW
"Servo" Form Factor
KBM(S)-10 59.96 mm
(2.95 in)
16.01 mm
(.63 in)
.49 - 1.45 Nm 1.17 - 4.91 Nm 0.9 - 3.0 KW
KBM(S)-14 74.9 6mm
(2.95 in)
20.01 mm
(.79 in)
1.22 - 2.92 Nm 3.28 - 10.50 Nm 0.9 - 3.0 KW
KBM(S)-17 84.96 mm
(3.34 in)
30.01 mm
(1.18 in)
2.06 - 6.20 Nm 5.95 - 24.00 Nm 0.9 - 3.0 KW
KBM(S)-25 109.96 mm
(4.33 in)
50.01 mm
(1.97 in)
4.85 - 11.1 Nm 14.4 - 54.8 Nm 0.9 - 3.0 KW
KBM(S)-35 139.96 mm
(5.51 in)
65.01 mm
(2.56 in)
12.4 - 25.9 Nm 40.8 - 93.0 Nm 0.9 - 3.0 KW
KBM(S)-45 189.96 mm
(7.48 in)
85.02 mm
(3.35 in)
29.7 - 54.6 Nm 119 - 218 Nm 0.9 - 3.0 KW
"Torquer" Form Factor
KBM(S)-43 159.78 mm
(6.29 in)
76.28 mm
(3.00 in)
6.11 - 44.2 Nm 18.0 - 153 Nm 0.9 - 3.0 KW
KBM(S)-57 202.90 mm
(7.99 in)
104.17 mm
(4.10 in)
18.8 - 109 Nm 60 - 441 Nm 0.9 - 3.0 KW
KBM(S)-60 229.85 mm
(9.05 in)
105.05 mm
(4.14 in)
29.4 - 154 Nm 69.1 - 393 Nm 8.4 - 20.1 KW
KBM(S)-79 259.63 mm
(10.22 in)
152.43 mm
(6.00 in)
43.5 - 222 Nm 152 - 1075 Nm 8.4 - 20.1 KW
KBM(S)-88 331.46 mm
(13.05 in)
155.01 mm
(6.10 in)
102 - 545 Nm 197 - 1200 Nm 8.4 - 20.1 KW
KBM(S)-118 361.11 mm
(14.22 in)
225.04 mm
(8.86 in)
172 - 672 Nm 498 - 2400 Nm 8.4 - 20.1 KW
KBM(S)-163 605.0 mm
(23.82 in)
315.50 mm
(12.42 in)
764 - 1329 Nm 1966 - 3932 Nm 8.4 - 20.1 KW
KBM(S)-260 850.0 mm
(33.46 in)
557.85 mm
(21.96 in)
1932 - 3445 Nm 6494 - 12812 Nm 8.4 - 20.1 KW

Selection Guide Design Tools

Modification Is Our Standard

We understand that commercial off-the-shelf motors can’t meet every design and performance demand. That’s why we offer thousands of standard modifications.

Installation Features Standard Modifications
Rotor hub geometry Round, hollow, flanged, keyway, flat
Thru-bores from 5 mm (0.2 in.) up to published maximum (refer to outline drawing)
Mounting Customer-specified bolt-hole diameter and circumferential pattern
Lead length Base model: 152 mm (6 in.) min.
Customer-specified: 150 mm (5.9 in.) to 1200 mm (47 in.)
Lead colors Base model: red, white, black
Other colors, customer-specified
Thermal sensor PTC or linear thermistor-type devices
Speed/Torque Capabilities Standard Modifications
Winding gauges Wide winding range available (includes lead wire change)
Stack lengths 3-5 stack lengths available depending on frame size

We Can Also Fully Customize

Don’t see what you need? We’ll work with you to customize a perfect fit for your application, with rapid prototyping and ramp-up to full-rate production. Get in touch and let us know what you are looking for.

Application Form

Direct Drive Rotary Product Selector

X Close

Your browser does not fully support all the features of this page. Consider upgrading for a better experience.

Mozilla Firefox Google Chrome Microsoft Edge Opera X

Get your product details

Fill out this short form

to compare products

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

Design Tools

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.

See the Kollmorgen global footprint   |   Discover the Kollmorgen difference

Certifications
Title Language(s) Date Size
pdfEAC Certification for Motors English, Russian 09 Dec 2020 98.97 KB Copy URL
pdfKBM General R197 Certification English 15 Jul 2019 59.71 KB Copy URL
pdfKBM General RoHS10 Certification English 15 Jul 2019 79 KB Copy URL
pdfKBM/KBMS UL Certification EN (REV 02/2018) English 28 Feb 2018 330.69 KB Copy URL
pdfKollmorgen CE Technical Notice - KBM English 13 Jul 2016 130.54 KB Copy URL
pdfKollmorgen CE Technical Notice - Servo and Stepper Motors Efficiency English 26 Aug 2020 389.92 KB Copy URL
Catalog
Title Language(s) Date Size
Kollmorgen Automation and Motion Control English 06 Nov 2019 15.76 MB Copy URL
Kollmorgen Automation Solutions and Product Catalog EMEA English 21 Jun 2018 15.99 MB Copy URL
Kollmorgen Frameless Motor Selection Guide UK English 02 Oct 2015 11.76 MB Copy URL
Kollmorgen KBM Series Brushless Motors Selection Guide English 30 Apr 2020 9.05 MB Copy URL
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB Copy URL
Brochure
Title Language(s) Date Size
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB Copy URL
Kollmorgen Robotic Solutions Brochure EMEA English 23 May 2018 2.56 MB Copy URL
Robotic Solutions Brochure English 17 Apr 2018 3.06 MB Copy URL

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Drawings
Title Language(s) Date Size
2D/3D Models for All KBM Series English 13 Sep 2018 Copy URL
3D-Models English Copy URL
pdfKBM 2D Outline Drawing (KBM-10) English 01 Aug 2017 177.18 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-118) English 01 Aug 2017 235.41 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-14) English 01 Aug 2017 197.87 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-163).pdf English 30 Sep 2011 210.76 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-17) English 01 Aug 2017 195.59 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-25 Rev E).pdf English 30 Sep 2011 381.93 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-260) English 01 Aug 2017 200.39 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-35) English 01 Aug 2017 373.39 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-43) English 01 Aug 2017 223.44 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-45) English 01 Aug 2017 397.62 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-57) English 01 Aug 2017 217.19 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-60) English 01 Aug 2017 189.3 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-79) English 01 Aug 2017 192.53 KB Copy URL
pdfKBM 2D Outline Drawing (KBM-88) English 01 Aug 2017 205.23 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-10) English 01 Aug 2017 232.71 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-118) English 01 Aug 2017 199.63 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-14) English 01 Aug 2017 216.57 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-163).pdf English 30 Sep 2011 237.65 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-17) English 01 Aug 2017 227.24 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-25 Rev F).pdf English 30 Sep 2011 439.55 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-260) English 01 Aug 2017 732.96 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-35) English 01 Aug 2017 426.03 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-43) English 01 Aug 2017 343.93 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-45) English 01 Aug 2017 213.31 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-57) English 01 Aug 2017 293.75 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-60) English 01 Aug 2017 224.45 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-79) English 01 Aug 2017 305.31 KB Copy URL
pdfKBM 2D Outline Drawing (KBMS-88) English 01 Aug 2017 168.41 KB Copy URL
Article
Ingress Protection of Servo Motors [toc] Sealing is an important design tool used to prolong the life of motors against harsh environments containing dust or liquid contaminants. There are arguably an unlimited number of...
KBM to AKD Application Guide This application guide provides the user details with the objective of successfully getting the KBM frameless motor to commutate correctly with the AKD drive.
NEMA Baugröße [toc] Allgemeines Als Schlüssel zur Austauschbarkeit von Motoren dient die Normierung der Baugrößen. Dies bedeutet, dass vergleichbare Motorleistung und Geschwindigkeit bei Motoren allen...
Motordaten Legende Symbol Dimension Deutsch Beschreibung M0 Nm Stillstandsdrehmoment Das Stillstandsdrehmoment kann bei Drehzahl n<100 U/min und Nenn- Umgebungsbedingungen...
Normen und Richtlinien [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der...

Pages