Skip to main content
Housed_D_and_DH_LARGE.jpg

Housed D & DH

Kollmorgen Housed Direct Drive Rotary (DDR) motors offer high performance and zero maintenance in a precision servo solution. These motors combine large diameter, short length and a high number of magnetic poles to provide outstanding torque density, while eliminating the need for gearboxes, timing belts and other transmission components. Our co-engineering capabilities ensure a right-fit solution for your application.

Global
Product available worldwide

Features

Features

  • D Series: 240 VAC line power
  • DH Series: 400/480 VAC line power
  • 5.3 to 339 N-m (3.9 to 250 lb-ft) continuous torque accommodates a wide range of application requirements
  • Speeds up to 800 rpm meet most high torque / low speed application requirements
  • Power ratings up to 3,240 watts meet the high power demands of most applications
  • High-resolution sine encoder feedback devices provide exceptional accuracy and repeatability below one arc-second
  • Optional rugged multi-speed resolver feedback provides reliable operation in harsh environments
  • IP65 and 67 shaft sealing resists dust and water jets
  • Built-in thermistor provides over-temperature protection
  • CE Compliant, UL Recognition for global acceptance

Benefits

  • Provide programmable functionality in indexing systems that far exceed the throughput of mechanical or variable reluctance technologies
  • Direct load connection eliminates backlash, compliance, maintenance and eventual replacement of gearboxes, belts or pulleys
  • Zero backlash and compliance provides more responsive system performance
  • Eliminates coupling devices, reducing overall machine size
  • Single- and dual-bearing designs reduce static friction

Specifications

240 Volt Systems

  AKD Servo Drive Performance
AKD-0060X AKD-0120X AKD-0240X Continuous Torque1 Peak Torque Maximum
Speed
Nm lb-ft Nm lb-ft RPM
D061 x     5.3 3.9 16.9 12.5 500
D062 x     9.8 7.2 33.5 24.7 500
D063 x     17.7 13.1 64.4 47.5 500
D081 x     15.9 11.7 45.0 33.2 500
D082 x     25.9 19.1 92.2 68.0 300
D083 x     50.4 37.2 160 118 250
D101 x     34.6 25.5 129 95.0 300
D102 x     63.4 46.7 277 167 200
D103   x   115 85.0 501 370 120
D141   x   108 80.0 367 271 200
D142   x   183 135 519 383 120
D143     x 339 250 1341 969 60

400 / 480 Volt Systems

  AKD Servo Drive Performance
AKD-0060X AKD-0120X AKD-0240X Continuous Torque1 Peak Torque Maximum
Speed
Nm lb-ft Nm lb-ft RPM
DH061 x     5.3 3.9 16.9 12.5 800
DH062 x     9.8 7.2 33.5 24.7 800
DH063 x     17.7 13.1 64.4 47.5 800
DH081 x     15.9 11.7 45.0 33.2 500
DH082 x     25.9 11.7 45.0 33.2 500
DH083 x     50.4 37.2 160 118 500
DH101 x     34.6 25.5 129 95.0 300
DH102 x     63.4 46.7 277 167 300
DH103   x   115 85.0 501 370 250
DH141   x   108 80.0 367 271 300
DH142   x   183 135 519 383 300
DH143     x 339 250 1341 969 120

Media & Downloads

Title File Language Date Share URL
DDR Indexer Presentation.zip English
Share URL /sites/default/files/public_downloads/DDR_Indexer_Presentation.zip
Kollmorgen EU Declaration of Conformity Goldline D-DH English
Share URL /sites/default/files/public_downloads/Kollmorgen-EU-Declaration-of-Conformity-Goldline-D-DH.pdf

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.

Title File Language Date Share URL
Housed D & DH 3D Models & 2D Dimensions English
Share URL https://webassistants.partcommunity.com/23d-libs/kollmorgen/assistant/pcomm.html?series=ddr
Title File Language Date Share URL
1G Performance Feedback Cable (CF-DA0374N-XX-X) REACH SVHC Certification English
Share URL /sites/default/files/public_downloads/CF-DA0374N-XX-X_R209.pdf
1G Performance Feedback Cable (CF-DA0374N-XX-X) RoHS Certification English
Share URL /sites/default/files/public_downloads/CF-DA0374N-XX-X_RoHS10.pdf
1G Performance Power Cable (CP-507CCAN-XX-X) REACH SVHC Certification English
Share URL /sites/default/files/public_downloads/CP-507CCAN-XX-X_R209.pdf
1G Performance Power Cable (CP-507CCAN-XX-X) RoHS Certification English
Share URL /sites/default/files/public_downloads/CP-507CCAN-XX-X_RoHS10.pdf
Blue Guide English, German
Share URL https://eur-lex.europa.eu/legal-content/EN/TXT/?uri=OJ%3AC%3A2022%3A247%3ATOC
Housed D&DH UL Certification English
Share URL http://database.ul.com/cgi-bin/XYV/template/LISEXT/1FRAME/showpage.html?name=PRHZ2.E136406&ccnshorttitle=Servo%20and%20Stepper%20Motors%20-%20Component&objid=1080552628&cfgid=1073741824&version=versionless&parent_id=1079907253&sequence=1
Kollmorgen CE Technical Notice - Servo and Stepper Motors Efficiency English
Share URL /sites/default/files/public_downloads/Kollmorgen%20CE%20Technical%20Notice%20-%20Servo%20and%20Stepper%20Motors%20Efficiency.pdf

Support

Trade Compliance
Bethany Seymour Bethany…
February 21, 2023
Resolving Servo Feedback Choices
kenny.…
November 4, 2021
Normen und Richtlinien
May 10, 2017

View all articles

Contact Us - Kollmorgen

Contact Us >

Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal

AGV Partner Portal >

From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partners

Kollmorgen Channel Partner Site >

This secure site provides access to confidential material for the private use of approved partners only.

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More