Back to top

IC Series Ironcore

IC Series Ironcore motors provide the highest force per frame size and feature a patented anti-cogging design for smooth operation. These motors have coils wound on silicon steel laminations to maximize the generated force with a single-sided magnet way. Our co-engineering capabilities allow us to meet your stroke and payload requirements without the time and expense of a customized solution.
Global
Product available worldwide
Companion Products 
AKD

We designed our next-generation AKD® Series with the versatility, communications, power and bandwidth...

Features

  • 144 to 6,916 N (32.4 to 1,555 lbf) continuous force accommodates a wide range of application requirements
  • 320 to 8,407 N (71.9 to 1,890 lbf) peak force meets high instantaneous power requirements
  • High peak accelerations, easily above 10 g
  • Coils wound on silicon steel laminations to maximize the generated force with a single-sided magnet way
  • Patented anti-cogging technique for extremely smooth operation without magnet skewing
  • High efficiency with low thermal loss
  • Optional liquid cooling for increased continuous force and lower temperature rise

Benefits

  • Highest rated thrust force per size—ideal for accelerating and moving high masses
  • Maintains the stiffness required for machining and other process forces
  • Zero maintenance
  • No ball screws, gearboxes, rack and pinions, or belts and pulleys
  • Zero backlash and compliance
  • High stiffness
  • High positional accuracy
  • Compact mechanical assembly
  • Reduced machine parts count
  • Very smooth velocity
Documentation
Title Language(s) Date Size Email
pdfDDL Setup Guide EN revD English 28 Sep 2011 804.51 KB
pdfKollmorgen Direct Drive Linear CE Certification Technical Note English 04 Nov 2016 165.74 KB
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 06 Nov 2019 15.76 MB
Kollmorgen Automation Suite (KAS) Catalog English 01 Dec 2017 14.02 MB
Kollmorgen Direct Drive Linear Motor Selection Guide English 01 Jan 2018 3.82 MB
Kollmorgen Optimized Solutions and Special Duty Motors English 01 Jan 2018 1.26 MB
Kollmorgen Automationslösungen Katalog German 09 Apr 2017 11.17 MB
KOLLMORGEN Motion Control- und Antriebslösungen Katalog CH German 01 Jan 2020 13.54 MB
Kollmorgen Catalogo Automazione e Motion Control IT Italian 01 Jan 2020 12.08 MB
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR Turkish 12 Feb 2016 11.05 MB
DDL直接驱动直线电机选型指南 RevB Chinese, Simplified 01 May 2012 5.48 MB
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
pdfDDL S200 Wiring Diagram EN.pdf English 28 Sep 2011 77.14 KB
pdfDDL S300 Wiring Diagram EN.pdf English 28 Sep 2011 66.75 KB
zipPlatinum DDL Iron Core Coil Assembly IC11-030 EN.zip English 28 Sep 2011 33.13 KB
zipPlatinum DDL Iron Core Coil Assembly IC11-050 EN.zip English 28 Sep 2011 33.11 KB
zipPlatinum DDL Iron Core Coil Assembly IC11-075 EN.zip English 28 Sep 2011 36.74 KB
zipPlatinum DDL Iron Core Coil Assembly IC11-100 EN.zip English 28 Sep 2011 36.73 KB
zipPlatinum DDL Iron Core Coil Assembly IC11-150 EN.zip English 28 Sep 2011 43.97 KB
zipPlatinum DDL Iron Core Coil Assembly IC11-200 EN.zip English 28 Sep 2011 47.45 KB
zipPlatinum DDL Iron Core Coil Assembly IC22-030 EN.zip English 28 Sep 2011 44.48 KB
zipPlatinum DDL Iron Core Coil Assembly IC22-050 EN.zip English 28 Sep 2011 44.44 KB
zipPlatinum DDL Iron Core Coil Assembly IC22-075 EN.zip English 28 Sep 2011 50.21 KB
zipPlatinum DDL Iron Core Coil Assembly IC22-100 EN.zip English 28 Sep 2011 50.19 KB
zipPlatinum DDL Iron Core Coil Assembly IC22-150 EN.zip English 28 Sep 2011 62.4 KB
zipPlatinum DDL Iron Core Coil Assembly IC22-200 EN.zip English 28 Sep 2011 68.26 KB
zipPlatinum DDL Iron Core Coil Assembly IC33-030 EN.zip English 28 Sep 2011 56.72 KB
zipPlatinum DDL Iron Core Coil Assembly IC33-050 EN.zip English 28 Sep 2011 56.77 KB
zipPlatinum DDL Iron Core Coil Assembly IC33-075 EN.zip English 28 Sep 2011 65.02 KB
zipPlatinum DDL Iron Core Coil Assembly IC33-100 EN.zip English 28 Sep 2011 64.92 KB
zipPlatinum DDL Iron Core Coil Assembly IC33-150 EN.zip English 28 Sep 2011 82.16 KB
zipPlatinum DDL Iron Core Coil Assembly IC33-200 EN.zip English 28 Sep 2011 90.27 KB
zipPlatinum DDL Iron Core Coil Assembly IC33-250 EN.zip English 28 Sep 2011 98.92 KB
zipPlatinum DDL Iron Core Coil Assembly IC44-030 EN.zip English 28 Sep 2011 73.83 KB
zipPlatinum DDL Iron Core Coil Assembly IC44-050 EN.zip English 28 Sep 2011 73.67 KB
zipPlatinum DDL Iron Core Coil Assembly IC44-075 EN.zip English 28 Sep 2011 86.3 KB
zipPlatinum DDL Iron Core Coil Assembly IC44-100 EN.zip English 28 Sep 2011 86.18 KB
zipPlatinum DDL Iron Core Coil Assembly IC44-150 EN.zip English 28 Sep 2011 110.87 KB
zipPlatinum DDL Iron Core Coil Assembly IC44-200 EN English 30 Aug 2017 122.83 KB
zipPlatinum DDL Iron Core Coil Assembly IC44-250 EN.zip English 28 Sep 2011 134.69 KB
zipPlatinum DDL Iron Core Magnet Way - MC030-0064 EN.zip English 28 Sep 2011 11.03 KB
zipPlatinum DDL Iron Core Magnet Way - MC030-0128 EN.zip English 28 Sep 2011 16.27 KB
zipPlatinum DDL Iron Core Magnet Way - MC030-0256 EN.zip English 28 Sep 2011 26.67 KB
zipPlatinum DDL Iron Core Magnet Way - MC030-0512 EN.zip English 28 Sep 2011 47.06 KB
zipPlatinum DDL Iron Core Magnet Way - MC050-0064 EN.zip English 28 Sep 2011 11.03 KB
zipPlatinum DDL Iron Core Magnet Way - MC050-0128 EN.zip English 28 Sep 2011 16.28 KB
zipPlatinum DDL Iron Core Magnet Way - MC050-0256 EN.zip English 28 Sep 2011 26.67 KB
zipPlatinum DDL Iron Core Magnet Way - MC050-0512 EN.zip English 28 Sep 2011 47.06 KB
zipPlatinum DDL Iron Core Magnet Way - MC075-0064 EN.zip English 28 Sep 2011 11.02 KB
zipPlatinum DDL Iron Core Magnet Way - MC075-0256 EN.zip English 28 Sep 2011 26.65 KB
zipPlatinum DDL Iron Core Magnet Way - MC075-0512 EN.zip English 28 Sep 2011 46.92 KB
zipPlatinum DDL Iron Core Magnet Way - MC100-0064 EN.zip English 28 Sep 2011 11.03 KB
zipPlatinum DDL Iron Core Magnet Way - MC100-0128 EN.zip English 28 Sep 2011 16.28 KB
zipPlatinum DDL Iron Core Magnet Way - MC100-0256 EN.zip English 28 Sep 2011 26.65 KB
zipPlatinum DDL Iron Core Magnet Way - MC100-0512 EN.zip English 28 Sep 2011 47 KB
zipPlatinum DDL Iron Core Magnet Way - MC150-0064 EN.zip English 28 Sep 2011 14.42 KB
zipPlatinum DDL Iron Core Magnet Way - MC150-0128 EN.zip English 28 Sep 2011 22.88 KB
zipPlatinum DDL Iron Core Magnet Way - MC150-0256 EN.zip English 28 Sep 2011 39.58 KB
zipPlatinum DDL Iron Core Magnet Way - MC150-0512 EN.zip English 28 Sep 2011 73.26 KB
zipPlatinum DDL Iron Core Magnet Way - MC200-00064 EN.zip English 28 Sep 2011 14.41 KB
zipPlatinum DDL Iron Core Magnet Way - MC200-0128 EN.zip English 28 Sep 2011 22.98 KB
zipPlatinum DDL Iron Core Magnet Way - MC200-0256 EN.zip English 28 Sep 2011 39.62 KB
zipPlatinum DDL Iron Core Magnet Way - MC200-0512 EN.zip English 28 Sep 2011 73.28 KB

 

Features

  • 144 to 6,916 N (32.4 to 1,555 lbf) continuous force accommodates a wide range of application requirements
  • 320 to 8,407 N (71.9 to 1,890 lbf) peak force meets high instantaneous power requirements
  • High peak accelerations, easily above 10 g
  • Coils wound on silicon steel laminations to maximize the generated force with a single-sided magnet way
  • Patented anti-cogging technique for extremely smooth operation without magnet skewing
  • High efficiency with low thermal loss
  • Optional liquid cooling for increased continuous force and lower temperature rise

 

Benefits

  • Highest rated thrust force per size—ideal for accelerating and moving high masses
  • Maintains the stiffness required for machining and other process forces
  • Zero maintenance
  • No ball screws, gearboxes, rack and pinions, or belts and pulleys
  • Zero backlash and compliance
  • High stiffness
  • High positional accuracy
  • Compact mechanical assembly
  • Reduced machine parts count
  • Very smooth velocity