Skip to main content

Redi-Line Power Conversion Generators

Our Redi-Line Series provides quiet, convenient 120 or 230 VAC power for mobile and remote applications. They operate directly from your vehicle’s batteries, converting DC power to AC to run any type of electrical equipment in locations where convenient AC power is not available. Encased in rugged steel enclosures, these compact, quiet generators can be mounted in any position. Choose Redi-Line to run tools, appliances, lighting and more—without the noise and fumes of a gasoline-driven generator.

Global
Limited availability

Features

  • Built rugged and reliable with sturdy steel housing
  • Demand Start Circuitry extends battery life
  • Easily delivers peak output currents up to 1.5 times the continuous output rating for extra starting power
  • Conveniently mounts in any position in a minimum of space
  • True sine-wave output
  • Optional GFI outlet
  • Operates in ambient temperatures from -30°F to 130°F
  • Compact and quiet power, with no fumes
  • Minimal maintenance

Specifications

Models DA12A-500A DA12L-1600A-GFI
Input Voltage (DC) 12 12
Nominal Input Voltage (DC) 12.6 12.6
Continuous Output Watts 500 1600
Surge Output Watts 750 2400
Output Voltage* (AC) 120 120
Output Frequency (Hz) 65 65
Continuous Output Current 4.5 14.5
Surge Output Current (Amps) 7 22
Wave Shape Sine Sine
Length (inches) 16.25 16.75
Height (inches) 5.5 9.13
Diameter (inches) 5.18 7.38
Weight (lbs.) 26 53

Media & Downloads

Title File Language Date Share URL
Pacific Scientific Redi-Line Generators Installation and Service Manual English
Share URL /sites/default/files/public_downloads/Redi-Line_Installation_Manual.pdf
Pacific Scientific Redi-Line Generators User's Guide English
Share URL /sites/default/files/public_downloads/redi-line_users-guide_en-US_revA.pdf

Support

Trade Compliance
Bethany Seymour Bethany…
February 21, 2023

View all articles

Contact Us

Contact Us >

Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal

AGV Partner Portal >

From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partner Site

Kollmorgen Channel Partner Site >

This secure site provides access to confidential material for the private use of approved partners only.

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More