Redi-Line Power Conversion Generators
Our Redi-Line Series provides quiet, convenient 120 or 230 VAC power for mobile and remote applications. They operate directly from your vehicle’s batteries, converting DC power to AC to run any type of electrical equipment in locations where convenient AC power is not available. Encased in rugged steel enclosures, these compact, quiet generators can be mounted in any position. Choose Redi-Line to run tools, appliances, lighting and more—without the noise and fumes of a gasoline-driven generator.

Features
- Built rugged and reliable with sturdy steel housing
- Demand Start Circuitry extends battery life
- Easily delivers peak output currents up to 1.5 times the continuous output rating for extra starting power
- Conveniently mounts in any position in a minimum of space
- True sine-wave output
- Optional GFI outlet
- Operates in ambient temperatures from -30°F to 130°F
- Compact and quiet power, with no fumes
- Minimal maintenance
Specifications
Models | DA12A-500A | DA12L-1600A-GFI |
---|---|---|
Input Voltage (DC) | 12 | 12 |
Nominal Input Voltage (DC) | 12.6 | 12.6 |
Continuous Output Watts | 500 | 1600 |
Surge Output Watts | 750 | 2400 |
Output Voltage* (AC) | 120 | 120 |
Output Frequency (Hz) | 65 | 65 |
Continuous Output Current | 4.5 | 14.5 |
Surge Output Current (Amps) | 7 | 22 |
Wave Shape | Sine | Sine |
Length (inches) | 16.25 | 16.75 |
Height (inches) | 5.5 | 9.13 |
Diameter (inches) | 5.18 | 7.38 |
Weight (lbs.) | 26 | 53 |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
Pacific Scientific Redi-Line Generators Installation and Service Manual | English | |
Share URL /sites/default/files/public_downloads/Redi-Line_Installation_Manual.pdf |
Pacific Scientific Redi-Line Generators User's Guide | English | |
Share URL /sites/default/files/public_downloads/redi-line_users-guide_en-US_revA.pdf |
Support
Trade Compliance | ![]() |
February 21, 2023 |

Contact Us >
Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal >
From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partner Site >
This secure site provides access to confidential material for the private use of approved partners only.Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.