2G Motion System
The Power to be More
Kollmorgen introduces the next generation of motion for more ambitious machines built on more capable performance and more confident engineering. The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control. The result is significantly enhanced torque, responsiveness and SafeMotion capabilities in a compact footprint that enables easy installation and total flexibility.
For existing machines, the Kollmorgen 2G Motion System is the simple, cost-effective upgrade path for maximum power and performance. For new designs, it’s a game-changer. Unprecedented performance simplifies design and deployment of lighter, more compact, more efficient and effective machines.
More Ambitious Machines
Create your most innovative machine and bring it to market faster, knowing that you can count on optimized motion. The 2G Motion System provides drives, motors and cables designed to work together for maximum performance without compromise or overdesign.
- AKM2G motors deliver an average of 30% greater torque than previous designs, with no change in package size or mounting. They’re paired with compact drives that save cabinet space while providing more system information and unparalleled tuning and control capabilities.
- Our AKD2G dual-axis drives provide up to twice the power density, and all drives include I/O that can be expanded without increasing panel space requirements.
- AKD2G Integrated SafeMotion options and safe inputs support design of advanced features that improve operator safety and productivity. AKM2G offers a choice of Functional Safety compliant options to complete your system design.
Kollmorgen's 2G Motion System is optimized to achieve the highest performance.
More Capable Performance
Kollmorgen 2G Motion Systems provide drop-in motion performance, with minimal or no need to change existing machine design.
- Our motors are available with a wide range of frame and stack-length combinations and electrical configurations. The Kollmorgen 2G Motion System gives you the flexibility and performance to create more productive machines that incorporate advanced SafeMotion functions in as small a footprint as possible, without compromise.
- Ensuring capable performance requires more than just a catalog of products. Kollmorgen’s co-engineering means you get the perfect fit for your application without a machine redesign or a back-to-the-drawing-board new project.
- With Kollmorgen, you have a supplier you can call anytime to talk about your application needs. Not just a call to the support team, but to the actual engineers that designed the elements of the motion system itself.
Improve machine performance without redesign.
More Confident Engineering
Engineer your machine with confidence that it will perform to your highest expectations for motion power, precision and SafeMotion functionality.
- Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world.
- With our global footprint of manufacturing, design, application and service centers, you always have dependable supply, engineering assistance and support. So you can design, build, and go to market with assurance of superior performance and reliability.
- Beyond the 2G Motion System of motor, cables and drives, Kollmorgen also offers perfectly matched accessories, including filters, chokes, HMIs and more. By choosing Kollmorgen, you can be sure all components work seamlessly together to create an ideal motion system.
Advanced Surgical Robots: Designing Compact, Powerful Motion for the Next Generation
Monitoring and controlling brakes through on-drive functional safety technology
How can you ensure the safety of vertical loads while complying with ISO 13849-1? On-drive safety functions offer a no-compromise way to simplify brake testing.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.